For AI agents: a documentation index is available at the root level at /llms.txt. Append /llms.txt to any URL for a page-level index, or .md for the markdown version of any page.
LogoLogo
DocumentationAPI ReferenceSamplesSupportCommunityDownloads
    • Home
  • Getting Started
  • Development
    • ZED SDK
      • Specifications
      • Use with Windows
      • Use with Linux
      • Use with Docker
      • Modules
      • Release Notes
        • 5.x
        • 4.x
          • 4.2
          • 4.1
          • 4.0
        • 3.x
        • 2.x
        • 1.x
    • ZED Tools
    • API Languages
  • Products
    • Cameras
    • Embedded PCs and Accessories
  • Software Integration
    • Docker
    • ROS 2
    • Isaac ROS
    • Isaac Sim
    • Foxglove
    • YOLO
    • Unity
    • Unreal Engine 5
    • Live Link
    • GStreamer
    • OpenCV
    • PyTorch
    • Matlab
    • ROS
    • OpenNI2
  • Home
  • Getting Started
  • Development
  • ZED SDK
  • Specifications
  • Use with Windows
  • Use with Linux
  • Work with NVIDIA® Jetson
  • Virtual Display (Headless Mode)
  • Use with Docker
  • Modules
  • Camera
  • Camera Controls
  • Camera Calibration
  • Recording
  • Local Network Streaming
  • Multi-Camera
  • Using the API
  • Sensors
  • IMU
  • Magnetometer
  • Barometer
  • Temperature Sensors
  • Time Synchronization
  • Using the API
  • Depth Sensing
  • Depth Modes
  • Depth Settings
  • Using the API
  • Positional Tracking
  • Modes
  • Settings
  • Status Monitoring
  • VSLAM Mapping Tutorial
  • Coordinate Frames
  • Using the API
  • Global Localization
  • Setting up GNSS/RTK
  • Data Synchronization
  • VIO/GNSS Calibration
  • Coordinate Systems
  • Troubleshooting
  • Spatial Mapping
  • Using the API
  • Plane Detection
  • Object Detection
  • Using the API
  • Custom Object Detection
  • Body Tracking
  • Using the API
  • Fusion
  • Release Notes
  • 5.x
  • 5.5
  • 5.4
  • 5.3
  • 5.2
  • 5.1
  • 5.0
  • 4.x
  • 4.2
  • 4.1
  • 4.0
  • 3.x
  • 3.8
  • 3.7
  • 3.6
  • 3.5
  • 3.4
  • 3.3
  • 3.2
  • 3.1
  • 3.0
  • 2.x
  • 2.8
  • 2.7
  • 2.6
  • 2.5
  • 2.4
  • 2.3
  • 2.2
  • 2.1
  • 2.0
  • 1.x
  • 1.2
  • 1.1
  • 1.0
  • ZED Tools
  • ZED Explorer
  • ZED Studio
  • ZED Depth Viewer
  • ZED Sensor Viewer
  • ZEDfu
  • ZED360
  • ZED Diagnostic
  • ZED Calibration
  • Release Notes
  • 5.x
  • 5.5
  • 5.4
  • 5.3
  • 5.2
  • 5.1
  • 5.0
  • 4.x
  • 4.2
  • 4.1
  • 4.0
  • 3.x
  • 3.8
  • 3.7
  • 3.6
  • 3.5
  • 3.4
  • 3.3
  • 3.2
  • 3.1
  • 3.0
  • 2.x
  • 2.8
  • 2.7
  • 2.6
  • 2.5
  • 2.4
  • 2.3
  • 2.2
  • 2.1
  • 2.0
  • 1.x
  • 1.2
  • 1.1
  • 1.0
  • API Languages
  • API Reference
  • C++
  • Windows
  • Linux
  • Python
  • Run a Python Application
  • Virtual Environment
  • C#
  • C
  • Build and Run a C Application
  • Tutorials
  • Hello ZED
  • Image Capture
  • Depth Sensing
  • Positional Tracking
  • Spatial Mapping
  • Object Detection
  • Sensor Data
  • Body Tracking
  • Global Localization
  • Split Process
  • Health Status
  • Retrieve Tensor
  • Samples
  • Camera Control
  • Camera Streaming
  • Depth Sensing
  • Positional Tracking
  • Object Detection
  • Body Tracking
  • Spatial Mapping
  • Plane Detection
  • Recording
  • Global Localization
  • Sensors API
  • Virtual Stereo
  • ZED X One
  • Products
  • Cameras
  • ZED - USB3
  • Specifications
  • ZED X - GMSL2
  • Specifications
  • Development on PC
  • Docker
  • ISP Guide
  • Raw NV12 Access
  • Troubleshooting
  • ZED X One - GMSL2
  • Specifications
  • Monocular Vision
  • Raw NV12 Access
  • Dual Camera Stereo Vision
  • Docker
  • ZED X One Stereo on a PC
  • Troubleshooting
  • ZED X One Core - MIPI
  • Specifications
  • Interfaces
  • Monocular Vision
  • Dual Camera Stereo Vision
  • ZED X One Core on a PC
  • Embedded PCs and Accessories
  • GMSL2
  • Jetson Orin Nano Devkit Setup
  • Jetson Xavier NX Devkit Setup
  • ZED Link Mono GPIO Triggering
  • Jetson Orin AGX Devkit Setup
  • Jetson Orin Nano Devkit Setup
  • Jetson Xavier AGX Devkit Setup
  • Jetson Xavier NX Devkit Setup
  • ZED Link Duo GPIO Triggering
  • Jetson Orin AGX Devkit Setup
  • Jetson Xavier AGX Devkit Setup
  • ZED Link Quad GPIO Triggering
  • GMSL2 Power Requirements
  • Install and Upgrade the Drivers
  • Third Party devices
  • Troubleshooting
  • MIPI
  • Jetson Orin AGX Devkit Setup
  • Jetson AGX Thor Devkit Setup
  • Troubleshooting
  • ZED Box Mini
  • Installation
  • Connectivity
  • Using GPIO
  • Serial Console
  • Reset and Update
  • Real-Time Kernel
  • Troubleshooting
  • ZED Box Orin
  • Installation
  • Using GMSL
  • Using GNSS
  • Serial Console
  • Reset and Update
  • Real-Time Kernel
  • Troubleshooting
  • Software Integration
  • Docker
  • Install on Linux
  • Install on NVIDIA® Jetson
  • Create Docker images
  • Create Images for NVIDIA® Jetson
  • Orchestrate Containers
  • Multi-Camera Setup
  • Using ROS 2 in Docker
  • Create a ROS 2 Docker Image
  • Using OpenCV in Docker
  • Create an OpenCV Docker Image
  • ROS 2
  • ZED Stereo Node
  • ZED Monocular Node
  • Custom Stereo Rig
  • DDS and Network Tuning
  • Using Zenoh as Middleware
  • Node Frequency Tuning
  • Topic Benchmark Tool
  • The "zed_msgs" Package
  • The "zed_description" Package
  • Hardware Encoding Bridge
  • Data display with RViz2
  • Video Capture
  • Depth Sensing
  • Positional Tracking
  • Geo Tracking
  • Plane Detection
  • Object Detection and Tracking
  • Custom Object Detection and Tracking
  • Body Tracking
  • Custom Message Types
  • Region of Interest
  • Record and Replay Data
  • Composition and IPC
  • Multi-Camera setup
  • Robot Integration
  • Isaac ROS
  • Setup and Installation
  • Subscribe to ZED Topics
  • AprilTag Detection
  • Troubleshooting
  • Isaac Sim
  • Get Started with Isaac™ Sim
  • Setting up the ZED in Isaac™ Sim
  • Using the ZED with ROS 2 in Isaac™ Sim
  • Using the ZED in Isaac™ Lab
  • SDK-free depth capture in Isaac™ Sim
  • Old Version of the ZED Extension for Isaac Sim
  • Get Started with Isaac Sim
  • Setting up the ZED in Isaac Sim
  • Using the ZED with ROS 2 in Isaac Sim
  • Foxglove
  • YOLO
  • YOLO samples
  • Exporting YOLO ONNX Models
  • Unity
  • Key Concepts
  • Building Applications
  • AR Video Passthrough
  • Build your First AR/MR Application
  • Body Tracking
  • Spatial Mapping
  • Mixed Reality Capture
  • Object Detection
  • Lighting and Shadows
  • Motion Controllers in AR
  • Object Placement
  • Using OpenCV with Unity
  • Green Screen VR Capture
  • Sample Scenes
  • Unreal Engine 5
  • Configuring Your Project
  • Body Tracking
  • Camera Tracking
  • AR/MR
  • Spatial Mapping
  • Object Detection
  • Background Subtraction
  • Live Link
  • Live Link for Unreal Engine 5
  • Animating New Avatars
  • Building ZED Link
  • Live Link for Unity
  • GStreamer
  • ZED Camera Source Element
  • ZED X One Camera Source Element
  • ZED Metadata
  • Demuxer Element
  • Data Muxer Element
  • Sensors CSV Sink Element
  • Object Detection Overlay Element
  • RTSP Server
  • OpenCV
  • Python Interface
  • ZED OpenCV Calibration
  • PyTorch
  • Matlab
  • ROS
  • ZED Node
  • ZED Nodelets
  • Data display with RViz
  • Video Capture
  • Depth Sensing
  • Positional Tracking
  • Plane Detection
  • Object Detection and Tracking
  • Getting Sensor Data
  • OpenNI2
DocumentationAPI ReferenceSamplesSupportCommunityDownloads
DevelopmentZED SDKRelease Notes

ZED SDK 4.x

Release notes of the ZED SDK 4.x releases
|Open in Claude|Open in ChatGPT|
ReleasePatch releasesRelease dates
ZED SDK 4.24.2.5, 4.2.4, 4.2.3, 4.2.2, 4.2.1, 4.2.0Sep 30, 2024 – Feb 4, 2025
ZED SDK 4.14.1.4, 4.1.3, 4.1.2, 4.1.1, 4.1.0Apr 3, 2024 – Sep 10, 2024
ZED SDK 4.04.0.8, 4.0.7, 4.0.6, 4.0.5, 4.0.4, 4.0.3, 4.0.2, 4.0.1, 4.0.0 (Early Access)N/A
Was this page helpful?
Previous
ZED SDK 5.0
Next
ZED SDK 4.2
Built with