ZED SDK

The ZED SDK is the core software for developing applications with the ZED stereo camera. It offers tools, libraries, and APIs to access the camera’s features.

Key Features #

Getting Started #

  1. Install the SDK: Download and install from the official website.
  2. Set Up Your Development Environment: Configure your preferred IDE.
  3. Explore Examples and Tutorials: Check examples and tutorials.
  4. Refer to Documentation: Use the docs to learn features and APIs.
  5. Start Building: Develop your application using the ZED SDK.

Integrations #

The ZED SDK supports integration with:

C++PythonC#C
C++PythonC#C

ZED cameras interface with third-party libraries and environments:

UnityUnreal Engine 5OpenCVROSROS 2
UnityUnreal Engine 5OpenCVROSROS 2
PytorchYOLOMatlabIsaac SIMTouch Designer
PytorchYOLOMatlabIsaac SIMTouch Designer