ZED USB 3 Specifications
This page gathers the hardware specifications of the ZED 2i and ZED Mini USB 3 stereo cameras. The reference documents are the official ZED 2i and ZED Mini datasheets.
Image sensors
Both cameras are built around a pair of 1/3” 4 MP backside-illuminated rolling shutter sensors with large 2 µm pixels for good low-light sensitivity.
Depth sensing
Depth is computed by the ZED SDK Depth Sensing module using the Neural Depth Engine.
Optics
ZED 2i lens options
The ZED 2i uses a wide-angle 8-element all-glass dual lens with optically corrected distortion. Both lens options are also available with a built-in CPL polarizing filter, which reduces glare and reflections outdoors.
ZED Mini optics
Motion and environmental sensors
The ZED 2i is a 9-DoF multi-sensor platform: on top of the accelerometer and gyroscope, it embeds a magnetometer, a barometer and temperature sensors, all factory calibrated on 6 axes with robotic arms. The ZED Mini embeds an accelerometer and a gyroscope.
You can access all of them through the Sensors API of the ZED SDK.
Inertial measurement unit
ZED 2i magnetometer
ZED 2i barometer
ZED 2i temperature sensors
Positional tracking
Physical specifications
(1) Depth precision can decrease below -10°C and above +45°C.
Technical drawings
ZED 2i
ZED Mini

System requirements
The ZED 2i and ZED Mini connect to the host over USB 3.0. See the Recommended Specifications for ZED SDK page for the up-to-date host requirements.
Minimum ZED SDK version
Part numbers
Standards and compliance
The compliance certificates are available on the StereoLabs certificates page.