Recommended Specifications for ZED SDK

We recommend the following system specifications for developing software with the ZED SDK:

PC MinimumPC RecommendedEmbedded Systems
ProcessorDual-core 2.3GHzQuad-core 2.7GHz or fasterNVIDIA® Jetson™ Xavier, Orin, Thor **
RAM8GB16GBmin 4 GB models
Graphics CardNVIDIA® RTX GPU *NVIDIA® RTX model with >6 GB VRAMNVIDIA® Jetson™ Xavier, Orin
ConnectivityUSB 2.0 ***USB 3.0USB 2.0 *** / USB 3.0 / GMSL2
Operating SystemWindows 10/11, Ubuntu 22.04, 24.04Windows 10/11, Ubuntu 22.04, 24.04Jetson™ Linux v35.3/v35.4/v36.x (JP5/JP6/JP7) ****

* An NVIDIA® GPU with Compute Capabilities >= 7.5 based on Turing or more recent micro-architecture is required.

** NVIDIA® Jetson™ Thor support is under development and can have some limitations.

*** With USB 2.0, the maximum supported resolution is VGA at 30 FPS.

**** Jetson™ Linux v35.5 and v35.6 are not supported.

NVIDIA® Driver Requirements #

We recommend using the latest NVIDIA® drivers available for your desktop/laptop GPU.

We recommend you follow the official NVIDIA® Driver Download page instructions to get the latest drivers for your GPU.

⚠️ Warning: This is not required for NVIDIA® Jetson™ embedded systems as the NVIDIA® drivers are already included in the Jetson™ Linux distribution.

To install the open kernel module flavor:

sudo apt-get install -y nvidia-open

To install the proprietary kernel module flavor:

sudo apt-get install -y cuda-drivers

We recommend you follow the official NVIDIA® Driver Installation Guide for Ubuntu for more details.