ZED X One Specifications
This page gathers the hardware specifications of the ZED X One GS, ZED X One 4K and ZED X One S monocular cameras. The reference documents are the official ZED X One datasheets.
For the barebone MIPI version of the camera, see the ZED X One Core specifications.
Image sensor
The ZED X One GS and ZED X One S are built around an AR0234 1/2.6” 2.3 MP RGB global shutter sensor, which provides good low-light capabilities and distortion-free images of fast-moving objects. The ZED X One 4K uses a 1/1.8” 8.4 MP rolling shutter sensor with HDR technology, for applications that require maximum visual detail.
All three models support hardware synchronization of multiple connected cameras at frame level within 15 µs.
Optics
ZED X One GS and ZED X One S lens options
The IP69K rating of the ZED X One S applies to the Wide lens model only.
ZED X One 4K optics
Motion sensor
All three models integrate a BOSCH BMI088 IMU, a high-performance 6-axis inertial sensor with a 16-bit triaxial accelerometer and gyroscope, providing orientation and motion detection of the camera. Its high vibration robustness and temperature stability make it suitable for harsh industrial robotics environments.
You can access the sensor data through the Sensors API of the ZED SDK.
Sensor positions
The offset values specify the location of the IMU origin with respect to the center of the image plane.
ZED X One GS
ZED X One 4K
ZED X One S

For the ZED X One 4K, the image plane to glass cover distance is 1.03 mm and the sensor thickness is 1.95 mm.
Physical specifications
Technical drawings
ZED X One GS - Narrow lens
ZED X One GS - Wide lens
ZED X One 4K - Wide lens
ZED X One S - Narrow lens
ZED X One S - Wide lens
ZED X One S - Fisheye lens

System requirements
The ZED X One cameras require an NVIDIA® Jetson™ host equipped with a ZED Link Mono, Duo or Quad capture card for their GMSL2 connection. See the Recommended Specifications for ZED SDK page for the up-to-date host requirements.
On a ZED Link Quad capture card, up to 8 ZED X One GS or ZED X One S cameras can be captured at 1920x1200 @30 fps, or up to 4 ZED X One 4K cameras at 3840x2160 @15 fps.
Minimum ZED SDK version
Part numbers
Standards and compliance
The compliance certificates are available on the StereoLabs certificates page.