ZED Box Orin
Congratulations on being the owner of a brand-new ZED Box embedded PC!

StereoLabs’ ZED Box Orin is a compact gateway powered by NVIDIA® Jetson™ for challenging AIoT (Artificial Intelligence of Things) in mobile and field situations. It is designed to bring spatial perception and understanding at the edge and aggregate, process, and analyze data from 3D sensors and equipment.
Main features
The ZED Box Orin is a ready-to-use edge AI system: an NVIDIA® Jetson™ compute module, native GMSL2 camera connectivity, and industrial-grade I/O in a compact, fanless enclosure with passive heat dissipation.
Compute module
The ZED Box Orin is available with different NVIDIA® Jetson™ compute modules, so you can match the computing power to the requirements of your application:
- NVIDIA® Jetson™ Orin Nano 8 GB - 67 TOPS
- NVIDIA® Jetson™ Orin NX 8 GB - 117 TOPS
- NVIDIA® Jetson™ Orin NX 16 GB - 157 TOPS
GMSL2 camera connectivity
GMSL2 connectivity is a standard feature of the ZED Box Orin. It enables high-speed, low-latency data transfer between the processing unit and your ZED GMSL2 cameras, making it an ideal choice for industrial grade applications.
- 4 GMSL2 ports on a single 4-wire FAKRA connector, organized in 2 groups: A (ports #0 and #1) and B (ports #2 and #3).
- Compatible with ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One S, and ZED X One 4K cameras.
- The GMSL2 driver is pre-installed, so the cameras are available as soon as you connect them.
The GMSL2 guide provides detailed information on how to use GMSL with the ZED Box Orin, including instructions on how to install the GMSL driver and configure multi-camera setups.
Connectivity
All the connection ports are available on the front panel, described in the installation guide:
- 1x GMSL2 4-wire FAKRA camera connector
- 1x 10/100/1000 Base-T Ethernet RJ45 with PoE+ support
- 3x USB 3.0 Type-A
- 1x HDMI
- 1x Micro USB2.0 Type-B for system flashing, OTG, and serial console access
- WiFi module with external antenna
- 1x external antenna connector for the GNSS option
Storage memory
An internal NVMe SSD mounted on an M.2 socket hosts the operating system and your data. Three capacities are available:
- 256 GB
- 1 TB
- 2 TB
Power supply
The ZED Box Orin can be powered in two ways:
- 12V DC barrel jack, with the provided power supply: allows the use of the 25W power mode.
- PoE+, through a PoE+-enabled network switch: the power mode must not exceed 15W.
Software
The ZED Box Orin is shipped with a pre-configured operating system, including the NVIDIA® JetPack™ software stack, the ZED SDK, and the GMSL2 drivers, so it is operational out of the box. Flashing is only required to change the JetPack version or to recover the device, as described in the flashing guide.
Options
In addition to the features above, the ZED Box Orin can be configured with the following options, based on your specific needs and use cases.
GNSS Option
With the GNSS option, users can take advantage of the ZED Box Orin’s advanced processing capabilities to create AI systems that can operate with high precision and accuracy, even in challenging environments.
You can get started with setting up the GNSS module with our guide Using GNSS with ZED Box. The guide includes step-by-step instructions on how to enable the GNSS module on the ZED Box Orin and configure it for optimal performance.
Hardware reference
- CAD Files - the most up-to-date CAD files of all our products.