Vision systems for forklifts
Dynamic factories and warehouses need precise 3D vision. So forklifts perceive instantly, move confidently at scale.








ZED cameras can be mounted onto forklifts, regardless of whether it’s indoors or outdoors or the weather conditions, making it a flexible solution that can be utilized for multiple missions and tasks across warehouses and factories.

Driving reliable and optimized logistics automation for automatic visual parcel counting.
Mountable on any forklift, ZED cameras give forklifts smart vision. Powered by 2 ZED X for front and rear 3D awareness, 1 ZED X Mini or ZED X One 4K for precise pallet detection and video tracking, and the ZED Box for real-time sensor fusion, the system delivers 3D people detection, pallet recognition, and accurate localization — enabling faster navigation, safer operations, and smoother pallet handling in any environment.

Stereolabs has developed a unique vision platform that accelerates the development and deployment of automated intelligent machines and equipment. It combines real-time, AI-powered camera-based vision to bring autonomy, automation, and intelligence to existing machinery.
Real-time depth perception enables reliable detection of obstacles and people during maneuvering and reversing in dynamic environments.
Capture distortion-free images of lightning-fast action with a global shutter sensor that preserves full dynamic range and image quality. No blurred or curved lines, just perfect pixels in every scene.
Broad compatibility with ECUs and embedded computers simplifies integration, while native driver support reduces OEM engineering effort.
Flexible multi-camera setups support 2D and 3D perception needs, with precise hardware synchronization and frame-level alignment down to 15 µs across devices.
Ultra-low latency delivers faster perception-to-action cycles, enabling smoother forklift movement, tighter control loops, and more responsive behavior during high-speed maneuvers.
Stereolabs’ perception stack is built to meet the demands of fast-paced and constantly evolving logistics environments. It delivers accurate 3D awareness in real time, enabling machines to operate reliably in dense, structured, and dynamic indoor spaces without relying on external infrastructure.
Delivers precise 3D measurements in challenging conditions like low-light zones, reflective floors, repetitive patterns, and partial occlusions.
Enables centimetric localization based on visual SLAM in indoor environments with GNSS-denied areas.
Detects and tracks people, machines, and objects in motion to support safe operation and optimized operations.


businesses
developers
scientific publications
Unlock vision-driven precision for your smart machine. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



























Stereolabs enables machines to perceive complex indoor environments with clarity, helping them navigate shared spaces with confidence.

An overhead camera monitors the loading area to identify pallet locations and in real-time. This system transmits precise target coordinates to the forklift, guiding it for autonomous pickup.
High-fidelity color, depth, and pose data are streamed continuously for reliable round-the-clock operation, ensuring uninterrupted perception in long-running deployments.
Monitors human movement patterns to support activity tracking, detect risky behaviors, and improve behavior awareness.


The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.

The ZED X Mini is the ideal choice for manipulation tasks across agriculture, logistics and construction. This camera is especially well adapted to short-range applications such as automation and picking.

NVIDIA® Jetson Orin™ NX series modules deliver up to 100 TOPS of AI performance in the smallest form-factor, with power configurable between 10W and 25W. This gives you the performance of Jetson AGX Xavier™ and 2x the performance of Jetson Xavier NX. The ZED Box Orin™ 16GB series can optionally include a dual or quad GMSL2 interface to connect up to 2 ZED X cameras.