This class serves as the primary interface between the camera and the various features provided by the SDK when using Monocular cameras. More...
Functions | |
| CameraOne () | |
| Default constructor. More... | |
| ~CameraOne () | |
| Class destructor. More... | |
| ERROR_CODE | open (const InitParametersOne init_parameters=InitParametersOne()) |
| Opens the camera from the provided InitParametersOne. More... | |
| bool | isOpened () const |
| Reports if the camera has been successfully opened. More... | |
| InitParametersOne | getInitParameters () const |
| Returns the InitParametersOne used. More... | |
| CameraOneInformation | getCameraInformation (Resolution image_size=Resolution(0, 0)) const |
| Returns the CameraOneInformation associated the camera being used. More... | |
| CUstream | getCUDAStream () |
| Gets the Camera-created CUDA stream for sharing it with other CUDA-capable libraries. More... | |
| ERROR_CODE | close () |
| Close an opened camera. More... | |
| float | getCurrentFPS () |
| Returns the current framerate at which the grab() method is successfully called. More... | |
| Timestamp | getTimestamp (TIME_REFERENCE reference_time) |
| Returns the timestamp in the requested TIME_REFERENCE. More... | |
| ERROR_CODE | read () |
| Capture the latest images from the camera and rectify them. More... | |
| ERROR_CODE | grab () |
| This method will call read if hasn't been called already. More... | |
| ERROR_CODE | retrieveImage (Mat &oMat, VIEW view=VIEW::LEFT, sl::MEM mem=sl::MEM::CPU, Resolution image_size=sl::Resolution(0, 0)) |
| Retrieves images from the camera. More... | |
| ERROR_CODE | retrieveImage (RawBuffer &raw_buffer) |
| Retrieves the raw NvBufSurface buffer for zero-copy access to the native camera capture buffer. More... | |
| ERROR_CODE | getRawBufferPoolFds (std::vector< RawBufferFd > &fds) |
| Query the dmabuf file descriptors of the capture buffer pool (Jetson GMSL cameras). More... | |
| ERROR_CODE | retrieveTensor (Tensor &dest, const TensorParameters ¶ms, cudaStream_t stream=0) |
| Retrieved a sl::Tensor, containing the input image pre-processed for inference with SVO or live camera. More... | |
| ERROR_CODE | getSensorsData (SensorsData &oData, const TIME_REFERENCE reference_time) |
| Retrieves the SensorsData (IMU) at a specific time reference. More... | |
| ERROR_CODE | getSensorsDataBatch (std::vector< SensorsData > &oData) |
| Retrieves all sensor data associated with the most recently grabbed frame. More... | |
| ERROR_CODE | getCameraSettings (VIDEO_SETTINGS settings, int &setting) |
| Returns the current value of the requested camera setting (gain, brightness, hue, exposure, etc.). More... | |
| ERROR_CODE | getCameraSettings (VIDEO_SETTINGS settings, int &min_val, int &max_val) |
| Fills the current values of the requested settings for VIDEO_SETTINGS that supports two values (min/max). More... | |
| ERROR_CODE | getCameraSettings (VIDEO_SETTINGS settings, Rect &roi) |
| Overloaded method for VIDEO_SETTINGS::AEC_AGC_ROI which takes a Rect as parameter. More... | |
| ERROR_CODE | setCameraSettings (VIDEO_SETTINGS settings, int value=VIDEO_SETTINGS_VALUE_AUTO) |
| Sets the value of the requested camera setting (gain, brightness, hue, exposure, etc.). More... | |
| ERROR_CODE | setCameraSettings (VIDEO_SETTINGS settings, int min, int max) |
| Sets the value of the requested camera setting that supports two values (min/max). More... | |
| ERROR_CODE | setCameraSettings (VIDEO_SETTINGS settings, Rect roi, bool reset=false) |
| Overloaded method for VIDEO_SETTINGS::AEC_AGC_ROI which takes a Rect as parameter. More... | |
| ERROR_CODE | getCameraSettingsRange (VIDEO_SETTINGS settings, int &min, int &max) |
| Get the range for the specified camera settings VIDEO_SETTINGS as min/max value. More... | |
| bool | isCameraSettingSupported (VIDEO_SETTINGS setting) |
| Test if the video setting is supported by the camera. More... | |
| ERROR_CODE | enableRecording (RecordingParameters recording_parameters) |
| Creates an SVO file to be filled by enableRecording() and disableRecording(). More... | |
| RecordingStatus | getRecordingStatus () |
| Get the recording information. More... | |
| void | pauseRecording (bool status) |
| Pauses or resumes the recording. More... | |
| void | disableRecording () |
| Disables the recording initiated by enableRecording() and closes the generated file. More... | |
| unsigned int | getFrameDroppedCount () |
| Returns the number of frames dropped since grab() was called for the first time. More... | |
| int | getSVOPosition () |
| Returns the current playback position in the SVO file. More... | |
| int | getSVOPositionAtTimestamp (const sl::Timestamp ×tamp) |
| Retrieves the frame index within the SVO file corresponding to the provided timestamp. More... | |
| ERROR_CODE | setSVOPosition (int position) |
| Sets the playback cursor to the desired frame number in the SVO file. More... | |
| int | getSVONumberOfFrames () |
| Returns the number of frames in the SVO file. More... | |
| ERROR_CODE | ingestDataIntoSVO (const sl::SVOData &data) |
| Ingest SVOData in a SVO file. More... | |
| ERROR_CODE | retrieveSVOData (const std::string &key, std::map< sl::Timestamp, sl::SVOData > &data, sl::Timestamp ts_begin=0, sl::Timestamp ts_end=0) const |
| Retrieves SVO data from the SVO file at the given channel key and in the given timestamp range. More... | |
| std::vector< std::string > | getSVODataKeys () const |
| Get the external channels that can be retrieved from the SVO file. More... | |
| ERROR_CODE | enableStreaming (StreamingParameters streaming_parameters=StreamingParameters()) |
| Creates a streaming pipeline. More... | |
| void | disableStreaming () |
| Disables the streaming initiated by enableStreaming(). More... | |
| bool | isStreamingEnabled () |
| Tells if the streaming is running. More... | |
| StreamingParameters | getStreamingParameters () |
| Returns the StreamingParameters used. More... | |
| std::vector< EncodedStreamInfo > | getEncodedStreamsInfo () const |
| Lists every encoded source the camera currently exposes. More... | |
| ERROR_CODE | retrieveEncodedStreamPacket (EncodedStreamPacket &out_packet, ENCODED_STREAM_SOURCE source) |
| Retrieves the latest encoded packet from the given source. More... | |
Static Functions | |
| static ERROR_CODE | reboot () |
| Performs a hardware reset of the CameraOne. More... | |
| static std::vector< sl::DeviceProperties > | getDeviceList (void) |
| List all the connected devices with their associated information. More... | |
| static void | setTimestampClock (TIMESTAMP_CLOCK clock) |
| Sets the clock source used for all SDK timestamps (images and sensors). More... | |
| static TIMESTAMP_CLOCK | getTimestampClock () |
| Returns the clock source currently used for SDK timestamps. More... | |
| static void | setMaxSystemClockStepMs (float limit_ms) |
| Sets the maximum system-clock step (ms) the SDK follows per sample when the host clock is adjusted backward. Only meaningful in SYSTEM_CLOCK mode. See sl::setMaxSystemClockStepMs() for the full cheat sheet. More... | |
| static float | getMaxSystemClockStepMs () |
| Returns the current system-clock step clamp in milliseconds. More... | |
| static std::vector< sl::StreamingProperties > | getStreamingDeviceList () |
| List all the streaming devices with their associated information. More... | |
This class serves as the primary interface between the camera and the various features provided by the SDK when using Monocular cameras.
A standard program will use the sl::CameraOne class like this:
| CameraOne | ( | ) |
Default constructor.
Creates an empty CameraOne object. Its parameters will be set when calling open() with (optional) desired InitParametersOne.
| ~CameraOne | ( | ) |
Class destructor.
The destructor will call the close() function and clear the memory previously allocated by the object.
| ERROR_CODE open | ( | const InitParametersOne | init_parameters = InitParametersOne() | ) |
Opens the camera from the provided InitParametersOne.
| init_parameters | : A structure containing all the initial parameters. Default: a preset of InitParametersOne. |
| bool isOpened | ( | ) | const |
Reports if the camera has been successfully opened.
It has the same behavior as checking if open() returns ERROR_CODE::SUCCESS.
| InitParametersOne getInitParameters | ( | ) | const |
Returns the InitParametersOne used.
It corresponds to the structure given as argument to the open() method.
| CameraOneInformation getCameraInformation | ( | Resolution | image_size = Resolution(0, 0) | ) | const |
Returns the CameraOneInformation associated the camera being used.
To ensure accurate calibration, it is possible to specify a custom resolution as a parameter when obtaining scaled information, as calibration parameters are resolution-dependent.
When reading an SVO file, the parameters will correspond to the camera used for recording.
| image_size | : You can specify a size different from the default image size to get the scaled camera information. Default = (0,0) meaning original image size (given by getCameraInformation().camera_configuration.resolution). |
| CUstream getCUDAStream | ( | ) |
Gets the Camera-created CUDA stream for sharing it with other CUDA-capable libraries.
| ERROR_CODE close | ( | ) |
Close an opened camera.
If open() has been called, this method will close the connection to the camera (or the SVO file) and free the corresponding memory.
If open() wasn't called or failed, this method won't have any effects.
| float getCurrentFPS | ( | ) |
Returns the current framerate at which the grab() method is successfully called.
The returned value is based on the difference of camera timestamps between two successful grab() calls.
| Timestamp getTimestamp | ( | TIME_REFERENCE | reference_time | ) |
Returns the timestamp in the requested TIME_REFERENCE.
This function can also be used when playing back an SVO file.
| reference_time | : The selected TIME_REFERENCE. |
| ERROR_CODE read | ( | ) |
Capture the latest images from the camera and rectify them.
This method is meant to be called frequently in the main loop of your application.
| ERROR_CODE grab | ( | ) |
This method will call read if hasn't been called already.
| ERROR_CODE retrieveImage | ( | Mat & | oMat, |
| VIEW | view = VIEW::LEFT, |
||
| sl::MEM | mem = sl::MEM::CPU, |
||
| Resolution | image_size = sl::Resolution(0, 0) |
||
| ) |
Retrieves images from the camera.
| oMat | : The sl::Mat to store the image. The method will create the Mat if necessary at the proper resolution. If already created, it will just update its data. |
| view | the desired view, only relates to VIEW::LEFT_XXX as VIEW::LEFT_XXX (lens distortion free, rectified) and VIEW::LEFT_UNRECTIFIED_XXX (with the lens distortion) |
| mem | the desired memory type for your output image |
| image_size | : If specified, define the resolution of the output sl::Mat. If set to Resolution(0,0), the camera resolution will be taken. Default: (0,0). |
| ERROR_CODE retrieveImage | ( | RawBuffer & | raw_buffer | ) |
Retrieves the raw NvBufSurface buffer for zero-copy access to the native camera capture buffer.
This method provides direct access to the underlying NvBufSurface buffer without copying data. For mono cameras, only the left buffer is filled; the right buffer will be nullptr.
| raw_buffer | : The RawBuffer to store the buffer reference. |
| ERROR_CODE getRawBufferPoolFds | ( | std::vector< RawBufferFd > & | fds | ) |
Query the dmabuf file descriptors of the capture buffer pool (Jetson GMSL cameras).
Mono variant of Camera::getRawBufferPoolFds(): on Argus-based GMSL cameras, the capture pipeline pre-allocates a fixed pool of native DMA buffers at open time and cycles them for the whole capture session. Query the list once to share the descriptors with subscriber processes (e.g. over a Unix socket with SCM_RIGHTS), then match per-frame buffers via RawBuffer::getFd() by fd value within the same generation.
| [out] | fds | : Filled with the descriptors backing the camera frames. |
generation. | ERROR_CODE retrieveTensor | ( | Tensor & | dest, |
| const TensorParameters & | params, | ||
| cudaStream_t | stream = 0 |
||
| ) |
Retrieved a sl::Tensor, containing the input image pre-processed for inference with SVO or live camera.
This method provides a way to obtain the pre-processed input image in a format suitable for deep learning inference tasks. The retrieved Tensor is allocated on the GPU, allowing for efficient processing and integration with deep learning frameworks.
The pre-processing steps applied to the input image include resizing, normalization, and any other transformations required to prepare the image for inference.
This method is particularly useful when working with deep learning models that require specific input formats and pre-processing steps. By retrieving the pre-processed Tensor directly from the Camera class, users can streamline their workflow and ensure compatibility with their deep learning pipelines.
| dest | : The Tensor to store the pre-processed input image for inference. |
| params | : Options to configure the pre-processing steps applied to the input image. |
| stream | : If passed, the CUDA stream to use for GPU calls. 0 by default. |
| ERROR_CODE getSensorsData | ( | SensorsData & | oData, |
| const TIME_REFERENCE | reference_time | ||
| ) |
Retrieves the SensorsData (IMU) at a specific time reference.
The delta time between previous and current values can be calculated using data.imu.timestamp
| [out] | oData | : The SensorsData variable to store the data. |
| [in] | reference_time | : Defines the reference from which you want the data to be expressed. |
| ERROR_CODE getSensorsDataBatch | ( | std::vector< SensorsData > & | oData | ) |
Retrieves all sensor data associated with the most recently grabbed frame.
| [out] | oData | : A vector that will be populated with SensorsData objects associated with the currently grabbed frame. |
| ERROR_CODE getCameraSettings | ( | VIDEO_SETTINGS | settings, |
| int & | setting | ||
| ) |
Returns the current value of the requested camera setting (gain, brightness, hue, exposure, etc.).
Possible values (range) of each setting are available here.
| settings | : The requested setting. |
| setting | : The setting variable to fill. |
| ERROR_CODE getCameraSettings | ( | VIDEO_SETTINGS | settings, |
| int & | min_val, | ||
| int & | max_val | ||
| ) |
Fills the current values of the requested settings for VIDEO_SETTINGS that supports two values (min/max).
This method only works with the following VIDEO_SETTINGS:
Possible values (range) of each setting are available here.
| settings | : The requested setting. |
| min_val | : The setting minimum variable to fill. |
| max_val | : The setting maximum variable to fill. |
| ERROR_CODE getCameraSettings | ( | VIDEO_SETTINGS | settings, |
| Rect & | roi | ||
| ) |
Overloaded method for VIDEO_SETTINGS::AEC_AGC_ROI which takes a Rect as parameter.
| settings | : Must be set at VIDEO_SETTINGS::AEC_AGC_ROI, otherwise the method will have no impact. |
| roi | : Roi that will be filled. |
| ERROR_CODE setCameraSettings | ( | VIDEO_SETTINGS | settings, |
| int | value = VIDEO_SETTINGS_VALUE_AUTO |
||
| ) |
Sets the value of the requested camera setting (gain, brightness, hue, exposure, etc.).
This method only applies for VIDEO_SETTINGS that require a single value.
Possible values (range) of each setting are available here.
| settings | : The setting to be set. |
| value | : The value to set. Default: auto mode |
| ERROR_CODE setCameraSettings | ( | VIDEO_SETTINGS | settings, |
| int | min, | ||
| int | max | ||
| ) |
Sets the value of the requested camera setting that supports two values (min/max).
This method only works with the following VIDEO_SETTINGS:
Possible values (range) of each setting are available here.
| settings | : The setting to be set. |
| min | : The minimum value that can be reached (-1 or 0 gives full range). |
| max | : The maximum value that can be reached (-1 or 0 gives full range). |
| ERROR_CODE setCameraSettings | ( | VIDEO_SETTINGS | settings, |
| Rect | roi, | ||
| bool | reset = false |
||
| ) |
Overloaded method for VIDEO_SETTINGS::AEC_AGC_ROI which takes a Rect as parameter.
| settings | : Must be set at VIDEO_SETTINGS::AEC_AGC_ROI, otherwise the method will have no impact. |
| roi | : Rect that defines the target to be applied for AEC/AGC computation. Must be given according to camera resolution. |
| reset | : Cancel the manual ROI and reset it to the full image. |
| ERROR_CODE getCameraSettingsRange | ( | VIDEO_SETTINGS | settings, |
| int & | min, | ||
| int & | max | ||
| ) |
Get the range for the specified camera settings VIDEO_SETTINGS as min/max value.
| settings | : Must be set at a valid VIDEO_SETTINGS that accepts a min/max range and available for the current camera model. |
| min | : The minimum value that can be reached to be fill. |
| max | : The maximum value that can be reached to be fill. |
| bool isCameraSettingSupported | ( | VIDEO_SETTINGS | setting | ) |
Test if the video setting is supported by the camera.
| setting | : The video setting to test |
| ERROR_CODE enableRecording | ( | RecordingParameters | recording_parameters | ) |
Creates an SVO file to be filled by enableRecording() and disableRecording().
SVO files are custom video files containing the un-rectified images from the camera along with some meta-data like timestamps or IMU orientation (if applicable).
They can be used to simulate a live ZED and test a sequence with various SDK parameters.
Depending on the application, various compression modes are available. See SVO_COMPRESSION_MODE.
| recording_parameters | : A structure containing all the specific parameters for the recording such as filename and compression mode. Default: a reset of RecordingParameters . |
| RecordingStatus getRecordingStatus | ( | ) |
Get the recording information.
| void pauseRecording | ( | bool | status | ) |
Pauses or resumes the recording.
| status | : If true, the recording is paused. If false, the recording is resumed. |
| void disableRecording | ( | ) |
Disables the recording initiated by enableRecording() and closes the generated file.
| unsigned int getFrameDroppedCount | ( | ) |
Returns the number of frames dropped since grab() was called for the first time.
A dropped frame corresponds to a frame that never made it to the grab method.
This can happen if two frames were extracted from the camera when grab() is called. The older frame will be dropped so as to always use the latest (which minimizes latency).
| int getSVOPosition | ( | ) |
Returns the current playback position in the SVO file.
The position corresponds to the number of frames already read from the SVO file, starting from 0 to n.
Each grab() call increases this value by one (except when using InitParametersOne::svo_real_time_mode).
| int getSVOPositionAtTimestamp | ( | const sl::Timestamp & | timestamp | ) |
Retrieves the frame index within the SVO file corresponding to the provided timestamp.
| timestamp | The target timestamp for which the frame index is to be determined. |
| ERROR_CODE setSVOPosition | ( | int | position | ) |
Sets the playback cursor to the desired frame number in the SVO file.
This method allows you to move around within a played-back SVO file. After calling, the next call to grab() will read the provided frame number.
| position | : The position to set the SVO cursor to. |
| int getSVONumberOfFrames | ( | ) |
Returns the number of frames in the SVO file.
| ERROR_CODE ingestDataIntoSVO | ( | const sl::SVOData & | data | ) |
Ingest SVOData in a SVO file.
| data | : Data to ingest in the SVO file. |
| ERROR_CODE retrieveSVOData | ( | const std::string & | key, |
| std::map< sl::Timestamp, sl::SVOData > & | data, | ||
| sl::Timestamp | ts_begin = 0, |
||
| sl::Timestamp | ts_end = 0 |
||
| ) | const |
Retrieves SVO data from the SVO file at the given channel key and in the given timestamp range.
| key | : The key of the SVOData that is going to be retrieved. |
| data | : The map to be filled with SVOData objects, with timestamps as keys. |
| ts_begin | : The beginning of the range. |
| ts_end | : The end of the range. |
| std::vector<std::string> getSVODataKeys | ( | ) | const |
Get the external channels that can be retrieved from the SVO file.
| ERROR_CODE enableStreaming | ( | StreamingParameters | streaming_parameters = StreamingParameters() | ) |
Creates a streaming pipeline.
| streaming_parameters | : A structure containing all the specific parameters for the streaming. Default: a reset of StreamingParameters . |
| void disableStreaming | ( | ) |
Disables the streaming initiated by enableStreaming().
See enableStreaming() for an example.
| bool isStreamingEnabled | ( | ) |
Tells if the streaming is running.
| StreamingParameters getStreamingParameters | ( | ) |
Returns the StreamingParameters used.
It corresponds to the structure given as argument to the enableStreaming() method.
| std::vector<EncodedStreamInfo> getEncodedStreamsInfo | ( | ) | const |
Lists every encoded source the camera currently exposes.
See Camera::getEncodedStreamsInfo() for full documentation; same semantics on monocular CameraOne (RECEIVING / SENDING / RECORDING).
| ERROR_CODE retrieveEncodedStreamPacket | ( | EncodedStreamPacket & | out_packet, |
| ENCODED_STREAM_SOURCE | source | ||
| ) |
Retrieves the latest encoded packet from the given source.
See Camera::retrieveEncodedStreamPacket() for full documentation. Same polling semantics on monocular CameraOne.
|
static |
Performs a hardware reset of the CameraOne.
|
static |
List all the connected devices with their associated information.
This method lists all the cameras available and provides their serial number, models and other information.
|
static |
|
static |
Returns the clock source currently used for SDK timestamps.
|
static |
Sets the maximum system-clock step (ms) the SDK follows per sample when the host clock is adjusted backward. Only meaningful in SYSTEM_CLOCK mode. See sl::setMaxSystemClockStepMs() for the full cheat sheet.
|
static |
Returns the current system-clock step clamp in milliseconds.
|
static |
List all the streaming devices with their associated information.