Technical Specification

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
      Buy it with

      GMSL2
      IP67
      ZED-X-Mini-2.2mm

      ZED X Mini Stereo Camera

      From $549
      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From $15
      GMSL2

      ZED X One GS

      From $380
      gmsl2_cable_extender_5m

      GMSL2 Fakra Extension Cable M-F

      From $20
      Store/Cameras/Stereo Cameras — GMSL2/ZED X Stereo Camera
      GMSL2
      IP67
      ZED-X-2.2mm
      GMSL2
      IP67
      ZED-X-2.2mm
      GMSL2
      IP67
      ZED-X-4mm
      GMSL2
      IP67
      ZED-X-4mm
      GMSL2
      IP67
      ZED-X-4mm
      GMSL2
      IP67
      ZED-X-2.2mm
      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      $599
      The ZED X is the most advanced AI stereo camera for robotics and spatial perception.
      Polarizer
      Lens Focal Length
      Cable F-F

      Accessories

      ZED Link - Duo
      ZED Link Capture Card Duo
      $379
      gmsl2_cable_extender_5m
      GMSL2 Fakra Extension Cable M-F
      From $20
      GMSL2 Fakra Right-Angle Extension Cable M-F
      From $15

      The ZED X GS is the ideal choice for adding autonomy and automation capabilities to machines in dynamic environments. Its global shutter is ideal for capturing crisp and distortion-free footage of fast-moving objects in robotics applications.

      Powered by the ZED SDK, the ZED X GS camera combines powerful hardware and intelligent software to create an unrivalled solution for collision avoidance, 3D perception, localization and semantic recognition for machine automation. 

      Camera Features
      • 2.3MP Color Global shutter sensor
      • Resolution: 2 x (1920x1200) @60fps
      • High accuracy depth perception from 0.2 to 20m (2.2mm lens), 1.0 to 35m (4mm lens)
      • Built-in industrial IMU
      • IP67 certified
      • Multi-camera hardware synchronization and trigger through GMSL2.
      • Secure GMSL2 connection with power
      • View Cable Guide
      • Compatible with ZED Box and GMSL2 Capture Cards

       

        • 1x ZED X
        • Perception
        • Localization
        • Collision Avoidance
        • Smart Navigation
        • Volumetric Measurement
          DatasheetSDKDriversDocumentationVolume Pricing
        ProductSKUHS CodeCOO
        No Polarizer / 2.2mmZED-3111108525.89.00FRANCE
        No Polarizer / 4mmZED-3121108525.89.00FRANCE
        With Polarizer / 2.2mmZED-3111208525.89.00FRANCE
        With Polarizer / 4mmZED-3121208525.89.00FRANCE
        Shipping: Worldwide. Dispatched in 2-3 working days.
        $599