Technical Specification

      Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us
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
      Store/Cameras/Stereo Cameras — USB 3.1/ZED Mini Stereo Camera
      USB 3.1
      USB 3.1
      ZED Mini top view
      USB 3.1
      ZED Mini Side
      USB 3.1
      ZED Mini USB cable
      USB 3.1
      ZED Mini Packaging
      USB 3.1

      ZED Mini Stereo Camera

      $399
      The ZED Mini is a lightweight depth and motion sensing camera. Optimized for mixed-reality and robotics, the ZED Mini features new Ultra depth sensing mode, visual-inertial technology for improved motion tracking and compact design for simpler integration.


      Product Features
      • Built-in 6DoF IMU for accurate motion tracking.
      • HD depth sensing with new Ultra mode.
      • Small form factor with 6.5cm eye separation.
      • Aluminium frame for improved robustness and integration.
      • USB Type-C for high-speed data transfer and improved reliability.
      • ZED SDK for application development.

      System Requirements for SDK
      • Dual-core 2.3GHz or faster processor
      • 4 GB RAM or more
      • USB 3.0

      System Requirements for AR
      • Quad-core 3.0GHz or faster processor
      • 8 GB RAM or more
      • NVIDIA GTX 2070 or higher
      • Windows 11, Linux
      • USB 3.0
      • 1x ZED Mini 
      • 1x USB 3.0 Type-C to Type-A cable 4m
      • 1x USB 3.0 Type-C to Type-A cable 1.5m
        DatasheetSDKDocumentationVolume Discounts
      Shipping: Worldwide. Dispatched in 2-3 working days.
      $399

      Buy it with

      USB 3.0 Type C - 1.5m

      USB 3.0 Type-C Cable

      From $20
      USB 3.1
      IP66
      ZED 2i face

      ZED 2i Stereo Camera

      From $499
      GMSL2
      IP67
      ZED-X-Mini-2.2mm

      ZED X Mini Stereo Camera

      From $549
      USB 3.0 Type-C Dual Dcrew Locking Cable 3m

      USB 3.0 Type-C Dual Screw Locking Cable

      From $15