Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
Compare

Mechanical

Weight
50g
55g
59g
Dimensions
31mm x 31mm x 52mm
31mm x 31mm x 52.7mm
31mm x 31mm x 58.1mm
Operating Temperature
-20°C to +55°C (-4°F to 131°F)
-20°C to +55°C (-4°F to 131°F)
-20°C to +55°C (-4°F to 131°F)

Video Output

Video Output
1920x1200 @15/30/60fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode
1920x1200 @15/30/60fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode
3840x2160 @15fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode

Motion

Motion Sensors
200Hz / 400Hz 16-bits
 Accelerometer (up to 12g)
200Hz / 400Hz 16-bits
 Accelerometer (up to 12g)
200Hz / 400Hz 16-bits
 Accelerometer (up to 12g)

Lens

Lens Type
Narrow
Wide
Wide
Focal Length
4mm
2.2mm
3.1mm
Field of View
91°(D) 
 80°(H) 
 52°(V)
120.8°(D) 
 110°(H) 
 79.6°(V)
118.8°(D) 109.9°(H) 71.8°(V)
Polarizing Filter
No
No
No

Image Sensors

Sensor Size
1/2.6” sensors
1/2.6” sensors
1/1.8"
Sensor Resolution
2.3M pixels sensors with 3-micron pixels
2.3M pixels sensors with 3-micron pixels
8.2M pixels sensors with 2µm pixels
Sensor Format
16/10
16/10
16/9
Shutter Sync
Electronic Synchronized Global Shutter
Electronic Synchronized Global Shutter
Electronic Rolling Shutter

Connectivity

Connector
Serial Coax GMSL2 connector - FAKRA Z type
Serial Coax GMSL2 connector - FAKRA Z type
Serial Coax GMSL2 connector - FAKRA Z type
Mounting Options
4x M4 (bottom) + 1/4”-20UNC adapter plate
4x M4 (bottom) + 1/4”-20UNC adapter plate
4x M4 (bottom) + 1/4”-20UNC adapter plate
Power
Power via GMSL2 (PoC)
Power via GMSL2 (PoC)
Power via GMSL2 (PoC)

Capture Card

Capture Card Compatibility
NVIDIA Jetson Orin and Xavier Platforms
NVIDIA Jetson Orin and Xavier Platforms
NVIDIA Jetson Orin and Xavier Platforms

Other

In the Box
• 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
• 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
• 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
Warranty
2-year hardware warranty
2-year hardware warranty
2-year hardware warranty

Compliance

Country of Origin
France
France
France
HS Code
85258940
85258940
85258940
ECCN
EAR99
EAR99
EAR99
RoHS
RoHS 3
RoHS 3
RoHS 3
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
      Store/Cameras/Cameras — GMSL2/ZED X One GS
      GMSL2
      GMSL2
      GMSL2
      GMSL2
      ZED X One - None
      GMSL2
      ZED X One - None
      GMSL2
      ZED X One - None
      GMSL2
      GMSL2

      ZED X One GS

      $399
      Field of view
      Cable F-F

      Accessories

      Dual Camera Mount for ZED X One
      $39
      ZED Link - Duo
      ZED Link Capture Card Duo
      $379
      ZED Box Mini
      From $879
      gmsl2_cable_extender_5m
      GMSL2 Fakra Extension Cable M-F
      From $20

      The ZED X One GS is the ideal choice for multi-camera surround vision or for flexible integration and customization of stereo systems across agriculture, logistics and construction.

      Its global shutter is ideal for capturing crisp and distortion free footage of fast moving objects in robotics applications.

      Product Features
      • 2.3MP Color Global Shutter sensor
      • Resolution: 1920x1200 @60fps.
      • Field of view option: Wide 120.8°(D) x 110°(H) x 79.6°(V) or Narrow 91°(D) x 80°(H) x 52°(V)
      • Built-in industrial grade IMU
      • Multi-camera hardware synchronization and trigger through GMSL2
      • Secure GMSL2 connection with power
      • Multiple S-mount lens options
      • View Cable Guide
      • Compatible with ZED Box and GMSL2 Capture Cards
      • Compatible with ZED SDK

       

      • 1x ZED X One GS
      • Adapter plate + Screws
      • Surround vision
      • Teleoperation
      • Long-range 3D perception
      • Smart Analytics
        Datasheet3D ModelSDKDriversDocumentationVolume Discounts
      ProductSKUHS CodeCOO
      WideZED-41201085258900France
      NarrowZED-41301085258900France
      No lensZED-41101085258900France
      Shipping: Worldwide. Dispatched in 2-3 working days.
      $399

      Buy it with

      Dual Camera Mount for ZED X One

      $39
      GMSL2

      ZED X One 4K

      From $449
      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      From $599
      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From $15