Skip to content
Ouster unveils REV8, the world’s first native-color lidar sensorLearn more
MIPI
MIPI
MIPI
MIPI
MIPI
MIPI
MIPI
MIPI

ZED Link MIPI Quad

$179
The ZED Link MIPI Quad is a high-performance capture card made for ZED X One Core camera setups. It provides a seamless integration with NVIDIA® AGX Thor™ via Holoscan Sensor Bridge* and NVIDIA® AGX Orin™ platforms.

Buy it with

ZED X One Core
From $280

Engineered as a high-throughput interface for space-constrained, tough environments, its compact architecture easily integrates into complex humanoid and robotic platforms. The ZED Link MIPI Quad features four robust, high-bandwidth Industrial MIPI I-PEX channels capable of handling coaxial cable runs up to 50cm while maintaining a perfect signal integrity, ensuring a great routing flexibility over standard MIPI connections.

The capture card is exclusively designed for the ZED X One Core camera model. It features a full compatibility with Holoscan Sensor Bridge for the NVIDIA® Jetson Thor™ platform and a native integration with the NVIDIA® Jetson AGX Orin™, providing a powerful, ultra-low-latency, streamlined solution for the most resource-demanding deployments such as complex perception for humanoids, Physical AI, and real-time spatial AI.

Product Features

  • Up to 4x ZED X One Core camera inputs.
  • Up to 1920x1200 @60fps per channel.
  • High-bandwidth data transmission up to 10Gbps.
  • FPGA-Based real-time video synchronization.
  • Great routing flexibility with up to 50cm cable lengths and a perfect signal integrity.
  • 5V DC power supply (External power is required for flashing only)**.
  • Seamless compatibility with Holoscan Sensor Bridge for NVIDIA® Jetson AGX Thor™ and NVIDIA® Jetson AGX Orin™ platforms.

*Please refer to our online documentation for partner-compatible Holoscan Sensor Bridge boards.** : The ZED Link MIPI Quad is powered through SAMTEC when used with Holoscan Sensor Bridge or NVIDIA® Jetson AGX Orin™ platform.

  • Physical AI
  • Data collection
  • Humanoids
  • Teleoperation
  • Advanced robotics

1x ZED Link MIPI Quad

ProductSKUHS CodeCOO
ZED Link MIPI QuadACC-2130008471.80.10FRANCE
ZED Link MIPI Quad
Worldwide. Shipping from June$179
Worldwide. Shipping from June

Technical Specifications

Downloads

3D Models

CAD files in .STL & .STEP

Datasheets

All technical specifications

SDK

Our software development kit

Drivers

Firmware to get connected

Documentation

Developer resources

top_dual_cc_above
top_quad_cc_under
From $179Order now
From $489Order now
From $379Order now

Mechanical

Operating Temperature
0°C ~ + 60°C
-20°C ~ +85°C
-20°C ~ +85°C
Weight
28 g
55 g
30 g
Dimensions
75.0 x 40.2 x 12.46 mm (LxWxH)
2.95 × 1.58 × 0.49 inches
92.00 x 55.00 x 30.30 mm (LxWxH)
3.63 x 2.17 x 1.20 inches
81.47 x 39.20 x 31.15 mm (LxWxH)
3.20 x 1.54 x 1.23 inches

Connectivity

Power
5V DC (External power is not required on AGX)
Requires external 9-19V power supply
Requires external 9-19V DC power supply.
Deserializer
-
2 x Maxim MAX96712
Maxim MAX96712
Interfaces
Interface J1 (Camera Channel 1) : 30 pins 0.4 mm pitch
Interface J2 (Camera Channel 2) : 30 pins 0.4 mm pitch
Interface J3 (Camera Channel 3) : 30 pins 0.4 mm pitch
Interface J4 (Camera Channel 4) : 30 pins 0.4 mm pitch
Interface J12 (External 5V power input interface) : 2 pins 2 mm pitch
Interface J16 (FPGA programming interface) : 6 pins 1.27 mm pitch
Interface J10 (Samtec to AGX) : 120 pins 0.5 mm pitch, Can be used with AGX OrinTM and AGX ThorTM Developer Kits
Interface J1 & J2 (Fakra Z 4x1) : 2x 4 GMSL2 I/O
Interface J17 (GPIO Header) : 16 pins 2.54mm pitch
Interface J10 External Power (9V - 19V) : Pitch 2mm
Interface J5 (Samtec to AGX) : Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance
Interface J4 (Fakra) : 4 pins
Interface J13 (GPIO Header) : 10 pins
Interface J1 (External 9V-19V) : DC Jack | Inner diameter : 2.5mm | Outer diameter : 6.5mm
Interface J9 and J10 (MIPI CSI 15 pins) : 2x15 pins | Cannot be used simultaneously with the Samtec 120 pins connector J501 mm
Interface J501 (Samtec to AGX) : 120 pins | Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance

Capture Card

Capture Card Compatibility
NVIDIA® Jetson AGX OrinTM, NVIDIA® Jetson AGX ThorTM
Use with NVIDIA Jetson AGX Orin, AGX Xavier and carrier boards.
Use with NVIDIA Jetson AGX Orin, Orin NX and Orin Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Xavier, Xavier NX Developer Kits and carrier boards.

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-2 weeks almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.