Skip to content
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-Mini-4mm
GMSL2
IP67
ZED-X-Mini-4mm
GMSL2
IP67
ZED-X-Mini-4mm
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-Mini-2.2mm

ZED X Mini Stereo Camera

US$549
Unlock next-level machine autonomy with crisp, distortion-free 3D vision. Perfect for robotics requiring precision tracking of fast-moving objects.
Polarizer
Lens Focal Length
GMSL2 Fakra Cable F-F

Buy it with

ZED Box Mini
From US$999
ZED Link - Duo
ZED Link Capture Card Duo
US$379
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From US$20
Compact and precise, the ZED X Mini combines ultra-depth sensing, visual-inertial motion tracking, and simple integration for advanced 3D mapping and perception tasks.


Camera Features
  • Short-range depth camera
  • 2.3MP Color Global shutter sensor
  • Resolution: 2 x (1920x1200) @60fps
  • High accuracy depth perception from 0.1 to 8m (2.2mm lens), 0.15 to 12m (4mm lens)
  • Built-in industrial IMU
  • IP67 certified
  • Multi-camera hardware synchronization and trigger through GMSL2.
  • Secure GMSL2 connection with power
  • View Cable Guide
  • Compatible with ZED Box and GMSL2 Capture Cards
  • Process Automation
  • Volume Measurement
  • Robotic Arms
  • AMRs
  • Short-range Sensing
ProductSKUHS CodeCOO
No Polarizer / 2.2mmZED-3112108525.89.40FRANCE
No Polarizer / 4mmZED-3122108525.89.40FRANCE
With Polarizer / 2.2mmZED-3112208525.89.40FRANCE
With Polarizer / 4mmZED-3122208525.89.40FRANCE
ZED-X-Mini-2.2mm
ZED X Mini Stereo Camera
No Polarizer / 2.2mm
Worldwide shipping. Dispatch within 1-2 weeks.US$549
Worldwide shipping. Dispatch within 1-2 weeks.

Technical Specifications

3D Models

CAD files in .STL & .STEP

Datasheets

All technical specifications

SDK

Our software development kit

Drivers

Firmware to get connected

Documentation

Developer resources

Compare Cameras

ZEDX mini front
ZEDX_front
ZEDmini_front
From US$549Order now
From US$599Order now
From US$399Order now

Mechanical

Dimensions
94 x 32 x 37 mm (3.69 x 1.25 x 1.44 in)
164 x 32 x 37 mm (6.44 x 1.26 x 1.45 in)
124.5 x 30.5 x 26.5 mm (4.9 x 1.2 x 1.04’’)
Baseline
5 cm (1.97 in)
120 mm (4.72 in)
63 mm (2.4’’)
Weight
150 g (0.33 lb)
240 g (0.53 lb)
60 g (0.14 lb)
Operating Temperature
-20°C to +55°C (-4°F to 131°F)
-20°C to +55°C (-4°F to 131°F)
0°C to +45°C (32°F to 113°F)

Video Output

Video Output
1200p at 60, 30 or 15 FPS with Output resolution side-by-side of 2x(1920x1200)
1080p at 60, 30 or 15 FPS with Output resolution side-by-side of 2x(1920x1080)
600p at 120, 60, 30 or 15 FPS with Output resolution side-by-side of 2x(960x600)
1200p at 60, 30 or 15 FPS with Output resolution side-by-side of 2x(1920x1200)
1080p at 60, 30 or 15 FPS with Output resolution side-by-side of 2x(1920x1080)
600p at 120, 60, 30 or 15 FPS with Output resolution side-by-side of 2x(960x600)
2K at 15 FPS with Output resolution side-by-side of 2x(2208x1242)
1080p at 30 or 15 FPS with Output resolution side-by-side of 2x(1920x1080)
720p at 60, 30 or 15 FPS with Output resolution side-by-side of 2x(1280x720)
WVGA at 100 FPS with Output resolution side-by-side of 2x(672x376)
Video Recording
Native resolution video encoding in H.264, H.265 or lossless format (on host)
Native resolution video encoding in H.264, H.265 or lossless format (on host)
Native resolution video encoding in H.264, H.265, Lossless formats (on host)
Video Streaming
Stream anywhere over IP using ZED SDK
Stream anywhere over IP using ZED SDK
Stream anywhere over IP

Depth

Depth Range Max
0.1m to 8m (0.3ft to 26ft) with 2.2 mm lens
0.15m to 12m (0.5ft to 40ft) with 4 mm lens
0.3m to 20m (1ft to 65ft) with 2.2 mm lens
1.0m to 35m (3.3ft to 115ft) with 4 mm lens
0.1m to 15m (0.3ft to 49ft)
Ideal Range
0.1m to 4m (0.3ft to 13ft) with 2.2 mm lens
0.15m to 6m (0.5ft to 20ft) with 4 mm lens
0.3m to 12m (1ft to 40ft) with 2.2 mm lens
1.0m 20m (3.3ft to 65ft) with 4 mm lens
0.1m to 9m (0.3ft to 29.5ft)
Depth Resolution
Native video resolution (in Ultra mode)
Native video resolution (in Ultra mode)
Native video resolution (in Ultra mode)
Depth FPS
Up to 120Hz
Up to 120Hz
Up to 100Hz
Depth Technology
Neural Stereo Depth Sensing
Neural Stereo Depth Sensing
Stereo Depth Sensing

Motion

Motion Sensors
16-bits Accelerometer (up to 12g)
16-bit Gyroscope (up to 1000°/s)
Data Rate: 200 Hz
16-bits Accelerometer (up to 12g)
16-bits Gyroscope (up to 1000°/s)
Data Rate: 200 Hz
Accelerometer
Gyroscope
Data Rate: 800Hz
Pose Update Rate
Up to 120Hz
Up to 120Hz
Up to 100Hz
Pose Drift
Translation: 0.3%
Rotation: 0.003°/m
(without loop correction)
Translation: 0.3%
Rotation: 0.003°/m
(without loop correction)
Translation: 1.0%
Rotation: 0.013°/m
(without loop correction)
Motion Technology
Visual-inertial stereo SLAM with advanced sensor fusion and thermal compensation
Visual-inertial stereo SLAM with advanced sensor fusion and thermal compensation
6-DoF visual-inertial stereo SLAM with sensor fusion

Object Detection

Object Types
Persons, Vehicles...
Custom Objects
Persons, Vehicles...
Custom Objects
Persons, Vehicles
Custom Objects
Object Tracking
Yes
Yes
Yes
Detection Outputs
Bounding Boxes 2D/3D
3D Location
Speed
Unique ID
Segmentation Masks
Bounding Boxes 2D/3D
3D Location
Speed
Unique ID
Segmentation Masks
Bounding Boxes 2D/3D
Location
Speed
Unique ID
Segmentation Masks
Detection Range
Up to 20m (3D)
Up to 40m (2D)
Up to 20m (3D)
Up to 40m (2D)
Skeleton Tracking
18x, 34x or 38x Body Keypoints
Up to 15m Range
18x, 34x or 38x Body Keypoints
Up to 15m Range
18x, 34x or 38x Body Keypoints

Lens

Lens Type
Wide-angle 9-element all-glass dual lens with optically corrected distortion
Wide-angle 9-element all-glass dual lens with optically corrected distortion
6-elements all-glass dual lens
Aperture
ƒ/2.2 (2.2mm)
ƒ/1.8 (4mm)
ƒ/2.2 (2.2mm)
ƒ/1.8 (4mm)
ƒ/2.0
Focal Length
2.2mm (0.087")
4mm (0.150")
2.2mm (0.087")
3.8mm (0.150")
2.8mm (0.11’’)
Field of View
110 (H) x 80 (V) x 120° (D) max. (for 2.2mm)
80 (H) x 52 (V) x 91° (D) max. (for 4mm)
110 (H) x 80 (V) x 120° (D) max. (for 2.2mm)
80 (H) x 52 (V) x 91° (D) max. (for 4mm)
102° (H) x 57° (V) x 118° (D) max.
Polarizing Filter
Option
Option
None

Image Sensors

Sensor Resolution
Dual 2.3M pixels sensors with 3-micron pixels
Dual 2.3M pixels sensors with 3-micron pixels
Dual 4M pixels sensors with large 2-micron pixels
Sensor Format
Native 16:10 format for a greater vertical field of view
Native 16:10 format for a greater vertical field of view
Native 16:9 format for a greater horizontal field of view
Sensor Size
1/2.6” sensors with high low-light sensitivity
1/2.6” sensors with high low-light sensitivity
1/3” backside illumination sensors with high low-light sensitivity
Shutter Sync
Electronic Synchronized Global Shutter
Electronic Synchronized Global Shutter
Electronic Synchronized Rolling Shutter
Camera Controls
Adjust Resolution, Frame rate, Saturation, Gamma, Sharpness, White Balance, Exposure time and range, Sensor gain (Analog/dB), Digital gain (ISP), Color balance and Denoising
Adjust Resolution, Frame rate, Saturation, Gamma, Sharpness, White Balance, Exposure time and range, Sensor gain (Analog/dB), Digital gain (ISP), Color balance and Denoising
Adjust Resolution, Frame rate, Brightness, Contrast, Saturation, Gamma, Sharpness, Exposure and White Balance

Connectivity

Connector
Serial Coax GMSL2 connector - FAKRA Z type
Serial Coax GMSL2 connector - FAKRA Z type
USB 3.0 Type-C port
Mounting Options
1/4"-20 UNC thread mount
2x M3 threads (bottom)
4x M4 threads (back)
1/4"-20 UNC thread mount
2x M4 threads (bottom)
4x M4 threads (back)
4x M2 thread mounts
Connectivity Power
Power via GMSL2 (PoC)
Power via GMSL2 (PoC)
Power via USB 5V / 380mA

Capture Card

Capture Card Compatibility
NVIDIA Jetson Orin and Xavier Platforms
NVIDIA Jetson Orin and Xavier Platforms
Capture Card Power
Via CSI port of the Jetson Orin AGX
Via CSI port of the Jetson Orin AGX

Other

Compatible OS
Jetson L4T
Jetson L4T
Tech-Spec-Logo-Windows
Windows 10, 8, 7
Tech-Spec-Logo-Ubuntu
Ubuntu 20, 18, 16
Tech-Spec-Logo-Debian
Debian, CentOS (via Docker)
Jetson L4T
Third-party Integrations
Tech-Spec-Logo-Unity
Unity
Unreal
OpenCV
ROS
ROS 2
PyTorch
Docker
MATLAB
Tech-Spec-Logo-PCL
PCL
C++
Python
C#
Tech-Spec-Logo-Unity
Unity
Unreal
OpenCV
ROS
ROS 2
PyTorch
Docker
MATLAB
Tech-Spec-Logo-PCL
PCL
C++
Python
C#
Unity
Unreal
OpenCV
ROS
ROS2
PyTorch
Docker
MATLAB
Tech-Spec-Logo-PCL
PCL
C++
Python
C#
SDK System Requirements
NVIDIA Jetson AGX Orin, Orin NX
NVIDIA Jetson AGX Orin, Orin NX
Dual-core 2.3GHz or faster processor
4 GB RAM or more
NVIDIA GPU with compute capability > 3.0
Warranty
2-year hardware warranty
2-year hardware warranty
1-year hardware warranty
In the Box
ZED Mini Stereo camera
4m USB Type-C to Type-A cable
1.5m USB Type-C to Type-A cable

Compliance

Country of Origin
France
France
France
HS Code
85258940
85258940
85258940
ECCN
EAR99
EAR99
EAR99
RoHS
RoHS 3
RoHS 3

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-2 weeks almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.