Skip to content
Meet the New ZED Box 2 Series – Physical AI Power for Robotics. Up to 2,070 TFLOPS, 8× GMSL inputs & Full I/O.Learn more
  • ZED X One Series

    ZED X One series are high-performance 2D cameras designed for large-scale data collection, AI training, and real-time perception — where latency, synchronization, and reliability matter most.

    Redefining industrial monocular vision

    Engineered for the rigorous demands of embodied AI, the ZED X One series offers a versatile range of industrial monocular solutions. From 360° surround view configurations to high-precision manipulation tasks, our portfolio of monocular cameras ensures your fleet captures every detail with low latency and 24/7 reliability.

    Global or Rolling Shutter

    Choose the best sensor for your application. Capture distortion-free images of lightning-fast action with our global shutter sensor or benefit from ultra-high resolution even in low-light conditions with our 4K rolling shutter sensor.

    Secure GMSL2 or MIPI Connection

    Whether you are building a forklift or a humanoid head, the ZED X One fits your stack. The GMSL2 option enables long-range, interference-free transmission for large machines, while the MIPI interface provides a direct board-to-board link for highly integrated, compact embedded systems.

    From Narrow to Fisheye FOVs

    Match your sensor’s field of view to its specific function. Choose our new Fisheye lenses to maximize feature tracking for robust Visual SLAM, Wide optics for comprehensive collision avoidance, or Narrow lenses for high-precision manipulation and object identification.

    High-performance IMU

    The all-new IMU combines a 16-bit triaxial accelerometer and gyroscope with vibration resistance, ultra low noise and bias for exceptional motion tracking

    Multi-camera synchronization

    Hardware synchronization for multiple connected cameras at frame-level within 10 microseconds. Capture RGB and depth images of the same scene with multiple cameras all triggered at the same time.

    Low-level camera control

    Benefit from low-level control to finely tune image parameters and achieve unparalleled image quality and customization in camera firmware development.

    Multiple options, endless possibilities.

    Discover the ZED X One Series, a versatile line of industrial monocular cameras built for robotics, automation, and AI data collection at scale. Choose between rolling shutter or global shutter sensors for optimal performance in your environment, and select from multiple lens options for flexible system design.


    US$380

    ZED X One S

    The ZED X One S is the compact version of ZED X One. 35% smaller and lighter, it’s the ideal choice for space-constrained industrial robots — from pick-and-place robotic arms to next-generation humanoid platforms. Fisheye lens available.

    Monocular camera or custom baseline

    Global Shutter

    1x(1920x1200) at 60fps

    High-performance IMU

    GMSL2 & External Synchronization

    US$380

    ZED X One

    The ZED X One is the ideal choice for multi-camera systems across robots and machines. Its global shutter is ideal for capturing crisp and distortion free footage of fast moving objects in robotics applications.

    Monocular camera or custom baseline

    Global Shutter or Rolling Shutter

    1x(1920x1200) at 60fps

    High-performance IMU

    GMSL2 & External Synchronization

    US$280

    ZED X One Core

    The ZED X One Core is a compact, barebone monocular camera built for OEMs who need powerful vision in the smallest possible footprint. Fisheye lens available.

    Monocular camera or custom baseline

    Global Shutter

    1x(1920x1200) at 60fps

    High-performance IMU

    MIPI interface

    Multiple sensor options

    The ZED X One is a highly versatile component offering various sensor options to cater to your application: 4K HDR for high resolution & high sensitivity requirements, and Global Shutter for fast moving vehicles.

    Global Shutter

    The ZED X One’s global shutter captures every movement without sacrificing an ounce of dynamic range or overall image quality. No blurred or curved lines. Just perfect pixels in every scene.

    1920x1200 @15fps

    Global Shutter

    16/10 sensor format

    2.3M pixels sensors

    3 micron pixel size

    1/2.6” Sensor Size

    4K SONY STARVIS 2

    The IMX678 SONY Starvis 2 sensor offers excellent low-light performance and cutting-edge HDR technology for unparalleled clarity and detail in high-resolution video recording.

    3840 x 2160 @15 fps

    Rolling Shutter

    16/9 Sensor Format

    8.2M pixels

    2 micron pixel size

    1/1.8" Sensor Size

    Fit for any application

    Monocular Applications

    The ZED X One can be used as a traditional camera for any 2D applications. it can be easily mounted on a any surface. Multiple ZED X One can be connected to a single Embedded Computing Unit.

    1 x ZED X One GS NARROW
    1 x ZED Box Orin NX 8GB or 1 x ZED Link Mono and Jetson Dev Kit

    2D applications

    Surround Vision

    A set of 4 ZED X One can be used to unlock 360° vision around a machine. Ideal for Tele-operation and safety application on small to large machines and robots.

    4 x ZED X One GS Wide
    1 x ZED Link Quad Capture Card
    1 x AGX Orin Dev Kit

    Tele-operation (no calibration, no stitching)

    Custom Stereo System

    A pair of ZED X One can be seamlessly integrated to form a wide baseline stereo system, offering long-range depth perception capabilities. This feature is especially useful for large machines.

    2 x ZED X One GS WIDE
    1 x ZED Box Orin NX 16GB or 1 x ZED Link Mono and 1 x Jetson Dev Kit

    Depth Sensing and Object Detection for large vehicules

    Compare Cameras

    From US$380Order now
    From US$380Order now
    From US$280Order now

    Mechanical

    Weight
    55g
    Up to 37g
    Up to 19g
    Dimensions
    31mm x 31mm x 52.7mm
    Up to 25mm x 25mm x 38.7mm
    Up to 27mm x 27mm x 34.52mm
    Operating Temperature
    -20°C to +55°C (-4°F to 131°F)
    -20°C to +60°C (-4°F to 140°F)
    -20°C to +60°C (-4°F to 140°F)

    Video Output

    Video Output
    1920x1200 @15/30/60fps

    1920x1080 @15/30/60fps cropping mode

    960x600 @15/30/60/120fps binning mode
    1920x1200 @15/30/60fps
    1920x1080 @15/30/60fps cropping mode

    960x600 @15/30/60/120fps binning mode
    1920x1200 @15/30/60fps

    1920x1080 @15/30/60fps cropping mode
    960x600 @15/30/60/120fps binning mode

    Motion

    Motion Sensors
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec

    Lens

    Lens Type
    Narrow or Wide
    Narrow / Wide / Fisheye
    Narrow / Wide / Fisheye
    Focal Length
    Narrow 4.6mm / Wide 2.2mm
    Narrow 4mm / Wide 2.2mm / Fisheye 1.4mm
    Narrow 4mm / Wide 2.2mm / Fisheye 1.4mm
    Field of View
    Narrow 4.6mm lens - 73 (H) x 45 (V) x 87 (D)
    Wide 2.2mm lens- 120.8°(D) 110°(H) 79.6°(V)
    Narrow 4mm lens - 91°(D) x 80°(H) x 52°(V)
    Wide 2.2mm lens - 120°(D) x 110°(H) x 80°(V)
    Fisheye 1.4mm lens - 218° (D) x 204°(H) x 137°(V)
    Narrow 4.6mm lens - 87°(D)73°( H ) 45°(V )
    Wide 2.2mm lens - 120°(D) 110°(H) 80°(V)
    Fisheye 1.4mm lens - 218° (D) x 204°(H) x 137°(V)
    Polarizing Filter
    No
    No
    No

    Image Sensors

    Sensor Size
    1/2.6” sensors
    1/2.6” sensors
    1/2.6” sensors
    Sensor Resolution
    2.3M pixels sensors with 3-micron pixels
    2.3M pixels sensors with 3-micron pixels
    2.3M pixels sensors with 3-micron pixels
    Sensor Format
    16/10
    16/10
    16/10
    Shutter Sync
    Electronic Synchronized Global Shutter
    Electronic Synchronized Global Shutter
    Electronic Synchronized Global Shutter

    Connectivity

    Connector
    Serial Coax GMSL2 connector - FAKRA Z type
    Serial Coax GMSL2 connector - FAKRA Z type
    MIPI Micro I-PEX cable
    Mounting Options
    4x M4 (bottom) + 1/4”-20UNC adapter plate
    Bottom: 2x M2x0.4x4mm and 2x M2x0.4x2mm
    Front: 4x M2x0.4x6mm
    4x 2.2mm diameter holes
    Power
    Power via GMSL2 (PoC)
    Power via GMSL2 (PoC)
    Power via MIPI

    Capture Card

    Capture Card Compatibility
    NVIDIA Jetson Orin and Xavier Platforms
    NVIDIA Jetson Orin and Xavier Platforms
    NVIDIA Jetson AGX Orin Developer Kit (J12) NVIDIA Holoscan Sensor Bridge

    Other

    In the Box
    • 1x ZED X One • 1x adapter plate
    1x ZED X One S
    • 1x ZED X One Core
    Warranty
    2-year hardware warranty
    2-year hardware warranty
    2-year hardware warranty

    Compliance

    Country of Origin
    France
    France
    France
    HS Code
    85258940
    85258940
    85258940
    ECCN
    EAR99
    EAR99
    EAR99
    RoHS
    RoHS 3
    RoHS 3
    RoHS 3

    Starter kits for any team

    Give your autonomous robot sight, and insight, in the world.

    $2799

    Custom Stereo System Kit

    setero syst kit

    Start building a custom stereo system to bring depth perception to your application with this kit. This kit is available with the ZED X One Global Shutter or 4K HDR.

    2x ZED X One GS or 4K HDR WIDE

    1x ZED Box Orin NX 16GB 1TB with GMSL2

    1x 4-in-1 GMSL2 cable

    2x GMSL2 extension cable

    1x Dual Bar Mount and 2x adapter plate

    $3979

    Data Collection Kit

    Powered by the ZED Box Orin NX 16GB with integrated GMSL2 capture, this setup combines stereo depth perception with extended mono camera coverage to capture synchronized, multi-view datasets in complex real-world environments. Ideal for training VLA models with true 3D understanding and fast perception-to-action loops.

    3× ZED X One S Camera 2.2mm

    1× ZED X Mini NP Stereo Camera 2.2mm

    1× ZED Box Orin NX 16GB

    1× GMSL2 Fakra 1-to-4 M-F Cable

    4× GMSL2 Fakra Cable M-F 5m

    FAQ

    Find all the information you need on how to set up a stereo rig with two ZED X One on this support page.

    The main difference between ZED X One S and ZED X One GS is the form factor and lens configuration.

    ZED X One S is 35% smaller and lighter than ZED X One GS, while delivering the same level of performance and reliability. It introduces a new fisheye lens for panoramic awareness, an optional IP69K wide-angle version designed for harsh environments.

    When selecting a lens for your vision system, it’s important to consider the specific requirements of your application, as the field of view directly impacts performance.

    • Narrow-FOV lenses provide higher detail at close range and remain effective for long-range detection, making them ideal for precise, single-task operations.
    • Wide-FOV lenses are better suited for applications that require broader scene coverage, supporting richer data collection and improving collision avoidance.
    • Fisheye lenses offer panoramic awareness and are particularly effective for localization tasks; this option is available exclusively on the ZED X One S and ZED X One Core.

    The ZED SDK can only be used with a pair of ZED X One, acting as a virtual stereo camera.

    The global shutter is best for fast-moving objects (or a fast-moving camera) as well as applications that require accurate reproduction of motion.

    The rolling shutter is best for low-light environments and for capturing HDR images in high resolution.

    To find the exact cable you need for your configuration please refer to our Cable Guide.

    Get your ZED X One today

    Start building exciting new applications that recognize and understand your environment.