Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us
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
      Compare

      From US$579.00Order now
      From US$579.00Order now
      From US$579.00Order now

      Key Specifications

      Processor
      -
      Jetson™ Orin Nano 4GB
      Jetson™ Orin Nano 8GB
      AI Performance
      -
      34 TOPS
      67 TOPS
      Carrier
      -
      -
      -
      GPU
      -
      512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores @ 625 MHz
      512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores @ 625 MHz
      CPU
      "6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
      "6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
      "6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
      DL Accelerator
      -
      -
      -
      Memory
      4GB 64-bit LPDDR5 34 GB/s
      4GB 64-bit LPDDR5 34 GB/s
      4GB 128-bit LPDDR4 51.2 GB/s"
      Storage
      16GB eMMC 5.1 NVMe SSD 256GB
      16GB eMMC 5.1 NVMe SSD 256GB
      16GB eMMC 5.1 NVMe SSD 256GB

      Mechanical

      Operating Temperature
      -20°C to +50°C
      -20°C to +50°C
      -20°C to +50°C
      Dimensions
      110 x 155 x 42mm (LxWxH)
      110 x 155 x 42mm (LxWxH)
      110 x 155 x 42mm (LxWxH)
      Weight
      600 g
      600 g
      600 g
      Case
      -
      -
      -

      Connectivity

      Networking
      1x 10/100/1000 Base-T Ethernet
      1x 10/100/1000 Base-T Ethernet
      1x 10/100/1000 Base-T Ethernet
      I/Os
      2x GMSL2 FAKRA-Z Connectors
      1x USB3.2 Gen 2
      1x USB2.0 for system flashing and OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      2x GMSL2 FAKRA-Z Connectors
      1x USB3.2 Gen 2
      1x USB2.0 for system flashing and OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      2x GMSL2 FAKRA-Z Connectors
      1x USB3.2 Gen 2
      1x USB2.0 for system flashing and OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      Display Output
      1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
      1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
      1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
      WiFi
      Optional AX210 Intel Wifi module
      Optional AX210 Intel Wifi module
      Optional AX210 Intel Wifi module
      GNSS
      -
      -
      -
      Power
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      Mounting Options
      -
      -
      -

      Video Recording

      Video Encode
      1080p30 supported by 1-2 CPU cores
      1080p30 supported by 1-2 CPU cores
      1080p30 supported by 1-2 CPU cores
      Video Decode
      H.265
      1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30
      H.265
      1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30
      H.265
      1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30

      Software

      Operating System
      Jetson Linux
      Jetson Linux
      Jetson Linux

      Other

      In the Box
      • 1x Mini Carrier Board with the selected optional parts • 1x Extra Power Supply Connector • 2x Sync Connectors (No cables)
      • 1x Mini Carrier Board with the selected optional parts • 1x Extra Power Supply Connector • 2x Sync Connectors (No cables)
      • 1x Mini Carrier Board with the selected optional parts • 1x Extra Power Supply Connector • 2x Sync Connectors (No cables)
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
      Store/Embedded PC/Mini Carrier Board
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1

      Mini Carrier Board

      US$859
      Module
      WiFi

      Accessories

      Power Supply for ZED Box Mini
      US$29
      ZED X One GS
      From US$380
      ZED-X-2.2mm
      ZED X Stereo Camera
      From US$599

      The Mini Carrier Board is a compact, high-performance AI carrier board designed for seamless integration with NVIDIA Jetson™ modules.

      Engineered specifically for AI-driven vision-based applications, the Mini Carrier Board provides essential I/O interfaces, including support for GMSL2 connectivity.

      Its design prioritizes scalability and integrability, making it the ideal solution for mass production and large-scale deployment of AI-powered robotics and vision-based systems.

      Whether you're developing autonomous robots, or edge AI systems, the Mini Carrier Board offers the performance and flexibility needed to bring your projects to life.

      I/O interfaces

      • 2x GMSL2 FAKRA-Z Connectors
      • 1x USB3.0 Type-A
      • 1x 10/100/1000 Base-T Ethernet RJ45
      • 1x HDMI 1.4
      • 1x Micro USB2.0 Type-B for system flashing & OTG
      • 1x GMSL2 Camera Synchronization Trigger Input
      • 1x GMSL2 Cameras Synchronization Trigger Output
      • 1x 12V Fan Entry. Active cooling is mandatory when the Jetson™ operates in MAXN mode.
      • Miscellaneous Connector includes: 1x CAN, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND

      General Specifications

      • Dimensions: 152.8 × 77.5 × 23.7 mm (L×W×H) / 6.02 × 3.05 × 0.93 in
      • Mounting options: 4 x M2.5 mounting holes
      • Weight: 123g (0.27lb)
      • Power: DC-IN 10.5V to 13.5V — 60W max.
      • Screwable Terminal block connector TBP01P1W-508-02GR
      • SSD 256GB mounted on M.2 Key-M 2242 socket

      AI Module available

      • NVIDIA® Jetson™ Orin Nano 4GB module
        Ai Performance: 34 TOPS
        Active cooling system is mandatory when the Jetson™ is turned into MAXN mode.
      • NVIDIA® Jetson™ Orin Nano 8GB module
        Ai Performance: 67 TOPS
        Active cooling system is mandatory when the Jetson™ is turned into MAXN mode.
      • NVIDIA® Jetson™ Orin NX 8GB module
        Ai Performance: 117 TOPS
        Active cooling system is mandatory when the Jetson™ is turned into MAXN mode.
      • NVIDIA® Jetson™ Orin NX 16GB module
        Ai Performance: 157 TOPS
        Active cooling system is mandatory when the Jetson™ is turned into MAXN mode.

      Supplied with Jetpack version JP6.0 L4T36.3

      WiFi Option

      • WiFi 6 connectivity with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket
      *The Mini Carrier Board Orin Nano 4GB/8GB does not support video streaming (encoding) yet.
      • 1x Mini Carrier Board with the selected optional parts
      • 1x Extra Power Supply Connector
      • 2x Sync Connectors (No cables)
        DatasheetSDKDriversDocumentationVolume Discounts
      ProductSKUHS CodeCOO
      Nano 4GB / No WiFiZBX-5200108471.50.0000FRANCE
      Nano 4GB / With WiFiZBX-5201108471.50.0000FRANCE
      Nano 8GB / No WiFiZBX-5300108471.50.0000FRANCE
      Nano 8GB / With WiFiZBX-5301108471.50.0000FRANCE
      NX 8GB / No WiFiZBX-5401108471.50.0000FRANCE
      NX 8GB / With WiFiZBX-5401108471.50.0000FRANCE
      NX 16GB / No WiFiZBX-5500108471.50.0000FRANCE
      NX 16GB / With WiFiZBX-5501108471.50.0000FRANCE
      None / With WiFiZBX-5001108471.50.0000FRANCE
      None / No WiFiZBX-5000108471.50.0000FRANCE
      Shipping: Worldwide. Dispatching in 1 - 2 weeks.
      US$859

      Buy it with

      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From US$15
      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      From US$599

      Dual Camera Mount for ZED X One

      US$39
      NVIDIA
      GMSL2
      USB 3.1

      ZED Box Mini

      From US$879