Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
      Compare

      ZBX-M - Front_ProductCard
      ZBX-M - Front_ProductCard
      ZBX-M - Front_ProductCard
      From US$879.00Order now
      From US$879.00Order now
      From US$879.00Order now

      Key Specifications

      Processor
      Jetson™ Orin Nano 4GB
      Jetson™ Orin Nano 8GB
      Jetson™ Orin NX 8GB
      AI Performance
      34 TOPS
      67 TOPS
      117 TOPS
      Carrier
      Custom Low-Profile Optimized NVIDIA® Jetson™ Carrier Board
      Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
      Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
      GPU
      512-core NVIDIA® Ampere architecture GPU with 16 Tensor Cores @ 1020 MHz
      1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1020 MHz
      1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1173 MHz
      CPU
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU@1.7GHz 1.5MB L2 + 4MB L3
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU @1.7GHz 1.5MB L2 + 4MB L3
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU@2GHz 1.5MB L2 + 4MB L3
      DL Accelerator
      -
      -
      1x NVDLA v2 @ 1230 MHz
      Memory
      4GB 64-bit LPDDR5 51 GB/s
      8GB 128-bit LPDDR5 102 GB/s
      8GB 128-bits LPDDR5 102.4 GB/s
      Storage
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket

      Mechanical

      Operating Temperature
      -20°C to +50°C (-4°F to 122°F)
      -20°C to +50°C (-4°F to 122°F)
      -20°C to +50°C (-4°F to 122°F)
      Dimensions
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      Weight
      600g (1.32lbs)
      600g (1.32lbs)
      600g (1.32lbs)
      Case
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.

      Connectivity

      Power
      DC 10.5V to 13.5V — 60W max
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      I/Os
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      Display Output
      1x HDMI 1.4
      1x HDMI 1.4
      1x HDMI 2.1
      WiFi
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      GNSS
      -
      -
      -
      Mounting Options
      4x M3 mounting holes
      4x M3 mounting holes
      4x M3 mounting holes

      Video Recording

      Video Encode
      1080p30 supported by 1-2 CPU cores
      1080p30 supported by 1-2 CPU cores
      1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265)
      Video Decode
      1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
      1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
      1x 8K @ 30 (H.265) 2x 4K @ 60 (H.265) 4x 4K @ 30 (H.265) 9x 1080p @ 60 (H.265) 18x 1080p @ 30 (H.265)

      Software

      Operating System
      Jetson Linux
      Jetson Linux
      Jetson Linux

      Other

      In the Box
      • 1x ZED Box Nano 4GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      • 1x ZED Box Orin Nano 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      • 1x ZED Box Orin NX 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      Store/Embedded PC/ZED Box Mini
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1

      ZED Box Mini

      US$879
      Module
      WiFi

      Accessories

      Fan for ZED Box Mini
      US$20
      gmsl2_fakra_cable_5m
      GMSL2 Fakra Cable F-F
      From US$15
      gmsl2_cable_extender_5m
      GMSL2 Fakra Extension Cable M-F
      From US$20

      The ZED Box Mini is a compact, high-performance embedded computing system built on NVIDIA Jetson Orin™ modules.

      Engineered specifically for AI-driven vision-based applications, the ZED Box Mini provides essential I/O interfaces, including support for GMSL2 connectivity.

      Its design prioritizes scalability and affordability, making it the ideal solution for large-scale deployments of AI-powered robotics and vision-based systems.

      Whether you're developing autonomous robots, or edge AI systems, the ZED Box Mini offers the performance and flexibility needed to bring your projects to life.

      I/O interfaces

      • 2x GMSL2 FAKRA-Z Connectors*
      • 1x USB3.0 Type-A
      • 1x 10/100/1000 Base-T Ethernet RJ45
      • 1x HDMI 1.4
      • 1x Micro USB2.0 Type-B for system flashing & OTG
      • 1x GMSL2 Camera Synchronization Trigger Input
      • 1x GMSL2 Cameras Synchronization Trigger Output
      • 1x 12V Fan Entry. The fan installation is mandatory when the Jetson™ operates in MAXN mode.
      • Miscellaneous Connector includes: 1x CAN, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND

      General Specifications

        • Aluminum case passively cooled
        • Dimensions: 152.8 × 103.8 × 41.5 mm (L×W×H) / 6.02 × 4.09 × 1.63 in
        • Mounting options: 92 × 45mm mounting holes
        • Weight: 600 g (1.32lb)
        • Power: DC-IN 10.5V to 13.5V — 60W max
        • Screwable Terminal block connector TBP01P1W-508-02GR
        • SSD 256GB mounted on M.2 Key-M 2242 socket

      AI Module available

      • NVIDIA® Jetson™ Orin Nano 4GB module
        Ai Performance: 34 TOPS

      • NVIDIA® Jetson™ Orin Nano 8GB module
        Ai Performance: 67 TOPS

      • NVIDIA® Jetson™ Orin NX 8GB module
        Ai Performance: 117 TOPS

      • NVIDIA® Jetson™ Orin NX 16GB module
        Ai Performance: 157 TOPS

      Supplied with Jetpack version JP6.2 L4T36.4

      WiFi Option

      • WiFi 6 connectivity with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and with 2x 2.4/5GHz WiFi antennas
      *The ZED Box Mini is limited to only 1x ZED X One 4k input,
      2x inputs are compatible with all other camera models.

      **The ZED Box Mini Orin Nano 4GB/8GB does not support video streaming (encoding) yet.
      • 1x ZED Box Mini
      • 1x Power Supply
      • 2x Sync Connectors (No cables)
      • 1x Micro-USB to USB cable
      • 2x 2.4/5GHz WiFi antennas (if WiFi is selected)
        DatasheetSDKDriversDocumentationUser ManualVolume Discounts
      ProductSKUHS CodeCOO
      Orin Nano 4GB / No WiFiZBX-4200108471500000FRANCE
      Orin Nano 4GB / With WiFiZBX-4201108471500000FRANCE
      Orin Nano 8GB / No WiFiZBX-4300108471500000FRANCE
      Orin Nano 8GB / With WiFiZBX-4301108471500000FRANCE
      Orin NX 8GB / No WiFiZBX-4400108471500000FRANCE
      Orin NX 8GB / With WiFiZBX-4401108471500000FRANCE
      Orin NX 16GB / No WiFiZBX-4500108471500000FRANCE
      Orin NX 16GB / With WiFiZBX-4501108471500000FRANCE
      Shipping: Worldwide. Dispatching in 4 weeks.
      US$879

      Buy it with

      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From US$15
      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      From US$599

      Fan for ZED Box Mini

      US$20
      NVIDIA
      GMSL2
      USB 3.1

      Mini Carrier Board

      From US$579