Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us
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
      Store/Bundles/Robotics Perception Kit - Dual
      Robotics-Perception-Kit-Dual
      Robotics-Perception-Kit-Dual

      Robotics Perception Kit - Dual

      US$4,015
      ZED X Stereo Camera (Polarizer)
      ZED X Stereo Camera (Lens Focal Length)
      GMSL2 Fakra Extension Cable M-F (Length)

      The Robotics Perception Kit - Dual all-in-one solution brings surround perception and autonomy to any robot. It combines the AGX Orin with an integrated GMSL2 capture card and a robust aluminum enclosure. This kit comes with two ZED X cameras and extension cables.

      • 2x ZED X cameras
      • 1x NVIDIA® Jetson AGX Orin™ 64GB Developer Kit
      • 1x GMSL2 Capture Card Duo
      • 1x Enclosure for Orin AGX Developer Kit
      • 1x GMSL2 1-to-4 M-F cable
      • 2x GMSL2 extension M-F cables
        SDKDriversDocumentationDatasheet ZED XDatasheet ZED Link Capture Card
      ProductSKUHS CodeCOO
      No Polarizer / 2.2mm / 0.5m (1.6ft)--
      No Polarizer / 2.2mm / 1.5m (5ft)--
      No Polarizer / 2.2mm / 5m (16ft)--
      No Polarizer / 2.2mm / 10m (33ft)--
      No Polarizer / 2.2mm / 15m (49ft)--
      No Polarizer / 4mm / 0.5m (1.6ft)--
      No Polarizer / 4mm / 1.5m (5ft)--
      No Polarizer / 4mm / 5m (16ft)--
      No Polarizer / 4mm / 10m (33ft)--
      No Polarizer / 4mm / 15m (49ft)--
      With Polarizer / 2.2mm / 0.5m (1.6ft)--
      With Polarizer / 2.2mm / 1.5m (5ft)--
      With Polarizer / 2.2mm / 5m (16ft)--
      With Polarizer / 2.2mm / 10m (33ft)--
      With Polarizer / 2.2mm / 15m (49ft)--
      With Polarizer / 4mm / 0.5m (1.6ft)--
      With Polarizer / 4mm / 1.5m (5ft)--
      With Polarizer / 4mm / 5m (16ft)--
      With Polarizer / 4mm / 10m (33ft)--
      With Polarizer / 4mm / 15m (49ft)--
      Shipping:
      US$4,015

      Buy it with

      gmsl2_cable_extender_5m

      GMSL2 Fakra Extension Cable M-F

      From US$20
      GMSL2
      ZED Link - Duo

      ZED Link Capture Card Duo

      US$379
      GMSL2
      IP67
      ZED-X-Mini-2.2mm

      ZED X Mini Stereo Camera

      From US$549

      Robotics 360° Perception Kit

      From US$5,363