Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-3 days almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.














The ZED X GS stereo camera features a global shutter that captures sharp imagery without motion artifacts, even in dynamic environments.
Powered by the ZED SDK, it delivers advanced collision avoidance, real-time 3D perception, accurate localization, and semantic scene understanding, making it ideal for demanding automation tasks.
| Product | SKU | HS Code | COO |
|---|---|---|---|
| No Polarizer / 2.2mm | ZED-311110 | 8525.89.00 | FRANCE |
| No Polarizer / 4mm | ZED-312110 | 8525.89.00 | FRANCE |
| With Polarizer / 2.2mm | ZED-311120 | 8525.89.00 | FRANCE |
| With Polarizer / 4mm | ZED-312120 | 8525.89.00 | FRANCE |