GMSL2 Stereo Cameras for perception.

Powered by Stereolabs Terra AI sensing techology, the ZED X is a powerful stereo camera built for machine automation and digital twin applications. With a robust aluminum enclosure, IP67 rating, high-performance IMU, secure GMSL2 connection and external frame sync, it is ready for field operations.




With dual 1920x1200 global shutter color sensors, the camera produces crystal-clear images that quickly capture any action-filled environment.
ZED X’s GMSL2 output is ideal for robotics. Transmit video without EMI through a rugged interface to a Jetson Orin over a distance of up to 15m with low latency.
Get hardware synchronization for multiple connected devices, at frame-level within 100 microseconds. Giving you a total view of an environment, synchronization captures and aligns multiple RGB and depth images.
The IP67 rugged enclosure is perfect for agricultural and industrial environments. It ensures protection from dust and water ingress, a necessity for mobile robots.
The all-new IMU combines a 16-bit triaxial accelerometer and gyroscope with vibration resistance, ultra low noise and bias for exceptional motion tracking.
The ZED X’s global shutter captures every movement without sacrificing an ounce of dynamic range or overall image quality. No blurred or curved lines. Just perfect pixels in every scene.
Video & depth resolution
Pixel size
1920x1200 resolution (option A)
960x600 resolution (option B)
With its 9-elements glass lens, high MTF and optical distortion correction, the new ZED X optics are the most advanced lenses ever used in a stereo camera. Choose between a 2mm lens for a wide field of view or a 4mm lens for increased depth and image quality at long range.
OPTIONS
2mm focal length option
4mm focal length option
The ZED X is designed for field operation. Its IP67 enclosure and GMSL2 is resistant to dust and water ingress, ensuring 24-7 operations, without interruptions. By providing a continual view of an environment, ZED X enables robots to operate in unstructured environments, and unpredictable conditions.

Aluminum case
Temperature
Dust and water resistance
Interface
The ZED X stereo camera uses Neural Depth Engine 2, the world's most advanced stereo depth sensing technology that virtually replicates the physical world.
High precision 3D positioning can be achieved by fusing localization data from several ZED X cameras and global navigation satellite systems (GNSS) using the latest ZED SDK.

With the ZED SDK, combine depth and visual odometry to build an occupancy map of the robot environment, allowing for safe navigation, in both indoor and outdoor unstructured environments.
To navigate complex and unpredictable terrains, an autonomous mobile robot needs to be able to see and understand an environment from every angle, without interruption. ZED X’s human-like vision, equips robots with the sight, and insight, required for successful deployment.

Powering robotic manipulation, accelerate imitation learning, and enable high-throughput data collection for next-generation Physical AI applications.

Connect up to 4x ZED X cameras on Jetson AGX Orin using hardware synchronization. With the ZED SDK, fuse point clouds and odometry from multiple cameras into a single source of data.


The ZED X, ZED X Mini and ZED X One are shipped within 2-3 days.
The ZED X must be connected to an NVIDIA Jetson system, which requires a specific capture card to deserialize the video signal coming from the camera. We provide our own capture card and will soon announce a list of compatible capture cards from other vendors.
The ZED X camera is compatible with the new NVIDIA Jetson Orin platform (developer kit only for now.)
Yes, we will provide drivers for 2-camera and 4-camera configurations. For any other configurations, we will provide support documentation.
Yes, the ZED SDK is compatible with the ZED X camera. If you have already developed an application for a ZED, ZED 2 or ZED 2i camera, it will be still working with the ZED X with some minor modifications that we will soon share in our documentation.
Your choice should be based on the minimum depth range required for your application. If depth sensing is necessary below 50cm, you should select the ZED X Mini.
To find the exact cable you need for your configuration please refer to our Cable Guide.
Start building exciting new applications that recognize and understand your environment.




Built by Stereolabs, Neural Depth Engine allows +300% faster depth maps with robustness to untextured surfaces and lighting conditions, from 10 cm to tens of meters.
Giving outdoor mobile robots the ability to understand the most challenging environments.

Find the right ZED GMSL2 camera for your needs.
The ZED X has been designed to meet the needs of roboticists working at the bleeding edge. All powered by Global Shutter sensors and a secure GMSL2 connection, with the ZED X specializing in obstacle detection and navigation and the ZED X Mini specializing in short range applications like picking.

Engineered with an ultra-compact, lightweight design, the ZED X Nano provides the definitive perception solution for the next generation of Physical AI and humanoids.
18mm (0.71") Stereo Baseline
Global Shutter
2x(1920x1200) at 60fps
High-performance IMU
GMSL2 & External Synchronization

The ZED X Mini is the ideal choice for manipulation tasks across agriculture, logistics and construction. This camera is especially well adapted to short-range applications such as automation and picking.
50mm Stereo Baseline
Global Shutter
2x(1920x1200) at 60fps
High-performance IMU
GMSL2 & External Synchronization

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.
120mm Stereo Baseline
Global Shutter
2x(1920x1200) at 60fps
High-performance IMU
GMSL2 & External Synchronization
Use the ZED X camera with NVIDIA's latest Jetson Xavier and Orin developer kits.

The core of the ZED Box Mini without the casing. Designed for seamless integration into robots, machines, and embedded systems, where space and cost considerations are critical.
2 x GSML2 camera inputs
1x USB 3.1 camera input
Power: 12V DC
Trigger in/out for multiple board synchronization

A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.
2 x GSML2 camera inputs
1x USB 3.1 camera input
Power: 12V DC
Trigger in/out for multiple board synchronization
From $879

A powerful embedded compute unit supporting up to 4 GMSL2 or 3 USB 3.1 camera inputs. Features Power over Ethernet (PoE+) and optional GNSS RTK for high-precision localization.
4x GSML2 camera inputs
3x USB 3.1 camera inputs
Wifi 6E, Bluetooth (optional)
GNSS RTK module (optional)
From $1,299

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.

A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.

The Quad Autonomy Kit all-in-one solution brings surround perception and autonomy to any robot. It combines the ZED Box Orin NX 16GB with an integrated GMSL2 Quad capture card. This kit comes with four ZED X cameras and extension cables.
Give your autonomous robot sight, and insight, in the world.

The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Mini
2x 1.5m GMSL2 Fakra Extension Cables F-F

The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
2 x ZED X One Mono Cameras
1x 4-in-1 GMSL2 cables
4x 1.5m GMSL2 Fakra Extension Cables M-F

The Quad Autonomy Kit all-in-one solution brings surround perception and autonomy to any robot. It combines the ZED Box Orin NX 16GB with an integrated GMSL2 Quad capture card. This kit comes with four ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
1x 4-in-1 GMSL2 cable
4x 1.5m GMSL2 Fakra Extension Cables F-F