Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us
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
      Buy it with

      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From €15
      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      From €599

      Fan for ZED Box Mini

      €20
      NVIDIA
      GMSL2
      USB 3.1

      Mini Carrier Board

      From €579

      Compare

      ZBX-M - Front_ProductCard
      ZBX-M - Front_ProductCard
      ZBX-M - Front_ProductCard
      From €879.00Order now
      From €879.00Order now
      From €879.00Order now

      Key Specifications

      Processor
      Jetson™ Orin Nano 4GB
      Jetson™ Orin Nano 8GB
      Jetson™ Orin NX 8GB
      AI Performance
      34 TOPS
      67 TOPS
      117 TOPS
      Carrier
      Custom Low-Profile Optimized NVIDIA® Jetson™ Carrier Board
      Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
      Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
      GPU
      512-core NVIDIA® Ampere architecture GPU with 16 Tensor Cores @ 1020 MHz
      1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1020 MHz
      1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1173 MHz
      CPU
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU@1.7GHz 1.5MB L2 + 4MB L3
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU @1.7GHz 1.5MB L2 + 4MB L3
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU@2GHz 1.5MB L2 + 4MB L3
      DL Accelerator
      -
      -
      1x NVDLA v2 @ 1230 MHz
      Memory
      4GB 64-bit LPDDR5 51 GB/s
      8GB 128-bit LPDDR5 102 GB/s
      8GB 128-bits LPDDR5 102.4 GB/s
      Storage
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket

      Mechanical

      Operating Temperature
      -20°C to +50°C (-4°F to 122°F)
      -20°C to +50°C (-4°F to 122°F)
      -20°C to +50°C (-4°F to 122°F)
      Dimensions
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      Weight
      600g (1.32lbs)
      600g (1.32lbs)
      600g (1.32lbs)
      Case
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.

      Connectivity

      Power
      DC 10.5V to 13.5V — 60W max
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      I/Os
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      Display Output
      1x HDMI 1.4
      1x HDMI 1.4
      1x HDMI 2.1
      WiFi
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      GNSS
      -
      -
      -
      Mounting Options
      4x M3 mounting holes
      4x M3 mounting holes
      4x M3 mounting holes

      Video Recording

      Video Encode
      1080p30 supported by 1-2 CPU cores
      1080p30 supported by 1-2 CPU cores
      1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265)
      Video Decode
      1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
      1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
      1x 8K @ 30 (H.265) 2x 4K @ 60 (H.265) 4x 4K @ 30 (H.265) 9x 1080p @ 60 (H.265) 18x 1080p @ 30 (H.265)

      Software

      Operating System
      Jetson Linux
      Jetson Linux
      Jetson Linux

      Other

      In the Box
      • 1x ZED Box Nano 4GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      • 1x ZED Box Orin Nano 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      • 1x ZED Box Orin NX 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      Store/Embedded PC/ZED Box Mini
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1
      NVIDIA
      GMSL2
      USB 3.1

      ZED Box Mini

      €879
      Module
      WiFi

      Accessories

      Fan for ZED Box Mini
      €20
      gmsl2_fakra_cable_5m
      GMSL2 Fakra Cable F-F
      From €15
      gmsl2_cable_extender_5m
      GMSL2 Fakra Extension Cable M-F
      From €20

      The ZED Box Mini is a compact, high-performance embedded computing system built on NVIDIA Jetson Orin™ modules.

      Engineered specifically for AI-driven vision-based applications, the ZED Box Mini provides essential I/O interfaces, including support for GMSL2 connectivity.

      Its design prioritizes scalability and affordability, making it the ideal solution for large-scale deployments of AI-powered robotics and vision-based systems.

      Whether you're developing autonomous robots, or edge AI systems, the ZED Box Mini offers the performance and flexibility needed to bring your projects to life.

      I/O interfaces

      • 2x GMSL2 FAKRA-Z Connectors*
      • 1x USB3.0 Type-A
      • 1x 10/100/1000 Base-T Ethernet RJ45
      • 1x HDMI 1.4
      • 1x Micro USB2.0 Type-B for system flashing & OTG
      • 1x GMSL2 Camera Synchronization Trigger Input
      • 1x GMSL2 Cameras Synchronization Trigger Output
      • 1x 12V Fan Entry. The fan installation is mandatory when the Jetson™ operates in MAXN mode.
      • Miscellaneous Connector includes: 1x CAN, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND

      General Specifications

        • Aluminum case passively cooled
        • Dimensions: 152.8 × 103.8 × 41.5 mm (L×W×H) / 6.02 × 4.09 × 1.63 in
        • Mounting options: 92 × 45mm mounting holes
        • Weight: 600 g (1.32lb)
        • Power: DC-IN 10.5V to 13.5V — 60W max
        • Screwable Terminal block connector TBP01P1W-508-02GR
        • SSD 256GB mounted on M.2 Key-M 2242 socket

      AI Module available

      • NVIDIA® Jetson™ Orin Nano 4GB module
        Ai Performance: 34 TOPS

      • NVIDIA® Jetson™ Orin Nano 8GB module
        Ai Performance: 67 TOPS

      • NVIDIA® Jetson™ Orin NX 8GB module
        Ai Performance: 117 TOPS

      • NVIDIA® Jetson™ Orin NX 16GB module
        Ai Performance: 157 TOPS

      Supplied with Jetpack version JP6.2 L4T36.4

      WiFi Option

      • WiFi 6 connectivity with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and with 2x 2.4/5GHz WiFi antennas
      *The ZED Box Mini is limited to only 1x ZED X One 4k input,
      2x inputs are compatible with all other camera models.

      **The ZED Box Mini Orin Nano 4GB/8GB does not support video streaming (encoding) yet.
      • 1x ZED Box Mini
      • 1x Power Supply
      • 2x Sync Connectors (No cables)
      • 1x Micro-USB to USB cable
      • 2x 2.4/5GHz WiFi antennas (if WiFi is selected)
        DatasheetSDKDriversDocumentationUser ManualVolume Discounts
      ProductSKUHS CodeCOO
      Orin Nano 4GB / No WiFiZBX-4200108471500000FRANCE
      Orin Nano 4GB / With WiFiZBX-4201108471500000FRANCE
      Orin Nano 8GB / No WiFiZBX-4300108471500000FRANCE
      Orin Nano 8GB / With WiFiZBX-4301108471500000FRANCE
      Orin NX 8GB / No WiFiZBX-4400108471500000FRANCE
      Orin NX 8GB / With WiFiZBX-4401108471500000FRANCE
      Orin NX 16GB / No WiFiZBX-4500108471500000FRANCE
      Orin NX 16GB / With WiFiZBX-4501108471500000FRANCE
      Shipping: Worldwide. Dispatching in 4 weeks.
      €879