Receiving / shipping process
Manual dimensioning is slow and inconsistent. Automated AI-vision based dimensioning captures product and pallet sizes quickly and accurately, delivering reliable data from receiving to shipping without bottlenecks.







































































































Automatically generate item or pallet dimensions (L, W, H) using AI cameras. Fast, accurate and consistent data collection that keeps your database up to date.
Eliminate time-consuming manual measuring processes. Objects are captured instantly as they pass through the measurement zone.
Get industrial-grade dimensioning at a fraction of the cost of traditional systems. Achieve accurate measurements without the high upfront investment.
Capture precise length, width, height, and volume in real time. Consistent measurements across parcels, cartons, and pallets.
A dual-use dimensioning solution for object measurement DURING receiving and pallet dimensioning at shipping.


Return on investment
Accuracy
Operation time
Set up the ZED X cameras and ZED Box in your workspace to bring 3D dimensioning to life. The system captures, processes, and displays everything instantly through the visualization platform, turning your setup into a smart, automated station.

When a product is placed in the measurement zone, the stereo camera instantly detects it.

With a single button press, the system automatically calculates the product’s dimensions (length, width, height) with high precision.

At the same time, the application captures and records all relevant data: One or multiple product images - dimensions (L × W × H) - weight (optional, when connected to a scale) - barcode information

Contact our specialists for technical details, pricing, and integration. Explore how our solution can fit your logistics needs.

































































Coming soon ...

A visual measurement application that automatically captures the dimensions and volume of goods, providing accurate, real-time data to optimize storage, routing, and capacity planning while reducing manual measurement errors.

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for high-speed automation, and dynamic environments where motion blur is not an option.

A high-performance embedded compute unit featuring 4 GMSL2 or 3 USB 3.1 camera inputs.