ZED Box Series

      Unlocking 3D Perception and AI computing at the edge powered by NVIDIA Jetson Orin.

      Order now

      The most powerful embedded mini-PC for edge AI and robotics

      Powered by the new NVIDIA® Jetson Orin™ modules, the ZED Box is a compact and powerful PC for Vision AI. It delivers the required GPU horsepower to run modern neural networks and process 3D vision data in real time, allowing for a complete, self-managed AI system.

      ZED Box Orin NX plugged in
      ZED Box Orin NX with a big rock behind it

      Up to 150 TOPs of AI compute

      Powered by NVIDIA® Jetson Orin, the ZED Box comes in multiple processor configurations (Nano 4GB to NX 16GB), delivering up to 157 TOPs of AI compute.

      Vision AI capabilities acceleration

      Optimized for ZED SDK 5.0 and the next-gen Terra AI™ foundation model, unlocking up to 4x faster vision AI processing on Orin Nano and NX.

      GMSL2 camera inputs

      Native support for up to four GMSL2 stereo or mono cameras enables synchronized, low-latency stereo vision, and reduces total cost of ownership for robotics and automation.

      Low-latency video over Ethernet

      Onboard GMSL2-to-Ethernet conversion supports real-time video streaming over 100m with minimal latency, ideal for remote AI processing and multi-node systems.

      Native integration with ZED cameras and SDK

      Native integration with ZED cameras and ZED SDK, with pre-integrated drivers, SDK, and verified compatibility with any ZED camera, enabling turnkey AI 3D vision.

      Compact, industrial-grade design

      Built for 24/7 operations in embedded and industrial environments with a rugged aluminum chassis, the ZED Box packs the power of a supercomputer into a small form factor.

      Powered by NVIDIA® Jetson Orin

      The ZED Box Series is built on the powerful NVIDIA Jetson Orin platform, delivering exceptional AI computing performance for edge applications. With advanced GPU acceleration, energy efficiency, and support for deep learning and computer vision, Jetson Orin enables real-time processing of high-resolution 3D data.

      Read tech specs

      Order your ZED Box today

      Start building exciting new applications that recognize and understand your environment.

      Order now
      ZEDBoxOrinNX_Hero
      ZEDBoxOrinNX_Hero

      Compare all Embedded PCs

      ZED Box Quad GMSL
      ZBX-M - Front_ProductCard
      From €1,299.00Order now
      From €879.00Order now
      From €579.00Order now

      Key Specifications

      Processor
      Jetson™ Orin NX 16GB
      Jetson™ Orin Nano 8GB
      Jetson™ Orin Nano 4GB
      AI Performance
      100 TOPS
      67 TOPS
      34 TOPS
      Carrier
      Custom NVIDIA® Jetson™ Carrier Board
      Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
      -
      GPU
      1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1173 MHz
      1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1020 MHz
      512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores @ 625 MHz
      CPU
      8-core Arm® Cortex®-A78AE v8.2 64-bit CPU @2GHz 2x Clusters: (4x 256KB L2 +2MB L3) + 4MB LLC
      6-core Arm® Cortex®-A78AE v8.2 64-bit CPU @1.7GHz 1.5MB L2 + 4MB L3
      "6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
      DL Accelerator
      2x NVDLA v2 @ 614 MHz
      -
      -
      Memory
      16 GB 128-bit LPDDR5 102.4GB/s
      8GB 128-bit LPDDR5 102 GB/s
      4GB 64-bit LPDDR5 34 GB/s
      Storage
      1x 256GB/1TB/2TB M.2 NVMe SSD
      NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
      16GB eMMC 5.1 NVMe SSD 256GB

      Mechanical

      Operating Temperature
      0°C to 50°C (32°F to 122°F)
      -20°C to +50°C (-4°F to 122°F)
      -20°C to +50°C
      Dimensions
      118 × 92 × 71 mm (4.6 × 3.6 × 2.7”) LxWxH
      152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
      110 x 155 x 42mm (LxWxH)
      Weight
      700 g (1.5 lb)
      600g (1.32lbs)
      600 g
      Case
      Industrial black aluminum case passively cooled
      Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
      -

      Connectivity

      Power
      PoE+ (25.5W) or DC-IN (60W, 12-19V)
      DC barrel Jack - available with a locking ring
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      12V +/- 1.5V DC Input
      Screwable Terminal block connector TBP01P1W-508-02GR
      I/Os
      3x USB 3.0 Type-A
      4x GMSL2 for 2x stereo or 4x mono cameras
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro US B2.0 Type-B for system flashing & OTG
      1x USB3.0 Type-A
      2x GMSL2 FAKRA-Z Connectors
      1x 10/100/1000 Base-T Ethernet RJ45
      1x Micro USB 2.0 Type-B for system flashing & OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      2x GMSL2 FAKRA-Z Connectors
      1x USB3.2 Gen 2
      1x USB2.0 for system flashing and OTG
      1x GMSL Camera Synchronization Trigger Input
      1x GMSL Cameras Synchronization Trigger Output
      1x 12V Fan Entry
      1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
      Display Output
      1x HDMI 2.1
      1x HDMI 1.4
      1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
      WiFi
      Wifi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
      Optional AX210 Intel Wifi module
      GNSS
      Optional 1x GPS RTK U-Blox ZED-F9P (support Galileo, GPS, BeiDou and GLONASS)
      -
      -
      Mounting Options
      4x Mounting holes VESA-75 Compatible M4x0.7 Wall brackets provided
      4x M3 mounting holes
      -
      Networking
      1x 10/100/1000 Base-T Ethernet

      Video Recording

      Video Encode
      1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265)
      1080p30 supported by 1-2 CPU cores
      1080p30 supported by 1-2 CPU cores
      Video Decode
      1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265)
      1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
      H.265
      1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30

      Software

      Operating System
      Jetson Linux
      Jetson Linux
      Jetson Linux

      Other

      In the Box
      1x ZED Box with selected optional parts
      1x Power supply
      2x Mounting brackets
      1x 1-to-4 GMSL2 cable
      1x Mini-USB to USB cable
      2x 2.4/5GHz WiFi antennas
      • 1x ZED Box Orin Nano 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
      • 1x Mini Carrier Board with the selected optional parts • 1x Extra Power Supply Connector • 2x Sync Connectors (No cables)

      Three form factors, endless possibilities.

      The ZED Box Series offers a range of embedded computers optimized for vision applications. Designed for robotics, automation, and industrial applications, each model provides a different balance of performance, efficiency, and integration flexibility.

      €1,299New

      ZED Box

      ZEDboxOrinNX16GB_45_front

      A powerful embedded compute unit supporting up to 4 GMSL2 or 3 USB 3.1 camera inputs. Features Power over Ethernet (PoE+) and optional GNSS RTK for high-precision localization.

      4x GSML2 camera inputs

      3x USB 3.1 camera inputs

      Wifi 6E, Bluetooth (optional)

      GNSS RTK module (optional)

      From $1,299

      Order now
      €879New

      ZED Box Mini

      ZBX-M - Front_ProductCard

      A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.

      2 x GSML2 camera inputs

      1x USB 3.1 camera input

      Power: 12V DC

      Trigger in/out for multiple board synchronization

      From $879

      Order now
      €579New

      Mini Carrier Board

      The core of the ZED Box Mini without the casing. Designed for seamless integration into robots, machines, and embedded systems, where space and cost considerations are critical.

      2 x GSML2 camera inputs

      1x USB 3.1 camera input

      Power: 12V DC

      Trigger in/out for multiple board synchronization

      Order now
      Datasheets

      Discover our Perception Kits

      Our Perception Kits combine multiple ZED X cameras with ZED Boxes, delivering a complete 3D vision system. Designed for seamless integration into machines and industrial systems, these kits are ready-to-mount vision systems.

      €1,434New

      Single Stereo USB Kit

      This kit provides everything you need to get started with digital twin and spatial analytics. From motion capture to people counting or industrial volume measurement, mount this kit anywhere in physical spaces and start streaming spatial and motion data about objects and people. Larger areas can be covered by connecting multiple kits with multi-camera fusion and managed by ZED Hub.

      1x ZED 2i Stereo Camera

      1x ZED Box Mini

      1x 1.5m USB 3.0 Type-C Dual Screw Locking Cable

      Order now
      €2,247New

      Dual Autonomy Kit

      The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.

      2x ZED X Stereo Cameras

      1x ZED Box Mini

      2x 1.5m GMSL2 Fakra Extension Cables F-F

      Order now
      €3,675New

      Hybrid Autonomy Kit

      The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.

      2x ZED X Stereo Cameras

      1x ZED Box Orin NX 16GB

      2 x ZED X One Mono Cameras

      1x 4-in-1 GMSL2 cables
      4x 1.5m GMSL2 Fakra Extension Cables M-F

      Order now

      All starter kit components also sold individually