Classes | |
| struct | RuntimeParameters |
| Structure containing parameters that defines the behavior of sl::Camera::grab(). More... | |
| struct | CameraParameters |
| Structure containing the intrinsic parameters of a camera. More... | |
| struct | CalibrationParameters |
| Structure containing intrinsic and extrinsic parameters of the camera (translation and rotation). More... | |
Enumerations | |
| enum class | DEPTH_MODE |
| Lists available depth computation modes. More... | |
| enum class | MEASURE |
| Lists retrievable measures. More... | |
| enum class | REGION_OF_INTEREST_AUTO_DETECTION_STATE |
| Lists the different states of region of interest auto detection. More... | |
|
strong |
Lists available depth computation modes.
|
strong |
Lists retrievable measures.
| Enumerator | |
|---|---|
| DISPARITY | Disparity map. Each pixel contains 1 float. |
| DEPTH | Depth map in sl::UNIT defined in sl::InitParameters.coordinate_units. Each pixel contains 1 float. |
| CONFIDENCE | Certainty/confidence of the depth map. Each pixel contains 1 float. |
| XYZ | Point cloud. Each pixel contains 4 float (X, Y, Z, not used). |
| XYZRGBA | Colored point cloud. Each pixel contains 4 float (X, Y, Z, color). |
| XYZBGRA | Colored point cloud. Each pixel contains 4 float (X, Y, Z, color). |
| XYZARGB | Colored point cloud. Each pixel contains 4 float (X, Y, Z, color). |
| XYZABGR | Colored point cloud. Each pixel contains 4 float (X, Y, Z, color). |
| NORMALS | Normal vectors map. Each pixel contains 4 float (X, Y, Z, 0). |
| DISPARITY_RIGHT | Disparity map for right sensor. Each pixel contains 1 float. |
| DEPTH_RIGHT | Depth map for right sensor. Each pixel contains 1 float. |
| XYZ_RIGHT | Point cloud for right sensor. Each pixel contains 4 float (X, Y, Z, not used). |
| XYZRGBA_RIGHT | Colored point cloud for right sensor. Each pixel contains 4 float (X, Y, Z, color). |
| XYZBGRA_RIGHT | Colored point cloud for right sensor. Each pixel contains 4 float (X, Y, Z, color). |
| XYZARGB_RIGHT | Colored point cloud for right sensor. Each pixel contains 4 float (X, Y, Z, color). |
| XYZABGR_RIGHT | Colored point cloud for right sensor. Each pixel contains 4 float (X, Y, Z, color). |
| NORMALS_RIGHT | Normal vectors map for right view. Each pixel contains 4 float (X, Y, Z, 0). |
| DEPTH_U16_MM | Depth map in millimeter whatever the sl::UNIT defined in sl::InitParameters.coordinate_units. |
| DEPTH_U16_MM_RIGHT | Depth map in millimeter for right sensor. Each pixel contains 1 unsigned short. |
|
strong |
Lists the different states of region of interest auto detection.