Structure containing a set of parameters for the object detection module in Sensors API. More...
Functions | |
| def | __init__ (self, instance_module_id=0, enable_tracking=True, enable_segmentation=False, detection_model=OBJECT_DETECTION_MODEL.MULTI_CLASS_BOX_FAST, max_range=-1.0, filtering_mode=OBJECT_FILTERING_MODE.NMS3D, prediction_timeout_s=0.2) |
| Default constructor. More... | |
| int | instance_module_id (self) |
| Id of the module instance. | |
| list[SensorDeviceIdentifier] | sensors_ids (self) |
| List of sensor id that will be used for this instance. | |
| bool | enable_tracking (self) |
| Whether the object detection system includes object tracking. | |
| bool | enable_segmentation (self) |
| Whether the object masks will be computed. | |
| OBJECT_DETECTION_MODEL | detection_model (self) |
| sl::OBJECT_DETECTION_MODEL to use. | |
| float | max_range (self) |
| Upper depth range for detections. | |
| OBJECT_FILTERING_MODE | filtering_mode (self) |
| Filtering mode that should be applied to raw detections. | |
| float | prediction_timeout_s (self) |
| Prediction duration of the ZED SDK when an object is not detected. | |
Structure containing a set of parameters for the object detection module in Sensors API.
| def __init__ | ( | self, | |
instance_module_id = 0, |
|||
enable_tracking = True, |
|||
enable_segmentation = False, |
|||
detection_model = OBJECT_DETECTION_MODEL.MULTI_CLASS_BOX_FAST, |
|||
max_range = -1.0, |
|||
filtering_mode = OBJECT_FILTERING_MODE.NMS3D, |
|||
prediction_timeout_s = 0.2 |
|||
| ) |
Default constructor.
| instance_module_id | : Id of the module instance. |
| enable_tracking | : Whether the object detection system includes object tracking. |
| enable_segmentation | : Whether the object masks will be computed. |
| detection_model | : sl::OBJECT_DETECTION_MODEL to use. |
| max_range | : Upper depth range for detections. |
| filtering_mode | : Filtering mode that should be applied to raw detections. |
| prediction_timeout_s | : Prediction duration of the ZED SDK when an object is not detected. |