Carefully delivered within 1-2 weeks almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.
Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.













The ZED Box Orin is an industrial-grade embedded AI computer engineered for real-time 3D perception and machine learning workloads.
Key Features
General Specifications
AI Module
Supplied with Jetpack 6.2. Not compliant with 'Super' mode.
Storage Options
GPS Option
*The ZED Box is limited to only 2x ZED X One 4k input, 4x inputs are compatible with all other camera models.
1x ZED Box with selected optional parts
1x Power supply
2x Mounting brackets
1x 1-to-4 GMSL2 cable
1x Mini-USB to USB cable
2x 2.4/5GHz WiFi antennas
| Product | SKU | HS Code | COO |
|---|---|---|---|
| Orin Nano 8GB / 256GB / No GPS | ZBX-352110 | 8471.50.01 | FRANCE |
| Orin Nano 8GB / 256GB / With GPS | ZBX-352410 | 8471.50.01 | FRANCE |
| Orin Nano 8GB / 1TB / No GPS | ZBX-352120 | 8471.50.01 | FRANCE |
| Orin Nano 8GB / 1TB / With GPS | ZBX-352420 | 8471.50.01 | FRANCE |
| Orin Nano 8GB / 2TB / No GPS | ZBX-352130 | 8471.50.01 | FRANCE |
| Orin Nano 8GB / 2TB / With GPS | ZBX-352430 | 8471.50.01 | FRANCE |
| Orin NX 8GB / 256GB / No GPS | ZBX-312110 | 8471.50.01 | FRANCE |
| Orin NX 8GB / 256GB / With GPS | ZBX-312410 | 8471.50.01 | FRANCE |
| Orin NX 8GB / 1TB / No GPS | ZBX-312120 | 8471.50.01 | FRANCE |
| Orin NX 8GB / 1TB / With GPS | ZBX-312420 | 8471.50.01 | FRANCE |
| Orin NX 8GB / 2TB / No GPS | ZBX-312130 | 8471.50.01 | FRANCE |
| Orin NX 8GB / 2TB / With GPS | ZBX-312430 | 8471.50.01 | FRANCE |
| Orin NX 16GB / 256GB / No GPS | ZBX-322110 | 8471.50.01 | FRANCE |
| Orin NX 16GB / 256GB / With GPS | ZBX-322410 | 8471.50.01 | FRANCE |
| Orin NX 16GB / 1TB / No GPS | ZBX-322120 | 8471.50.01 | FRANCE |
| Orin NX 16GB / 1TB / With GPS | ZBX-322420 | 8471.50.01 | FRANCE |
| Orin NX 16GB / 2TB / No GPS | ZBX-322130 | 8471.50.01 | FRANCE |
| Orin NX 16GB / 2TB / With GPS | ZBX-322430 | 8471.50.01 | FRANCE |