Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
Buy it with

NVIDIA
GMSL2
USB 3.1

ZED Box Mini

From $879
gmsl2_fakra_cable_5m

GMSL2 Fakra Cable F-F

From $15
Store/Accessories/Fan for ZED Box Mini

Fan for ZED Box Mini

$20

Zed Box Mini Cooling Fan – Enhanced Thermal Performance for Peak Reliability

Keep your Zed Box Mini running at optimal temperatures with our precision-engineered Cooling Fan, designed to mount seamlessly on top of the unit, directly above the integrated heatsink fins. Built for embedded applications where space is at a premium, this ultra-compact cooling solution ensures reliable thermal regulation, even under continuous high-load operation.

Key Features:

  • Custom Fit for Zed Box Mini: Installs directly above the heatsink fins with a secure mounting system.

  • Active Cooling Efficiency: Quiet, high-speed fan improves heat dissipation and extends component lifespan by maintaining lower internal temperatures.

  • Slim Profile: Maintains the compact footprint of the Zed Box Mini, ideal for installations in tight enclosures or fanless systems that need a performance boost.

  • Low Noise, High Reliability: Designed with quiet operation in mind, making it perfect for noise-sensitive environments like medical, retail, and industrial control systems.

Whether you're deploying the Zed Box Mini in edge computing, this cooling fan provides the added thermal assurance to keep your system stable, efficient, and cool.

  • 1x Fan
  • 1x Mount
  • 2x Screws
  • 1x Cable & Connector
Shipping: Worldwide. Dispatched in 1-2 working days.
$20