Technical Specification

      Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us
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
      Buy it with

      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      From $599
      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From $15
      gmsl2_cable_extender_5m

      GMSL2 Fakra Extension Cable M-F

      From $20

      Enclosure for Orin AGX Developer Kit

      $199
      Store/Cameras/Stereo Cameras — GMSL2/ZED X Mini Stereo Camera
      GMSL2
      IP67
      ZED-X-Mini-2.2mm
      GMSL2
      IP67
      ZED-X-Mini-2.2mm
      GMSL2
      IP67
      ZED-X-Mini-4mm
      GMSL2
      IP67
      ZED-X-Mini-4mm
      GMSL2
      IP67
      ZED-X-Mini-4mm
      GMSL2
      IP67
      ZED-X-Mini-2.2mm
      GMSL2
      IP67
      ZED-X-Mini-2.2mm

      ZED X Mini Stereo Camera

      $549
      Polarizer
      Lens Focal Length
      Cable F-F

      Accessories

      ZED Link - Duo
      ZED Link Capture Card Duo
      $379
      gmsl2_cable_extender_5m
      GMSL2 Fakra Extension Cable M-F
      From $20
      GMSL2 Fakra Right-Angle Extension Cable M-F
      From $15
      The ZED X Mini is the ideal depth AI camera for AMRs, pick and place and manipulation tasks. Its compact form factor and industrial connectivity allow for seamless integration into any robotics and spatial perception applications.

      Powered by the ZED SDK, the ZED X Mini camera combines powerful hardware and intelligent software to create an unrivalled solution for collision avoidance, 3D perception, localization and semantic recognition for machine automation. 

      Camera Features
      • Short-range depth camera
      • 2.3MP Color Global shutter sensor
      • Resolution: 2 x (1920x1200) @60fps
      • High accuracy depth perception from 0.1 to 8m (2.2mm lens), 0.15 to 12m (4mm lens)
      • Built-in industrial IMU
      • IP67 certified
      • Multi-camera hardware synchronization and trigger through GMSL2.
      • Secure GMSL2 connection with power
      • View Cable Guide
      • Compatible with ZED Box and GMSL2 Capture Cards
      • Process Automation
      • Volume Measurement
      • Robotic Arms
      • AMRs
      • Short-range Sensing
        SDKDriversDocumentationVolume Discounts
      ProductSKUHS CodeCOO
      No Polarizer / 2.2mmZED-3112108525.89.00FRANCE
      No Polarizer / 4mmZED-3122108525.89.00FRANCE
      With Polarizer / 2.2mmZED-3112208525.89.00FRANCE
      With Polarizer / 4mmZED-3122208525.89.00FRANCE
      Shipping: Worldwide. Dispatched in 2-3 working days.
      $549