Skip to content
GMSL2
ZED Link - Quad
GMSL2
ZED Link - Quad
GMSL2
GMSL2
ZED Link - Quad
GMSL2
FAKRA 1-4
GMSL2
ZED Link - Quad

ZED Link Capture Card Quad

$489

High-performance GMSL2 capture card for up to 8x ZED X camera on all Jetson Orin and Xavier models.

Product Features
  • High performance capture card for Jetson.
  • Supports hardware synchronization between capture cards at the shutter level as well as an external trigger/strobe.
  • Requires external 12-19V power supply.
  • View Cable Guide

Quad Capture Card

  • Capture 8** x GMSL2 camera inputs in SD/HD/4K up to 4K@30.\
  • Up to 40Gb/s total bandwidth.
  • Connects to the SAMTEC CSI port of Jetson Orin/Xavier AGX.
  • Includes two 0.3m (0.98ft) 1-to-4 GMSL2 M-F cables.

    ** The ZED Link Quad is limited to only 4x ZED X One 4k inputs, 2 per GMSL port,
    8x inputs are compatible with all other camera models.
  • 1x GMSL2 Capture Card Quad
  • 2x GMSL2 1-to-4 M-F cable 0.5m
  • 1x JST to jack connector
Shipping: Worldwide. Dispatched in 2-3 working days.
$489
top_mono_cc_above
top_quad_cc_under
top_dual_cc_above
From $139.00Order now
From $379.00Order now
From $489.00Order now

Mechanical

Operating Temperature
-20°C ~ +85°C
-20°C ~ +85°C
-20°C ~ +85°C
Weight
8 g
30 g
55 g
Dimensions
41.55 x 28.00 x 12.25 mm (LxWxH)
1.64 x 1.11 x 0.49 inches
81.47 x 39.20 x 31.15 mm (LxWxH)
3.20 x 1.54 x 1.23 inches
92.00 x 55.00 x 30.30 mm (LxWxH)
3.63 x 2.17 x 1.20 inches

Connectivity

Power
Requires external 5-19V DC power supply.
Requires external 14-19V DC power supply.
Requires external 9-19V power supply
Deserializer
Maxim MAX9296A
Maxim MAX96712
2 x Maxim MAX96712
Interfaces
Interface J1 (Fakra) : 1 GMSL2 I/O
Interface J4 (GPIO Header) : 6 pins 2 mm pitch
Interface J1 (External 5V - 19V) : Pitch 2 mm
Interface J2 (MIPI CSI 22 pins) : 22 pins 0.5 mm pitch
Interface J4 (Fakra) : 4 pins
Interface J13 (GPIO Header) : 10 pins
Interface J1 (External 19V) : DC Jack | Inner diameter : 2.5mm | Outer diameter : 6.5mm
Interface J9 and J10 (MIPI CSI 15 pins) : 2x15 pins | Cannot be used simultaneously with the Samtec 120 pins connector J501 mm
Interface J501 (Samtec to AGX) : 120 pins | Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance
Interface J1 & J2 (Fakra Z 4x1) : 2x 4 GMSL2 I/O
Interface J17 (GPIO Header) : 16 pins 2.54mm pitch
Interface J10 External Power (5V - 19V) : Pitch 2mm
Interface J5 (Samtec to AGX) : Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance

Capture Card

Capture Card Compatibility
Use with NVIDIA Jetson Orin NX and Orin Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson Xavier NX and Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Orin, Orin NX and Orin Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Xavier, Xavier NX Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Orin, AGX Xavier and carrier boards.

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.