Ultra-compact cooling solution mounts directly above heatsink fins to regulate temperature during continuous high-load operation. Perfect for embedded applications where space is limited.
Key Features:
Custom Fit for ZED Box Mini and ZED Box 2: Installs directly above the heatsink fins with a secure mounting system.
Active Cooling Efficiency: Quiet, high-speed fan improves heat dissipation and extends component lifespan by maintaining lower internal temperatures.
Slim Profile: Maintains the compact footprint of the Zed Box Mini, ideal for installations in tight enclosures or fanless systems that need a performance boost.
Low Noise, High Reliability: Designed with quiet operation in mind, making it perfect for noise-sensitive environments like medical, retail, and industrial control systems.
Whether you're deploying the ZED Box Mini and ZED Box 2 in edge computing, this cooling fan provides the added thermal assurance to keep your system stable, efficient, and cool.
| Product | SKU | HS Code | COO |
|---|---|---|---|
| Fan for ZED Box Mini and ZED Box 2 | ACC-ZBX-M-FAN | 8414.59.6590 | FRANCE |

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-2 weeks almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.