Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
Store/Accessories/Dual Camera Mount for ZED X One

Dual Camera Mount for ZED X One

€39

This rigid aluminum mount allows you to mount two cameras on a tripod. Adjust the stereo baseline of your ZED X One and capture depth from 5cm to 100m.

Product Features

    • Robust aluminum mount bar designed for multiple cameras.
    • Flexible setup of any baseline.
    • Mount on any surface using M4 screws or on any tripod using 1/4" screws.
    • Minimum camera separation: 52mm.
    • Maximum camera separation: 222mm.
    • 0.2"/0.6 cm thick aluminum bar.

    Dimensions

    • 310 x 28 x 6 mm (12.2 x 1.1 x 0.24 inch)
    • 1x Camera mount
    • 1x Screw kit for two ZED X One
    Shipping: Worldwide. Dispatched in 1-2 working days.
    €39
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
      Buy it with

      gmsl2_fakra_cable_5m

      GMSL2 Fakra Cable F-F

      From €15
      gmsl2_cable_extender_5m

      GMSL2 Fakra Extension Cable M-F

      From €20
      GMSL2

      ZED X One 4K

      From €449
      GMSL2

      ZED X One GS

      From €380