Skip to content
Meet the New ZED Box 2 Series – Physical AI Power for Robotics. Up to 2,070 TFLOPS, 8× GMSL inputs & Full I/O.Learn more
  • ZED X Series

    GMSL2 Stereo Cameras for perception.

    Deploy advanced perception today

    Powered by Stereolabs Terra AI sensing techology, the ZED X is a powerful stereo camera built for machine automation and digital twin applications. With a robust aluminum enclosure, IP67 rating, high-performance IMU, secure GMSL2 connection and external frame sync, it is ready for field operations.

    Global shutter makes greater detail

    With dual 1920x1200 global shutter color sensors, the camera produces crystal-clear images that quickly capture any action-filled environment.

    Secure GMSL2 connection

    ZED X’s GMSL2 output is ideal for robotics. Transmit video without EMI through a rugged interface to a Jetson Orin over a distance of up to 15m with low latency.

    Multi-camera synchronization

    Get hardware synchronization for multiple connected devices, at frame-level within 100 microseconds. Giving you a total view of an environment, synchronization captures and aligns multiple RGB and depth images.

    Industrial-grade enclosure

    The ZED X and ZED X Mini feature and IP67 rugged enclosure is perfect for agricultural and industrial environments. It ensures protection from dust and water ingress, a necessity for mobile robots.

    High-performance IMU

    The all-new IMU combines a 16-bit triaxial accelerometer and gyroscope with vibration resistance, ultra low noise and bias for exceptional motion tracking.

    Neural Depth by Terra AI

    Built by Stereolabs, Neural Depth Engine allows +300% faster depth maps with robustness to untextured surfaces and lighting conditions, from 10 cm to tens of meters.

    Three form factors, endless possibilities.

    The ZED X has been designed to meet the needs of roboticists working at the bleeding edge. All powered by Global Shutter sensors and a secure GMSL2 connection, with the ZED X specializing in obstacle detection and navigation and the ZED X Mini specializing in short range applications like picking.


    €399NEW

    ZED X Nano

    Engineered with an ultra-compact, lightweight design, the ZED X Nano provides the definitive perception solution for the next generation of Physical AI and humanoids.

    18mm (0.71") Stereo Baseline

    Global Shutter

    2x(1920x1200) at 60fps

    High-performance IMU

    GMSL2 & External Synchronization

    €549

    ZED X Mini

    ZEDX mini front

    The ZED X Mini is the ideal choice for manipulation tasks across agriculture, logistics and construction. This camera is especially well adapted to short-range applications such as automation and picking.

    50mm Stereo Baseline

    Global Shutter

    2x(1920x1200) at 60fps

    High-performance IMU

    GMSL2 & External Synchronization

    €599

    ZED X

    ZEDX_front

    The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.

    120mm Stereo Baseline

    Global Shutter

    2x(1920x1200) at 60fps

    High-performance IMU

    GMSL2 & External Synchronization

    Technical Specifications

    Find the right ZED GMSL2 camera for your needs.

    Crisp vision at any speed.

    The ZED X’s global shutter captures every movement without sacrificing an ounce of dynamic range or overall image quality. No blurred or curved lines. Just perfect pixels in every scene.

    • 1920x1200

      Video & depth resolution

    • 3um

      Pixel size

    • 60fps

      1920x1200 resolution (option A)

    • 120fps

      960x600 resolution (option B)

    Unrivaled lens quality

    With its 9-elements glass lens, high MTF and optical distortion correction, the new ZED X optics are the most advanced lenses ever used in a stereo camera. Choose between a 2mm lens for a wide field of view or a 4mm lens for increased depth and image quality at long range.

    • Lens

      OPTIONS

    • Wide

      2mm focal length option

    • Narrow

      4mm focal length option

    Built tough. For any environment.

    The ZED X is designed for field operation. Its IP67 enclosure and GMSL2 is resistant to dust and water ingress, ensuring 24-7 operations, without interruptions. By providing a continual view of an environment, ZED X enables robots to operate in unstructured environments, and unpredictable conditions. 

    • 160mm

      Aluminum case

    • -5 to 130 °F

      Temperature

    • IP67

      Dust and water resistance

    • GMSL2

      Interface

    Powered by the most advanced vision software stack

    The ZED X stereo camera uses Neural Depth Engine 2, the world's most advanced stereo depth sensing technology that virtually replicates the physical world.

    Localization

    High precision 3D positioning can be achieved by fusing localization data from several ZED X cameras and global navigation satellite systems (GNSS) using the latest ZED SDK.

    Object detection

    With the ZED SDK, combine depth and visual odometry to build an occupancy map of the robot environment, allowing for safe navigation, in both indoor and outdoor unstructured environments.

    Giving robots vision in the real world

    To navigate complex and unpredictable terrains, an autonomous mobile robot needs to be able to see and understand an environment from every angle, without interruption. ZED X’s human-like vision, equips robots with the sight, and insight, required for successful deployment.

    Embodied AI Training

    Powering robotic manipulation, accelerate imitation learning, and enable high-throughput data collection for next-generation Physical AI applications.

    Outdoor robotics

    Giving outdoor mobile robots the ability to understand the most challenging environments.

    Robotic arms

    Adding advanced 3D perception to robotic arms to detect and track objects.

    Optimized for multi-camera configurations

    Connect up to 4x ZED X cameras on Jetson AGX Orin using hardware synchronization. With the ZED SDK, fuse point clouds and odometry from multiple cameras into a single source of data.

    €599

    ZED X

    ZEDX_front

    The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.

    €999New

    ZED Box Mini

    ZBX-M - Front_ProductCard

    A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.

    €4,495New

    Quad Autonomy Kit

    The Quad Autonomy Kit all-in-one solution brings surround perception and autonomy to any robot. It combines the ZED Box Orin NX 16GB with an integrated GMSL2 Quad capture card. This kit comes with four ZED X cameras and extension cables.

    ECUs for a seamless experience

    Use the ZED X camera with NVIDIA's latest Jetson Xavier and Orin developer kits.


    €579New

    Mini Carrier Board

    The core of the ZED Box Mini without the casing. Designed for seamless integration into robots, machines, and embedded systems, where space and cost considerations are critical.

    2 x GSML2 camera inputs

    1x USB 3.1 camera input

    Power: 12V DC

    Trigger in/out for multiple board synchronization

    €999New

    ZED Box Mini

    ZBX-M - Front_ProductCard

    A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.

    2 x GSML2 camera inputs

    1x USB 3.1 camera input

    Power: 12V DC

    Trigger in/out for multiple board synchronization

    NVIDIA® Jetson™ Orin NX 16, NX 8, Nano 8, Nano 4

    €1,449New

    ZED Box

    ZEDboxOrinNX16GB_45_front

    A powerful embedded compute unit supporting up to 4 GMSL2 or 3 USB 3.1 camera inputs. Features Power over Ethernet (PoE+) and optional GNSS RTK for high-precision localization.

    4x GSML2 camera inputs

    3x USB 3.1 camera inputs

    Wifi 6E, Bluetooth (optional)

    GNSS RTK module (optional)

    From $1,299

    Starter kits for any team

    Give your autonomous robot sight, and insight, in the world.

    €2,347New

    Dual Autonomy Kit

    The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.

    2x ZED X Stereo Cameras

    1x ZED Box Mini

    2x 1.5m GMSL2 Fakra Extension Cables F-F

    €4,075New

    Hybrid Autonomy Kit

    The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.

    2x ZED X Stereo Cameras

    1x ZED Box Orin NX 16GB

    2 x ZED X One Mono Cameras

    1x 4-in-1 GMSL2 cables
    4x 1.5m GMSL2 Fakra Extension Cables M-F

    €4,495New

    Quad Autonomy Kit

    The Quad Autonomy Kit all-in-one solution brings surround perception and autonomy to any robot. It combines the ZED Box Orin NX 16GB with an integrated GMSL2 Quad capture card. This kit comes with four ZED X cameras and extension cables.

    2x ZED X Stereo Cameras

    1x ZED Box Orin NX 16GB

    1x 4-in-1 GMSL2 cable

    4x 1.5m GMSL2 Fakra Extension Cables F-F

    Frequently Asked Questions

    The ZED X, ZED X Mini and ZED X One are shipped within 2-3 days.

    The ZED X must be connected to an NVIDIA Jetson system, which requires a specific capture card to deserialize the video signal coming from the camera. We provide our own capture card and will soon announce a list of compatible capture cards from other vendors.

    The ZED X camera is compatible with the new NVIDIA Jetson Orin platform (developer kit only for now.)

    Yes, we will provide drivers for 2-camera and 4-camera configurations. For any other configurations, we will provide support documentation.

    Yes, the ZED SDK is compatible with the ZED X camera. If you have already developed an application for a ZED, ZED 2 or ZED 2i camera, it will be still working with the ZED X with some minor modifications that we will soon share in our documentation.

    Your choice should be based on the minimum depth range required for your application. If depth sensing is necessary below 50cm, you should select the ZED X Mini.

    To find the exact cable you need for your configuration please refer to our Cable Guide.

    Get your ZED X today.

    Start building exciting new applications that recognize and understand your environment.