Skip to content
GMSL2
ZED Link - Mono
GMSL2
ZED Link - Mono
GMSL2
ZED Link - Mono
GMSL2
ZED Link - Mono

ZED Link Capture Card Mono

€139
Single-Camera GMSL2 Capture for Jetson Orin Bring industrial-grade stereo vision to your edge AI projects with a compact, mono-channel interface.

The ZED Link Mono Capture Card provides a dedicated GMSL2 connection for one camera from ZED X or ZED X One series on NVIDIA Jetson Orin platform.

Key Features

  • Single high-speed GMSL2 input with Fakra connector
  • Ultra-low latency video capture for robotics and machine vision
  • Compatible with NVIDIA® Jetson Orin Nano and Orin NX development kits and ZED SDK
  • Compact form factor ideal for embedded integration
  • Perfect for projects requiring a streamlined single-camera connection with industrial reliability.
Product Features
  • High performance capture card for Jetson.
  • Supports hardware synchronization between capture cards at the shutter level as well as an external trigger/strobe.
  • Requires external 9 -14V power supply.
  • View Cable Guide

Mono Capture Card

  • Capture 1x GMSL2 camera input in SD/HD/4K up to 4K@30.
  • Up to 6Gb/s total bandwidth.
  • Connects to the CSI port of the carrier board through a 22pin 0.5mm pitch connector.
  • Includes JST to jack connector and CSI cable.
  • 1x GMSL2 Capture Card Mono
  • 1x JST to jack connector
  • 1x CSI 22pin 0.5mm FFC cable (OP)
ProductSKUHS CodeCOO
ZED Link Capture Card MonoACC-2110008471.80.10FRANCE
ZED Link - Mono
ZED Link Capture Card Mono
Worldwide shipping. Dispatch within 1-2 weeks.€139
Worldwide shipping. Dispatch within 1-2 weeks.

Technical Specifications

Downloads

3D Models

CAD files in .STL & .STEP

Datasheets

All technical specifications

SDK

Our software development kit

Drivers

Firmware to get connected

Documentation

Developer resources

top_mono_cc_above
top_quad_cc_under
top_dual_cc_above
From €139Order now
From €379Order now
From €489Order now

Mechanical

Operating Temperature
-20°C ~ +85°C
-20°C ~ +85°C
-20°C ~ +85°C
Weight
8 g
30 g
55 g
Dimensions
41.55 x 28.00 x 12.25 mm (LxWxH)
1.64 x 1.11 x 0.49 inches
81.47 x 39.20 x 31.15 mm (LxWxH)
3.20 x 1.54 x 1.23 inches
92.00 x 55.00 x 30.30 mm (LxWxH)
3.63 x 2.17 x 1.20 inches

Connectivity

Power
Requires external 9-14V DC power supply.
Requires external 9-19V DC power supply.
Requires external 9-19V power supply
Deserializer
Maxim MAX9296A
Maxim MAX96712
2 x Maxim MAX96712
Interfaces
Interface J1 (Fakra) : 1 GMSL2 I/O
Interface J4 (GPIO Header) : 6 pins 2 mm pitch
Interface J3 (External 9V - 14V) : Pitch 2 mm
Interface J2 (MIPI CSI 22 pins) : 22 pins 0.5 mm pitch
Interface J4 (Fakra) : 4 pins
Interface J13 (GPIO Header) : 10 pins
Interface J1 (External 9V-19V) : DC Jack | Inner diameter : 2.5mm | Outer diameter : 6.5mm
Interface J9 and J10 (MIPI CSI 15 pins) : 2x15 pins | Cannot be used simultaneously with the Samtec 120 pins connector J501 mm
Interface J501 (Samtec to AGX) : 120 pins | Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance
Interface J1 & J2 (Fakra Z 4x1) : 2x 4 GMSL2 I/O
Interface J17 (GPIO Header) : 16 pins 2.54mm pitch
Interface J10 External Power (9V - 19V) : Pitch 2mm
Interface J5 (Samtec to AGX) : Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance

Capture Card

Capture Card Compatibility
Use with NVIDIA Jetson Orin NX and Orin Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson Xavier NX and Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Orin, Orin NX and Orin Nano Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Xavier, Xavier NX Developer Kits and carrier boards.
Use with NVIDIA Jetson AGX Orin, AGX Xavier and carrier boards.

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-2 weeks almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.