Includes an NVIDIA AGX Orin with integrated GMSL2 capture card in a robust aluminum enclosure, two ZED X stereo cameras, and extension cables. Provides high-resolution perception and spatial AI for autonomous navigation and robotics.
NVIDIA AGX Orin developer kit is only available for x1 unit purchase.
| Product | SKU | HS Code | COO |
|---|---|---|---|
| No Polarizer / 2.2mm / 0.5m (1.6ft) | - | - | - |
| No Polarizer / 2.2mm / 1.5m (5ft) | - | - | - |
| No Polarizer / 2.2mm / 5m (16ft) | - | - | - |
| No Polarizer / 2.2mm / 10m (33ft) | - | - | - |
| No Polarizer / 2.2mm / 15m (49ft) | - | - | - |
| No Polarizer / 4mm / 0.5m (1.6ft) | - | - | - |
| No Polarizer / 4mm / 1.5m (5ft) | - | - | - |
| No Polarizer / 4mm / 5m (16ft) | - | - | - |
| No Polarizer / 4mm / 10m (33ft) | - | - | - |
| No Polarizer / 4mm / 15m (49ft) | - | - | - |
| With Polarizer / 2.2mm / 0.5m (1.6ft) | - | - | - |
| With Polarizer / 2.2mm / 1.5m (5ft) | - | - | - |
| With Polarizer / 2.2mm / 5m (16ft) | - | - | - |
| With Polarizer / 2.2mm / 10m (33ft) | - | - | - |
| With Polarizer / 2.2mm / 15m (49ft) | - | - | - |
| With Polarizer / 4mm / 0.5m (1.6ft) | - | - | - |
| With Polarizer / 4mm / 1.5m (5ft) | - | - | - |
| With Polarizer / 4mm / 5m (16ft) | - | - | - |
| With Polarizer / 4mm / 10m (33ft) | - | - | - |
| With Polarizer / 4mm / 15m (49ft) | - | - | - |

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-2 weeks almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.