Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
Store/Accessories/Enclosure for Orin AGX Developer Kit

Enclosure for Orin AGX Developer Kit

€199

This high-quality, rigid aluminium enclosure allows you to mount the Orin AGX Developer Kit on any surface. You can use it to securely integrate our GMSL2 Capture Card (sold separately) while keeping the electronics safe. It also allows to add Wifi antennas to boost your AGX Orin wireless transmissions.

Product Features

  • Robust aluminium case made for AGX Orin
  • Mount on any surface using VESA 75x75 or external mounting holes
  • Safe integration of GMSL capture card
  • Boost Wifi using 2 mounting holes for antennas
  • Easy installation in a few minutes

Dimensions

154 x 110 x 43 mm (6.06 x 4.33 x 1.69 inches)

  • 1x Enclosure for Orin AGX Developer Kit
Shipping: Worldwide. Dispatched in 1-2 working days.
€199

Buy it with

GMSL2
ZED Link - Duo

ZED Link Capture Card Duo

€379
GMSL2 Fakra 4-in-1 M-F cable

GMSL2 Fakra 1-to-4 M-F Cable

€55
gmsl2_cable_extender_5m

GMSL2 Fakra Extension Cable M-F

From €20
gmsl2_fakra_cable_5m

GMSL2 Fakra Cable F-F

From €15