Skip to content
Meet the New ZED Box 2 Series – Physical AI Power for Robotics. Up to 2,070 TFLOPS, 8× GMSL inputs & Full I/O.Learn more
  • MIPI
    ZED Link MIPI Quad capture card, front view
    MIPI
    MIPI
    ZED Link MIPI Quad capture card setup, alternate view
    MIPI
    MIPI
    ZED Link MIPI Quad capture card with ZED X One Core cameras
    MIPI
    ZED X One Core barebone monocular camera module
    MIPI
    ZED Link MIPI Quad capture card, front view

    ZED Link MIPI Quad

    CA$260
    The ZED Link MIPI Quad is a high-performance capture card made for ZED X One Core camera setups. It provides a seamless integration with NVIDIA® AGX Thor™ via Holoscan Sensor Bridge* and NVIDIA® AGX Orin™ platforms.

    Buy it with

    ZED X One Core module with fisheye lens, front view
    ZED X One Core
    From CA$406

    Engineered as a high-throughput interface for space-constrained, tough environments, its compact architecture easily integrates into complex humanoid and robotic platforms. The ZED Link MIPI Quad features four robust, high-bandwidth Industrial MIPI I-PEX channels capable of handling coaxial cable runs up to 50cm while maintaining a perfect signal integrity, ensuring a great routing flexibility over standard MIPI connections.

    The capture card is exclusively designed for the ZED X One Core camera model. It features a full compatibility with Holoscan Sensor Bridge for the NVIDIA® Jetson Thor™ platform and a native integration with the NVIDIA® Jetson AGX Orin™, providing a powerful, ultra-low-latency, streamlined solution for the most resource-demanding deployments such as complex perception for humanoids, Physical AI, and real-time spatial AI.

    Product Features

    • Up to 4x ZED X One Core camera inputs.***
    • Up to 1920x1200 @60fps per channel.
    • High-bandwidth data transmission up to 10Gbps.
    • FPGA-Based real-time video synchronization.
    • Great routing flexibility with up to 50cm cable lengths and a perfect signal integrity.
    • 5V DC power supply (External power is required for flashing only)**.
    • Full compatibility with NVIDIA Jetson AGX Orin and beta compatibility with Holoscan Sensor Bridge for NVIDIA Jetson AGX Thor.

    *Please refer to our online documentation for partner-compatible Holoscan Sensor Bridge boards.
    ** : The ZED Link MIPI Quad is powered through SAMTEC when used with Holoscan Sensor Bridge or NVIDIA® Jetson AGX Orin™ platform.
    ***: Up to 4 ZED X One Core cameras per NVIDIA Jetson AGX Orin Developer Kit, or up to 2 per NVIDIA Jetson Thor used with Lattice Sensor Bridge

    • Physical AI
    • Data collection
    • Humanoids
    • Teleoperation
    • Advanced robotics

    1x ZED Link MIPI Quad

    ProductSKUHS CodeCOO
    ZED Link MIPI QuadACC-2130008471.80.10FRANCE
    ZED Link MIPI Quad capture card, front view
    ZED Link MIPI Quad
    Worldwide. Dispatched within 2-3 business days. CA$260
    Worldwide. Dispatched within 2-3 business days.

    Technical Specifications

    Downloads

    3D Models

    CAD files in .STL & .STEP

    Datasheets

    All technical specifications

    SDK

    Our software development kit

    Drivers

    Firmware to get connected

    Documentation

    Developer resources

    top_dual_cc_above
    top_quad_cc_under
    From CA$260Order now
    From CA$709Order now
    From CA$550Order now

    Mechanical

    Operating Temperature
    0°C ~ + 60°C
    -20°C ~ +85°C
    -20°C ~ +85°C
    Weight
    28 g
    55 g
    30 g
    Dimensions
    75.0 x 40.2 x 23.4 mm (LxWxH)
    2.95 × 1.58 × 0,92 inches
    92.00 x 55.00 x 30.30 mm (LxWxH)
    3.63 x 2.17 x 1.20 inches
    81.47 x 39.20 x 31.15 mm (LxWxH)
    3.20 x 1.54 x 1.23 inches

    Connectivity

    Power
    5V DC (External power is not required on AGX)
    Requires external 9-19V power supply
    Requires external 9-19V DC power supply.
    Deserializer
    -
    2 x Maxim MAX96712
    Maxim MAX96712
    Interfaces
    Interface J1 (Camera Channel 1) : 30 pins 0.4 mm pitch
    Interface J2 (Camera Channel 2) : 30 pins 0.4 mm pitch
    Interface J3 (Camera Channel 3) : 30 pins 0.4 mm pitch
    Interface J4 (Camera Channel 4) : 30 pins 0.4 mm pitch
    Interface J12 (External 5V power input interface) : 2 pins 2 mm pitch
    Interface J16 (FPGA programming interface) : 6 pins 1.27 mm pitch
    Interface J10 (Samtec to AGX) : 120 pins 0.5 mm pitch, Can be used with AGX OrinTM and AGX ThorTM Developer Kits
    Interface J1 & J2 (Fakra Z 4x1) : 2x 4 GMSL2 I/O
    Interface J17 (GPIO Header) : 16 pins 2.54mm pitch
    Interface J10 External Power (9V - 19V) : Pitch 2mm
    Interface J5 (Samtec to AGX) : Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance
    Interface J4 (Fakra) : 4 pins
    Interface J13 (GPIO Header) : 10 pins
    Interface J1 (External 9V-19V) : DC Jack | Inner diameter : 2.5mm | Outer diameter : 6.5mm
    Interface J9 and J10 (MIPI CSI 15 pins) : 2x15 pins | Cannot be used simultaneously with the Samtec 120 pins connector J501 mm
    Interface J501 (Samtec to AGX) : 120 pins | Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance

    Capture Card

    Capture Card Compatibility
    NVIDIA® Jetson AGX OrinTM, NVIDIA® Jetson AGX ThorTM
    Use with NVIDIA Jetson AGX Orin, AGX Xavier and carrier boards.
    Use with NVIDIA Jetson AGX Orin, Orin NX and Orin Nano Developer Kits and carrier boards.
    Use with NVIDIA Jetson AGX Xavier, Xavier NX Developer Kits and carrier boards.

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-2 weeks almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.