Receiving / shipping process
Limited dock visibility causes inefficient AMR missions. AI-vision based pallet occupancy monitoring tracks every pallet in real time, enabling smarter orchestration and smooth, controlled dock flows.







































































































Stereolabs brings AI-powered depth vision to your warehouse floor. It gives you instant insight into every pallet slot – empty, full, and even the type of pallet. Your fleet of AMRs uses this data to plan missions smartly, keeping your warehouse running faster and smoother.
Monitor slot status in real time. AMRs use this data to plan and execute tasks efficiently.
The video stream of each dock interaction is stored and can be consulted for claim resolution, audits, or performance review.
Automatically detect anomalies. Receive real-time alerts to react immediately and maintain smooth operations.
Return on investment
Space optimization
Productivity
Install the ZED X cameras and ZED Box, and instantly activate intelligent pallet occupancy monitoring. Every movement is captured, analyzed, and displayed in real time, turning your space into a fully automated, insight-driven zone.

Contact our specialists for technical details, pricing, and integration. Explore how our solution can fit your logistics needs.






























































The Pallet occupancy monitoring application automatically detects and classifies each pallet on the dock and tracks its position in real time.

The camera immediately identifies the pallet and sends its exact location to your AMR fleet.

With this live occupancy data, the AMR fleet management system assigns a robot to pick up the pallet and move it to the next location.

Once the pallet is collected, the slot is marked free and the system instantly updates the status to keep every dock location accurate and ready.


A visual application that provides instant visibility into activity across defined zones, helping AMR fleet to maintain efficient operations.

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for high-speed automation, and dynamic environments where motion blur is not an option.

A high-performance embedded compute unit featuring 4 GMSL2 or 3 USB 3.1 camera inputs.