San Francisco | USA New York | USA Paris | France

    Products

  1. ZED X One
  2. ZED X Family
  3. ZED 2 Family
  4. ZED Box
  5. Terra AI
  6. ZED SDK

    Store

  1. ZED X
  2. ZED X Mini
  3. ZED X One
  4. ZED 2i
  5. ZED Mini
  6. ZED Box
  7. Bundles
  8. Accessories

    Solutions

  1. Offroad Autonomy
  2. Logistics Automation
  3. Smart Infrastructure

    Company

  1. About
  2. News
  3. Careers
  4. Partner Ecosystem

    Developers

  1. ZED SDK
  2. ZED X Drivers
  3. Documentation
  4. API Reference
  5. Community
  6. Tutorials
  7. Support
  8. GitHub

    Contact

  1. Email
  2. Tracking
  3. YouTube
  4. LinkedIn
support@stereolabs.com
© 2025 Stereolabs Inc. All Rights Reserved.
Skip to content
  • By Deployment
    Offroad AutonomyLogistics AutomationSmart Infrastructure
    Integrations
    Partner Ecosystem
  • ZED X One
    LearnOrder
    ZED X Series
    LearnOrder
    ZED Series
    LearnOrder
    ZED Box
    LearnOrder
  • Software
  • Get Started
    OverviewSDK DownloadsZED X Drivers
    Resources
    DocumentationAPI ReferenceCode SamplesIntegrationsSupportCommunityGitHub
  • Company
    About UsOur TechnologyNewsCareersResources
  • Store
  • StoreBar_ZEDX_family_front
    Cameras
    Embedded PC
    Accessories
    Kits
    Shop All
    • There are currently no items in your bag.

      Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us

      Worldwide shipping

      Carefully delivered within 1-3 days almost anywhere in the world.

      30-day return policy

      Worry-free trial with fast and easy returns within 30 days.

      We would love to help you

      Please send us an email at support@stereolabs.com.

      Compare

      Mechanical

      Weight
      59g
      55g
      50g
      Dimensions
      31mm x 31mm x 58.1mm
      31mm x 31mm x 52.7mm
      31mm x 31mm x 52mm
      Operating Temperature
      -20°C to +55°C (-4°F to 131°F)
      -20°C to +55°C (-4°F to 131°F)
      -20°C to +55°C (-4°F to 131°F)

      Video Output

      Video Output
      3840x2160 @15fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode
      1920x1200 @15/30/60fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode
      1920x1200 @15/30/60fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode

      Motion

      Motion Sensors
      200Hz / 400Hz 16-bits
 Accelerometer (up to 12g)
      200Hz / 400Hz 16-bits
 Accelerometer (up to 12g)
      200Hz / 400Hz 16-bits
 Accelerometer (up to 12g)

      Lens

      Lens Type
      Wide
      Wide
      Narrow
      Focal Length
      3.1mm
      2.2mm
      4mm
      Field of View
      118.8°(D) 109.9°(H) 71.8°(V)
      120.8°(D) 
 110°(H) 
 79.6°(V)
      91°(D) 
 80°(H) 
 52°(V)
      Polarizing Filter
      No
      No
      No

      Image Sensors

      Sensor Size
      1/1.8"
      1/2.6” sensors
      1/2.6” sensors
      Sensor Resolution
      8.2M pixels sensors with 2µm pixels
      2.3M pixels sensors with 3-micron pixels
      2.3M pixels sensors with 3-micron pixels
      Sensor Format
      16/9
      16/10
      16/10
      Shutter Sync
      Electronic Rolling Shutter
      Electronic Synchronized Global Shutter
      Electronic Synchronized Global Shutter

      Connectivity

      Connector
      Serial Coax GMSL2 connector - FAKRA Z type
      Serial Coax GMSL2 connector - FAKRA Z type
      Serial Coax GMSL2 connector - FAKRA Z type
      Mounting Options
      4x M4 (bottom) + 1/4”-20UNC adapter plate
      4x M4 (bottom) + 1/4”-20UNC adapter plate
      4x M4 (bottom) + 1/4”-20UNC adapter plate
      Power
      Power via GMSL2 (PoC)
      Power via GMSL2 (PoC)
      Power via GMSL2 (PoC)

      Capture Card

      Capture Card Compatibility
      NVIDIA Jetson Orin and Xavier Platforms
      NVIDIA Jetson Orin and Xavier Platforms
      NVIDIA Jetson Orin and Xavier Platforms

      Other

      In the Box
      • 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
      • 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
      • 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
      Warranty
      2-year hardware warranty
      2-year hardware warranty
      2-year hardware warranty

      Compliance

      Country of Origin
      France
      France
      France
      HS Code
      85258940
      85258940
      85258940
      ECCN
      EAR99
      EAR99
      EAR99
      RoHS
      RoHS 3
      RoHS 3
      RoHS 3

      Buy it with

      Dual Camera Mount for ZED X One

      € 39
      GMSL2

      ZED X One GS

      From € 380
      ZED Box power supply US

      Power Supply for ZED Box

      € 29
      GMSL2 Fakra 4-in-1 M-F cable

      GMSL2 Fakra 1-to-4 M-F Cable

      € 55
      Store/Cameras/Cameras — GMSL2/ZED X One 4K
      GMSL2
      GMSL2
      GMSL2
      GMSL2
      ZED X One - None
      GMSL2
      ZED X One - None
      GMSL2
      ZED X One - None
      GMSL2
      GMSL2

      ZED X One 4K

      € 499
      Field of view
      Cable F-F

      Accessories

      ZED Link - Duo
      ZED Link Capture Card Duo
      € 379
      Dual Camera Mount for ZED X One
      € 39
      ZED Box Mini
      From € 879
      gmsl2_cable_extender_5m
      GMSL2 Fakra Extension Cable M-F
      From € 20

      The ZED X One 4K is the ideal choice for multi-camera surround vision or for flexible integration and customization of stereo systems across agriculture, logistics and construction.

      Its ultra-large 4K UHD sensor with HDR allows capturing every detail in any scene for precision operation.

      Camera Features
      • 8MP Sony STARVIS 2 rolling shutter sensor
      • Resolution: 3840 x 2180 @15fps.
      • Field-of-view: Wide 119°(D) x 110°(H) x 72°(V)
      • Built-in industrial grade IMU
      • Multi-camera hardware synchronization and trigger through GMSL2
      • Secure GMSL2 connection with power
      • View Cable Guide
      • Compatible with ZED Box and GMSL2 Capture Cards
      • Compatible with ZED SDK

       

      • 1x ZED X One 4K
      • Adapter plate + Screws
      • Surround vision
      • Teleoperation
      • Long-range 3D perception
      • Smart Analytics
        Datasheet3D ModelSDKDriversDocumentationVolume Discounts
      ProductSKUHS CodeCOO
      WideZED-42201085258900France
      No lensZED-42101085258900France
      Shipping: Worldwide. Dispatched in 2-3 working days.
      € 499