









* Camera configurations depend on resolution, frame rate and capture bandwidth. See documentation.
**The 4G/5G module, SMA connectors and antennas are not included. Installation requires opening the enclosure and is at the customer’s discretion.
1x ZED Box 2 Max with selected optional parts
1x Power supply
2x 1-to-4 GMSL2 cable
1x USB-C to USB cable
2x 2.4/5GHz WiFi antennas
2x Multiband L1/L2/L5 GNSS antennas (for GNSS variants)
| Product | SKU | HS Code | COO |
|---|---|---|---|
| 256GB / No PoE+ / No GNSS | ZBX-720110 | 8471.50.01 | FRANCE |
| 256GB / No PoE+ / With GNSS | ZBX-721110 | 8471.50.01 | FRANCE |
| 256GB / With PoE+ / No GNSS | ZBX-720111 | 8471.50.01 | France |
| 256GB / With PoE+ / With GNSS | ZBX-721111 | 8471.50.01 | France |
| 1TB / No PoE+ / No GNSS | ZBX-720120 | 8471.50.01 | FRANCE |
| 1TB / No PoE+ / With GNSS | ZBX-721120 | 8471.50.01 | FRANCE |
| 1TB / With PoE+ / No GNSS | ZBX-720121 | 8471.50.01 | France |
| 1TB / With PoE+ / With GNSS | ZBX-721121 | 8471.50.01 | France |
| 2TB / No PoE+ / No GNSS | ZBX-720130 | 8471.50.01 | France |
| 2TB / No PoE+ / With GNSS | ZBX-721130 | 8471.50.01 | France |
| 2TB / With PoE+ / No GNSS | ZBX-720131 | 8471.50.01 | France |
| 2TB / With PoE+ / With GNSS | ZBX-721131 | 8471.50.01 | France |

ZED Box 2 connects up to 8 GMSL2 ZED cameras to a single unit, giving your robot the coverage it needs. Mix and match ZED stereo and monocular cameras to fit your application: stereo cameras where your robot needs depth, and monocular cameras where you need extra coverage. Whether you need full 360° awareness or targeted coverage of critical zones, you can configure the setup to fit your robot, and adapt it as your needs evolve.

Robotics computing is only as useful as its ability to communicate with the rest of the machine. ZED Box 2 series connect to the systems that make a robot work, including motor controllers, lidars, cameras and network infrastructure. CAN and CAN FD support communication with robot hardware, while ZED Box Thor adds 40 GbE, four PoE+ ports and 4G/5G connectivity for demanding, sensor-rich and networked applications.


Every robotic application has different computing requirements. With ZED Box 2 and ZED Box 2 Thor, choose from a broader range of NVIDIA® platforms, from Jetson Orin™ NX 8GB and 16GB to Jetson Thor™ T4000 and T5000. Whether you're building a compact perception system or developing more demanding AI-powered robots, find the right balance of computing power and integration needs for your application.

ZED Box combines onboard AI computing with Stereolabs' depth perception technology, enabling robots to process spatial information and run AI workloads directly on the machine.
Robots need more than computing power. They need intelligence that fits within their physical constraints, connects seamlessly to their hardware and performs reliably in real-world conditions. ZED Box 2 and ZED Box Thor bring AI computing directly onboard, from real-time perception to Vision-Language-Action (VLA) models.



Robots need more than images to understand their surroundings. They need synchronized, real-time 3D perception across multiple viewpoints. Built around Stereolabs' vision technology, ZED Box 2 and ZED Box Thor bring together multi-camera acquisition, hardware synchronization and sensor fusion in a single embedded computing platform.



Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-2 weeks almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.