Structure containing information of a single camera (serial number, model, calibration, etc.)That information about the camera will be returned by CameraOne.get_camera_information() More...
Functions | |
| CameraOneInformation | __cinit__ (self, CameraOne, py_camera, resizer=Resolution(0, 0)) |
| Default constructor. More... | |
| SensorsConfiguration | sensors_configuration (self) |
| Sensors configuration parameters stored in a sl.SensorsConfiguration. | |
| CameraOneConfiguration | camera_configuration (self) |
| Camera configuration parameters stored in a sl.CameraOneConfiguration. | |
| INPUT_TYPE | input_type (self) |
| Input type used in the ZED SDK. | |
| MODEL | camera_model (self) |
| Model of the camera (see sl.MODEL). | |
| int | serial_number (self) |
| Serial number of the camera. | |
Structure containing information of a single camera (serial number, model, calibration, etc.)
That information about the camera will be returned by CameraOne.get_camera_information()
| CameraOneInformation __cinit__ | ( | self, | |
| CameraOne, | |||
| py_camera, | |||
resizer = Resolution(0,0) |
|||
| ) |
Default constructor.
Gets the sl.CameraParameters from a sl.CameraOne object.
| py_camera | : sl.CameraOne object. |
| resizer | : You can specify a sl.Resolution different from default image size to get the scaled camera information. Default: (0, 0) (original image size) |