Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-3 days almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.






Provides essential I/O interfaces and GMSL2 support in a compact form factor. Ideal for mass production of robotics and embedded vision solutions requiring high integration and reliability.
I/O interfaces
General Specifications
AI Module available (Super mode unavailable)
Supplied with Jetpack version JP6.2 L4T36.4
When purchased without a Jetson module, the carrier board must be paired with a compatible module of the same type as listed above.
WiFi Option
| Product | SKU | HS Code | COO |
|---|---|---|---|
| Nano 4GB / No WiFi | ZBX-520010 | 8471.50.0000 | FRANCE |
| Nano 4GB / With WiFi | ZBX-520110 | 8471.50.0000 | FRANCE |
| Nano 8GB / No WiFi | ZBX-530010 | 8471.50.0000 | FRANCE |
| Nano 8GB / With WiFi | ZBX-530110 | 8471.50.0000 | FRANCE |
| NX 8GB / No WiFi | ZBX-540010 | 8471.50.0000 | FRANCE |
| NX 8GB / With WiFi | ZBX-540110 | 8471.50.0000 | FRANCE |
| NX 16GB / No WiFi | ZBX-550010 | 8471.50.0000 | FRANCE |
| NX 16GB / With WiFi | ZBX-550110 | 8471.50.0000 | FRANCE |
| None / With WiFi | ZBX-500110 | 8471.50.0000 | FRANCE |
| None / No WiFi | ZBX-500010 | 8471.50.0000 | FRANCE |