Skip to content
  • Receiving / shipping process

    Pallet occupancy monitoring for AMRs

    Limited dock visibility causes inefficient AMR missions. AI-vision based pallet occupancy monitoring tracks every pallet in real time, enabling smarter orchestration and smooth, controlled dock flows.

    Real-time slot availability for AMR missions

    Stereolabs brings AI-powered depth vision to your warehouse floor. It gives you instant insight into every pallet slot – empty, full, and even the type of pallet. Your fleet of AMRs uses this data to plan missions smartly, keeping your warehouse running faster and smoother.

    Maximize AMR efficiency

    Monitor slot status in real time. AMRs use this data to plan and execute tasks efficiently.

    Integrated video tracking

    The video stream of each dock interaction is stored and can be consulted for claim resolution, audits, or performance review.

    Real-time alerts

    Automatically detect anomalies. Receive real-time alerts to react immediately and maintain smooth operations.

    3D vision turns precision into profit.

    • < 1 year

      Return on investment

    • +20%

      Space optimization

    • +15%

      Productivity

    All-in-one solution. Plug-and-play.

    Install the ZED X cameras and ZED Box, and instantly activate intelligent pallet occupancy monitoring. Every movement is captured, analyzed, and displayed in real time, turning your space into a fully automated, insight-driven zone.

    Pallet occupancy monitoring

    A visual application that provides instant visibility into activity across defined zones, helping AMR fleet to maintain efficient operations.

    Cameras

    ZEDX_front

    The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for high-speed automation, and dynamic environments where motion blur is not an option.

    Embedded compute units

    ZBX-M - Front_ProductCard

    A high-performance embedded compute unit featuring 4 GMSL2 or 3 USB 3.1 camera inputs.

    How it works

    1. 01

      Real-time pallet detection

      The Pallet occupancy monitoring application automatically detects and classifies each pallet on the dock and tracks its position in real time.

    2. 02

      Instant location sharing

      The camera immediately identifies the pallet and sends its exact location to your AMR fleet.

    3. 03

      Smart robot assignment

      With this live occupancy data, the AMR fleet management system assigns a robot to pick up the pallet and move it to the next location.

    4. 04

      Automatic slot update

      Once the pallet is collected, the slot is marked free and the system instantly updates the status to keep every dock location accurate and ready.

    Get pricing and availability.

    Contact our specialists for technical details, pricing, and integration. Explore how our solution can fit your logistics needs.

    Explore more logistics solutions

    Dimensioning

    Parcel counting

    Load monitoring

    Coming soon ...