Skip to content
Meet the New ZED Box 2 Series – Physical AI Power for Robotics. Up to 2,070 TFLOPS, 8× GMSL inputs & Full I/O.Learn more
  • GMSL2
    ZED X One camera with 2.2mm wide lens, front three-quarter view
    GMSL2
    GMSL2
    GMSL2
    ZED X One - None
    GMSL2
    ZED X One - None
    GMSL2
    ZED X One adapter plate, front view
    GMSL2
    ZED X One with wide lens and adapter plate, exploded view
    GMSL2
    ZED X One camera with 2.2mm wide lens, front three-quarter view

    ZED X One GS

    $399
    Precision global shutter for dynamic machine automation.
    Field of view
    GMSL2 Fakra Cable F-F

    Buy it with

    ZED Box Mini with Wi-Fi, no fan, front three-quarter view
    ZED Box Mini
    From $999
    ZED Link Duo GMSL2 capture card, top side
    ZED Link Capture Card Duo
    $379
    Dual camera mount with two ZED X One cameras, front three-quarter view
    Dual Camera Mount for ZED X One
    $39
    GMSL2 Fakra extension cable male-to-female, 5m
    GMSL2 Fakra Extension Cable M-F
    From $20

    Global Shutter, GMSL2 connection, Multiple S-mount lens options.
    Ideal for applications demanding high-resolution perception in factory automation, logistics, and humanoid platforms.

    When paired with another camera of the same type, it allows you to create a custom dual-camera stereo system for flexible depth perception.
    It can offer distortion-free 3D imaging of fast-moving objects. With advanced localization and perception powered by the ZED SDK, it is engineered for robotics requiring reliable depth sensing and semantic understanding.

    Product Features
    • 2.3MP Color Global Shutter sensor
    • Resolution: 1920x1200 @60fps.
    • Field of view option: Wide 120°(D) x 110°(H) x 80°(V) or Narrow 91°(D) x 80°(H) x 52°(V)
    • Built-in industrial grade IMU
    • Multi-camera hardware synchronization and trigger through GMSL2
    • Secure GMSL2 connection with power
    • Multiple S-mount lens options
    • View Cable Guide
    • Compatible with ZED Box and GMSL2 Capture Cards
    • Compatible with ZED SDK

     

    • Surround vision
    • Teleoperation
    • Smart Analytics
    • Long-range 3D perception with a matching camera pair
    • 1x ZED X One GS
    • Adapter plate + Screws
    ProductSKUHS CodeCOO
    WideZED-4120108525.89.40France
    NarrowZED-4130108525.89.40France
    No lensZED-4110108525.89.40France
    ZED X One camera with 2.2mm wide lens, front three-quarter view
    ZED X One GS
    Wide
    Worldwide shipping. Dispatched within 2-3 business days.$399
    Worldwide shipping. Dispatched within 2-3 business days.

    Related Products

    Technical Specifications

    3D Models

    CAD files in .STL & .STEP

    Datasheets

    All technical specifications

    SDK

    Our software development kit

    Drivers

    Firmware to get connected

    Documentation

    Developer resources

    Compare Cameras

    From $380Order now
    From $399Order now
    From $449Order now

    Mechanical

    Weight
    50g
    55g
    59g
    Dimensions
    31mm x 31mm x 49.3mm
    31mm x 31mm x 52.6mm
    31mm x 31mm x 58.1mm
    Operating Temperature
    -20°C to +55°C (-4°F to 131°F)
    -20°C to +55°C (-4°F to 131°F)
    -20°C to +55°C (-4°F to 131°F)

    Video Output

    Video Output
    1920x1200 @15/30/60fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode
    1920x1200 @15/30/60fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode
    3840x2160 @15fps
 1920x1080 @15/30/60fps cropping mode
 960x600 @15/30/60/120fps binning mode

    Motion

    Motion Sensors
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec

    Lens

    Lens Type
    Narrow
    Wide
    Wide
    Focal Length
    4.6 mm
    2.2mm
    3.1mm
    Field of View
    87°(D) 
 73°(H) 
 45°(V)
    120°(D) 
 110°(H) 
 80°(V)
    118.8°(D) 109.9°(H) 71.8°(V)
    Polarizing Filter
    No
    No
    No

    Image Sensors

    Sensor Size
    1/2.6” sensors
    1/2.6” sensors
    1/1.8"
    Sensor Resolution
    2.3M pixels sensors with 3-micron pixels
    2.3M pixels sensors with 3-micron pixels
    8.2M pixels sensors with 2µm pixels
    Sensor Format
    16/10
    16/10
    16/9
    Shutter Sync
    Electronic Synchronized Global Shutter
    Electronic Synchronized Global Shutter
    Electronic Rolling Shutter

    Connectivity

    Connector
    Serial Coax GMSL2 connector - FAKRA Z type
    Serial Coax GMSL2 connector - FAKRA Z type
    Serial Coax GMSL2 connector - FAKRA Z type
    Mounting Options
    4x M4 (bottom) + 1/4”-20UNC adapter plate
    4x M4 (bottom) + 1/4”-20UNC adapter plate
    4x M4 (bottom) + 1/4”-20UNC adapter plate
    Power
    Power via GMSL2 (PoC)
    Power via GMSL2 (PoC)
    Power via GMSL2 (PoC)

    Capture Card

    Capture Card Compatibility
    NVIDIA Jetson Orin and Xavier Platforms
    NVIDIA Jetson Orin and Xavier Platforms
    NVIDIA Jetson Orin and Xavier Platforms

    Other

    In the Box
    • 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
    • 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
    • 1x ZED X One • 1x 1.5m GMSL Female to Female cable • 1x adapter plate
    Warranty
    2-year hardware warranty
    2-year hardware warranty
    2-year hardware warranty

    Compliance

    Country of Origin
    France
    France
    France
    HS Code
    85258940
    85258940
    85258940
    ECCN
    EAR99
    EAR99
    EAR99
    RoHS
    RoHS 3
    RoHS 3
    RoHS 3

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-2 weeks almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.