Let's work together

      Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

      Contact Us
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
      Store/Accessories/Dual Camera Mount for ZED X One

      Dual Camera Mount for ZED X One

      $39

      This rigid aluminum mount allows you to mount two cameras on a tripod. Adjust the stereo baseline of your ZED X One and capture depth from 5cm to 100m.

      Product Features

        • Robust aluminum mount bar designed for multiple cameras.
        • Flexible setup of any baseline.
        • Mount on any surface using M4 screws or on any tripod using 1/4" screws.
        • Minimum camera separation: 52mm.
        • Maximum camera separation: 222mm.
        • 0.2"/0.6 cm thick aluminum bar.

        Dimensions

        • 310 x 28 x 6 mm (12.2 x 1.1 x 0.24 inch)
        • 1x Camera mount
        • 1x Screw kit for two ZED X One
        Shipping: Worldwide. Dispatched in 1-2 working days.
        $39
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
        Buy it with

        gmsl2_fakra_cable_5m

        GMSL2 Fakra Cable F-F

        From $15
        gmsl2_cable_extender_5m

        GMSL2 Fakra Extension Cable M-F

        From $20
        GMSL2

        ZED X One 4K

        From $449
        GMSL2

        ZED X One GS

        From $380