Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
      top_mono_cc_above
      top_quad_cc_under
      top_dual_cc_above
      From $139.00Order now
      From $379.00Order now
      From $489.00Order now

      Mechanical

      Operating Temperature
      -20°C ~ +85°C
      -20°C ~ +85°C
      -20°C ~ +85°C
      Weight
      8 g
      30 g
      55 g
      Dimensions
      41.55 x 28.00 x 12.25 mm (LxWxH)
      1.64 x 1.11 x 0.49 inches
      81.47 x 39.20 x 31.15 mm (LxWxH)
      3.20 x 1.54 x 1.23 inches
      92.00 x 55.00 x 30.30 mm (LxWxH)
      3.63 x 2.17 x 1.20 inches

      Connectivity

      Power
      Requires external 5-19V DC power supply.
      Requires external 14-19V DC power supply.
      Requires external 9-19V power supply
      Deserializer
      Maxim MAX9296A
      Maxim MAX96712
      2 x Maxim MAX96712
      Interfaces
      Interface J1 (Fakra) : 1 GMSL2 I/O
      Interface J4 (GPIO Header) : 6 pins 2 mm pitch
      Interface J1 (External 5V - 19V) : Pitch 2 mm
      Interface J2 (MIPI CSI 22 pins) : 22 pins 0.5 mm pitch
      Interface J4 (Fakra) : 4 pins
      Interface J13 (GPIO Header) : 10 pins
      Interface J1 (External 19V) : DC Jack | Inner diameter : 2.5mm | Outer diameter : 6.5mm
      Interface J9 and J10 (MIPI CSI 15 pins) : 2x15 pins | Cannot be used simultaneously with the Samtec 120 pins connector J501 mm
      Interface J501 (Samtec to AGX) : 120 pins | Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance
      Interface J1 & J2 (Fakra Z 4x1) : 2x 4 GMSL2 I/O
      Interface J17 (GPIO Header) : 16 pins 2.54mm pitch
      Interface J10 External Power (5V - 19V) : Pitch 2mm
      Interface J5 (Samtec to AGX) : Can be used with Orin AGX and Xavier AGX Developer Kits | 16mm board to board distance

      Capture Card

      Capture Card Compatibility
      Use with NVIDIA Jetson Orin NX and Orin Nano Developer Kits and carrier boards.
      Use with NVIDIA Jetson Xavier NX and Nano Developer Kits and carrier boards.
      Use with NVIDIA Jetson AGX Orin, Orin NX and Orin Nano Developer Kits and carrier boards.
      Use with NVIDIA Jetson AGX Xavier, Xavier NX Developer Kits and carrier boards.
      Use with NVIDIA Jetson AGX Orin, AGX Xavier and carrier boards.
      Store/Embedded PC/All products/ZED Link Capture Card Duo
      GMSL2
      ZED Link - Duo
      GMSL2
      ZED Link - Duo
      GMSL2
      GMSL2
      ZED Link - Duo
      GMSL2
      FAKRA 1-4
      GMSL2
      ZED Link - Duo

      ZED Link Capture Card Duo

      $379

      High-performance GMSL2 capture card for up to 4x ZED X camera on all Jetson Orin and Xavier models.

      Product Features
      • High performance capture card for Jetson.
      • Supports hardware synchronization between capture cards at the shutter level as well as an external trigger/strobe.
      • Requires external 12-19V power supply.
      • View Cable Guide

      Duo Capture Card

      • Capture 4* x GMSL2 camera inputs in SD/HD/4K up to 4K@30.
      • Up to 10Gb/s total bandwidth.
      • Connects to the CSI port of the Orin/Xavier Developer Kit.
      • Includes:
        • 1x 0.3m (0.98ft) 1-to-4 GMSL2 cable.
        • 3x M2.5 x 20mm bolts 
        • 3x 16mm Spacers

        *The ZED Link Duo is limited to only 2x ZED X One 4k inputs, 
        4x inputs are compatible with all other camera models.

      • 1x GMSL2 Capture Card Duo
      • 1x GMSL2 1-to-4 M-F cable 0.5m
      • 3x M2.5 x 20mm bolts 
      • 3x 16mm Spacers
        DatasheetsSDKDriversDocumentationVolume Discounts
      Shipping: Worldwide. Dispatched in 2-3 working days.
      $379

      Buy it with

      Enclosure for Orin AGX Developer Kit

      $199
      GMSL2 Fakra 4-in-1 M-F cable

      GMSL2 Fakra 1-to-4 M-F Cable

      $55
      GMSL2
      IP67
      ZED-X-2.2mm

      ZED X Stereo Camera

      From $599
      GMSL2

      ZED X One GS

      From $380