Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
Compare

ZBX-M - Front_ProductCard
ZBX-M - Front_ProductCard
ZBX-M - Front_ProductCard
From $879.00Order now
From $879.00Order now
From $879.00Order now

Key Specifications

Processor
Jetson™ Orin Nano 4GB
Jetson™ Orin Nano 8GB
Jetson™ Orin NX 8GB
AI Performance
34 TOPS
67 TOPS
117 TOPS
Carrier
Custom Low-Profile Optimized NVIDIA® Jetson™ Carrier Board
Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
Custom Low-Profile NVIDIA® Jetson™ Optimized Carrier Board - Gen 2
GPU
512-core NVIDIA® Ampere architecture GPU with 16 Tensor Cores @ 1020 MHz
1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1020 MHz
1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1173 MHz
CPU
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU@1.7GHz 1.5MB L2 + 4MB L3
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU @1.7GHz 1.5MB L2 + 4MB L3
6-core Arm® Cortex®-A78AE v8.2 64-bit CPU@2GHz 1.5MB L2 + 4MB L3
DL Accelerator
-
-
1x NVDLA v2 @ 1230 MHz
Memory
4GB 64-bit LPDDR5 51 GB/s
8GB 128-bit LPDDR5 102 GB/s
8GB 128-bits LPDDR5 102.4 GB/s
Storage
NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
NVMe SSD 256GB mounted on M.2 Key-M 2242 socket
NVMe SSD 256GB mounted on M.2 Key-M 2242 socket

Mechanical

Operating Temperature
-20°C to +50°C (-4°F to 122°F)
-20°C to +50°C (-4°F to 122°F)
-20°C to +50°C (-4°F to 122°F)
Dimensions
152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
152.8× 103.8× 41.5 mm (6.02 × 4.09 × 1.63") LxWxH
Weight
600g (1.32lbs)
600g (1.32lbs)
600g (1.32lbs)
Case
Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.
Black Anodized Aluminum Heatsink passively or actively cooled. The fan installation is mandatory when the Jetson™ operates in MAXN SUPER mode. White Powder-Coated Bent Steel for the lower part of the product.

Connectivity

Power
DC 10.5V to 13.5V — 60W max
Screwable Terminal block connector TBP01P1W-508-02GR
12V +/- 1.5V DC Input
Screwable Terminal block connector TBP01P1W-508-02GR
12V +/- 1.5V DC Input
Screwable Terminal block connector TBP01P1W-508-02GR
I/Os
1x USB3.0 Type-A
2x GMSL2 FAKRA-Z Connectors
1x 10/100/1000 Base-T Ethernet RJ45
1x Micro USB 2.0 Type-B for system flashing & OTG
1x GMSL Camera Synchronization Trigger Input
1x GMSL Cameras Synchronization Trigger Output
1x 12V Fan Entry
1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
1x USB3.0 Type-A
2x GMSL2 FAKRA-Z Connectors
1x 10/100/1000 Base-T Ethernet RJ45
1x Micro USB 2.0 Type-B for system flashing & OTG
1x GMSL Camera Synchronization Trigger Input
1x GMSL Cameras Synchronization Trigger Output
1x 12V Fan Entry
1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
1x USB3.0 Type-A
2x GMSL2 FAKRA-Z Connectors
1x 10/100/1000 Base-T Ethernet RJ45
1x Micro USB 2.0 Type-B for system flashing & OTG
1x GMSL Camera Synchronization Trigger Input
1x GMSL Cameras Synchronization Trigger Output
1x 12V Fan Entry
1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
Display Output
1x HDMI 1.4
1x HDMI 1.4
1x HDMI 2.1
WiFi
Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
Optional WiFi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
GNSS
-
-
-
Mounting Options
4x M3 mounting holes
4x M3 mounting holes
4x M3 mounting holes

Video Recording

Video Encode
1080p30 supported by 1-2 CPU cores
1080p30 supported by 1-2 CPU cores
1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265)
Video Decode
1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
1x 4K @ 60 (H.265) 2x 4K @ 30 (H.265) 5x 1080p @ 60 (H.265) 11x 1080p @ 30 (H.265)
1x 8K @ 30 (H.265) 2x 4K @ 60 (H.265) 4x 4K @ 30 (H.265) 9x 1080p @ 60 (H.265) 18x 1080p @ 30 (H.265)

Software

Operating System
Jetson Linux
Jetson Linux
Jetson Linux

Other

In the Box
• 1x ZED Box Nano 4GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
• 1x ZED Box Orin Nano 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
• 1x ZED Box Orin NX 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
Store/Embedded PC/ZED Box Mini
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1

ZED Box Mini

$879
Module
WiFi

Accessories

Fan for ZED Box Mini
$20
gmsl2_fakra_cable_5m
GMSL2 Fakra Cable F-F
From $15
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From $20

The ZED Box Mini is a compact, high-performance embedded computing system built on NVIDIA Jetson Orin™ modules.

Engineered specifically for AI-driven vision-based applications, the ZED Box Mini provides essential I/O interfaces, including support for GMSL2 connectivity.

Its design prioritizes scalability and affordability, making it the ideal solution for large-scale deployments of AI-powered robotics and vision-based systems.

Whether you're developing autonomous robots, or edge AI systems, the ZED Box Mini offers the performance and flexibility needed to bring your projects to life.

I/O interfaces

  • 2x GMSL2 FAKRA-Z Connectors*
  • 1x USB3.0 Type-A
  • 1x 10/100/1000 Base-T Ethernet RJ45
  • 1x HDMI 1.4
  • 1x Micro USB2.0 Type-B for system flashing & OTG
  • 1x GMSL2 Camera Synchronization Trigger Input
  • 1x GMSL2 Cameras Synchronization Trigger Output
  • 1x 12V Fan Entry. The fan installation is mandatory when the Jetson™ operates in MAXN mode.
  • Miscellaneous Connector includes: 1x CAN, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND

General Specifications

    • Aluminum case passively cooled
    • Dimensions: 152.8 × 103.8 × 41.5 mm (L×W×H) / 6.02 × 4.09 × 1.63 in
    • Mounting options: 92 × 45mm mounting holes
    • Weight: 600 g (1.32lb)
    • Power: DC-IN 10.5V to 13.5V — 60W max
    • Screwable Terminal block connector TBP01P1W-508-02GR
    • SSD 256GB mounted on M.2 Key-M 2242 socket

AI Module available

  • NVIDIA® Jetson™ Orin Nano 4GB module
    Ai Performance: 34 TOPS

  • NVIDIA® Jetson™ Orin Nano 8GB module
    Ai Performance: 67 TOPS

  • NVIDIA® Jetson™ Orin NX 8GB module
    Ai Performance: 117 TOPS

  • NVIDIA® Jetson™ Orin NX 16GB module
    Ai Performance: 157 TOPS

Supplied with Jetpack version JP6.2 L4T36.4

WiFi Option

  • WiFi 6 connectivity with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and with 2x 2.4/5GHz WiFi antennas
*The ZED Box Mini is limited to only 1x ZED X One 4k input,
2x inputs are compatible with all other camera models.

**The ZED Box Mini Orin Nano 4GB/8GB does not support video streaming (encoding) yet.
  • 1x ZED Box Mini
  • 1x Power Supply
  • 2x Sync Connectors (No cables)
  • 1x Micro-USB to USB cable
  • 2x 2.4/5GHz WiFi antennas (if WiFi is selected)
    DatasheetSDKDriversDocumentationUser ManualVolume Discounts
ProductSKUHS CodeCOO
Orin Nano 4GB / No WiFiZBX-4200108471500000FRANCE
Orin Nano 4GB / With WiFiZBX-4201108471500000FRANCE
Orin Nano 8GB / No WiFiZBX-4300108471500000FRANCE
Orin Nano 8GB / With WiFiZBX-4301108471500000FRANCE
Orin NX 8GB / No WiFiZBX-4400108471500000FRANCE
Orin NX 8GB / With WiFiZBX-4401108471500000FRANCE
Orin NX 16GB / No WiFiZBX-4500108471500000FRANCE
Orin NX 16GB / With WiFiZBX-4501108471500000FRANCE
Shipping: Worldwide. Dispatching in 4 weeks.
$879

Buy it with

gmsl2_fakra_cable_5m

GMSL2 Fakra Cable F-F

From $15
GMSL2
IP67
ZED-X-2.2mm

ZED X Stereo Camera

From $599

Fan for ZED Box Mini

$20
NVIDIA
GMSL2
USB 3.1

Mini Carrier Board

From $579