Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-3 days almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.


Includes ZED Box Orin NX 16GB, 2× Stereo ZED X cameras, 2× Monocular ZED X One GS cameras, and extension cables. Delivers flexible perception for indoor and outdoor navigation.
| Product | SKU | HS Code | COO |
|---|---|---|---|
| 256GB / No GPS / 0.5m (1.6ft) | - | - | - |
| 256GB / No GPS / 1.5m (5ft) | - | - | - |
| 256GB / No GPS / 5m (16ft) | - | - | - |
| 256GB / No GPS / 10m (33ft) | - | - | - |
| 256GB / No GPS / 15m (49ft) | - | - | - |
| 256GB / With GPS / 0.5m (1.6ft) | - | - | - |
| 256GB / With GPS / 1.5m (5ft) | - | - | - |
| 256GB / With GPS / 5m (16ft) | - | - | - |
| 256GB / With GPS / 10m (33ft) | - | - | - |
| 256GB / With GPS / 15m (49ft) | - | - | - |
| 1TB / No GPS / 0.5m (1.6ft) | - | - | - |
| 1TB / No GPS / 1.5m (5ft) | - | - | - |
| 1TB / No GPS / 5m (16ft) | - | - | - |
| 1TB / No GPS / 10m (33ft) | - | - | - |
| 1TB / No GPS / 15m (49ft) | - | - | - |
| 1TB / With GPS / 0.5m (1.6ft) | - | - | - |
| 1TB / With GPS / 1.5m (5ft) | - | - | - |
| 1TB / With GPS / 5m (16ft) | - | - | - |
| 1TB / With GPS / 10m (33ft) | - | - | - |
| 1TB / With GPS / 15m (49ft) | - | - | - |
| 2TB / No GPS / 0.5m (1.6ft) | - | - | - |
| 2TB / No GPS / 1.5m (5ft) | - | - | - |
| 2TB / No GPS / 5m (16ft) | - | - | - |
| 2TB / No GPS / 10m (33ft) | - | - | - |
| 2TB / No GPS / 15m (49ft) | - | - | - |
| 2TB / With GPS / 0.5m (1.6ft) | - | - | - |
| 2TB / With GPS / 1.5m (5ft) | - | - | - |
| 2TB / With GPS / 5m (16ft) | - | - | - |
| 2TB / With GPS / 10m (33ft) | - | - | - |
| 2TB / With GPS / 15m (49ft) | - | - | - |