Skip to content
Ouster unveils REV8, the world’s first native-color lidar sensorLearn more

Ouster OS2

Long-Range Sensor

A long-range sensor delivering high-resolution perception for large-scale infrastructure monitoring, security, and autonomous mobility. With a maximum range of 400 meters, the OS2 opens up the unique ability to track vehicles and objects beyond a quarter mile in all directions.

  • 200m Range at 10%
  • 400m Max Range
  • 22.5° Vertical Field of View
  • 128 Channels of Resolution
  • 2.62M Max points Per Second
  • 20 Hz Max Frame Rate
  • +/- 2 cm Max Precision
  • MTTF ≥ 250,000
  • Autonomous vehicles
  • Long-range industrial applications

ProductSKUHS CodeCOO
Ouster OS2---
Ouster OS2

Technical Specifications

Downloads

Datasheets

All technical specifications

3D Models

CAD files in .STL & .STEP

SDK

Our software development kit

Drivers

Firmware to get connected

Specifications

Range at 10% Target
200 m
35 m
90 m
Precision (up to)
2 cm +/-
0.8 cm +/-
0.5 cm +/-
Vertical Resolution (up to)
0.36°
1.4°
0.7°
Horizontal Resolution (up to)
0.18°
0.18°
0.18°
Product Weight
1100g
500g
482g
Maximum Representable Range
~400 m
~100 m
~200 m
Vertical Field of View
22.5°
90°
42.4°
Vertical Angular Resolution
0.36. (64ch), 0.17. (128ch)
1.4º (64ch), 0.7º (128ch)
0.7. (64ch), 0.35. (128ch)
Horizontal Resolution
512, 1024, or 2048
512, 1024, or 2048
512, 1024, or 2048
Horizontal Angular Resolution
0.18°
0.18°
0.18°
Points per Second
up to 2,621,440
up to 5,242,880
up to 5,242,880
Frame Rate
10 or 20 Hz
10 or 20 Hz
10 or 20 Hz
Number of Returns
2 (strongest, second strongest)
2 (strongest, second strongest)
2 (strongest, second strongest)
Ingress Protection
IP68, IP69K
IP68, IP69K
IP68, IP69K
Typical Power Consumption
18-24 W
14-20 W
14-20 W
Operating Voltage
12 / 24 V
12 / 24 V
12 / 24 V
Time Synchronization
gPTP; PTP; $GPRMC
gPTP; PTP; $GPRMC
gPTP; PTP; $GPRMC
Embedded IMU
Yes
Yes
Yes
Minimum Range
0.8 m
0.0 m
0.5 m
Near-IR Ambient Data
Yes
Yes
Yes
Ethernet Options
1000-BaseT or 1000-BaseT1
1000-BaseT or 1000-BaseT1
1000-BaseT or 1000-BaseT1
Beam Configuration Options
For 32 and 64 channel options
For 32 and 64 channel options
For 32 and 64 channel options

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-2 weeks almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.