Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.



Carefully delivered within 1-3 days almost anywhere in the world.

Worry-free trial with fast and easy returns within 30 days.

Please send us an email at support@stereolabs.com.






Our rigid aluminum mounts are designed to securely hold ZED X One S cameras in demanding industrial and robotics environments.
Built from high-quality aluminum, these mounts combine flexible mounting options with maximum stability, ensuring precise alignment and long-term reliability for vision-based systems.
Whether installed on robots, workcells, forklifts, or fixed stations, they keep your camera perfectly positioned.
Adaptor plate
Designed for versatility, this adaptor plate includes a standard 1/4"-20 UNC interface, making it compatible with most industry-standard tripods and accessories.
Dimensions: 22 x 20 x 6.2 mm (0.866 × 0.787 × 0.244 in)
Mounting: Bottom 1/4"-20 UNC interface
Front mount
The front mount allows the camera to be fixed to the robot's front structure or frame. It features two mounting slots for easy positioning and flexible installation.
Dimensions: 27.22 x 55 x 4mm (1.072 × 2.165 × 0.157 in)
Mounting: 20mm slots, Ø 5.4mm
Bottom mount
The bottom mount allows the camera to be fixed to any lower structure. It features two curved mounting slots for easy angular positioning and flexible installation.
Dimensions : 30 x 50 x 4 mm (1.181 × 1.969 × 0.157 in)
Mounting: 20mm curved slots, Ø 5.4mm
| Product | SKU | HS Code | COO |
|---|---|---|---|
| Plate | ACC-151200 | 9006.91.00 | France |
| Front | ACC-151300 | 9006.91.00 | France |
| Bottom | ACC-151400 | 9006.91.00 | France |