Skip to content
Meet the New ZED Box 2 Series – Physical AI Power for Robotics. Up to 2,070 TFLOPS, 8× GMSL inputs & Full I/O.Learn more
  • Ouster OSDome hemispherical digital lidar sensor
    Ouster OSDome hemispherical digital lidar sensor

    Ouster OSDome

    Hemispherical Sensor

    A hemispherical lidar sensor with a 180º field-of-view, ideal for security, smart infrastructure, and autonomous system awareness powered by proprietary silicon to deliver a full hemisphere view with the industry's highest resolution.

    • Delivering accuracy and depth for robotics, security, crowd, and retail analytics.
    • 20m Range at 10%
    • 45m Range at 80%
    • 180º Vertical Field of View
    • 128 Channels of Resolution
    • 5.2M Max points Per Second
    • 20 Hz Max Frame Rate
    • -40° C Min Operating Temperature
    • +60° C Max Operating Temperature
    • IP68 &IP69K Ingress Protection
    • MTTF of ≥ 250,000 hrs
    • Robotics
    • Security
    • Crowd
    • Retail analytics

    ProductSKUHS CodeCOO
    Ouster OSDome---
    Ouster OSDome hemispherical digital lidar sensor
    Ouster OSDome

    Technical Specifications

    Downloads

    3D Models

    CAD files in .STL & .STEP

    Datasheets

    All technical specifications

    SDK

    Our software development kit

    Drivers

    Firmware to get connected

    Specifications

    Range at 10% Target
    20 m
    35 m
    90 m
    Precision (up to)
    1 cm +/-
    0.8 cm +/-
    0.5 cm +/-
    Vertical Resolution (up to)
    1.4°
    1.4°
    0.7°
    Horizontal Resolution (up to)
    0.18°
    0.18°
    0.18°
    Product Weight
    470g
    500g
    482g
    Maximum Representable Range
    ~100 m
    ~100 m
    ~200 m
    Vertical Field of View
    180°
    90°
    42.4°
    Vertical Angular Resolution
    1.4º (64ch), 0.7º (128ch)
    1.4º (64ch), 0.7º (128ch)
    0.7. (64ch), 0.35. (128ch)
    Horizontal Resolution
    512, 1024, or 2048
    512, 1024, or 2048
    512, 1024, or 2048
    Horizontal Angular Resolution
    0.18°
    0.18°
    0.18°
    Points per Second
    up to 5,242,880
    up to 5,242,880
    up to 5,242,880
    Frame Rate
    10 or 20 Hz
    10 or 20 Hz
    10 or 20 Hz
    Number of Returns
    2 (strongest, second strongest)
    2 (strongest, second strongest)
    2 (strongest, second strongest)
    Ingress Protection
    IP68, IP69K
    IP68, IP69K
    IP68, IP69K
    Typical Power Consumption
    14-20 W
    14-20 W
    14-20 W
    Operating Voltage
    12 / 24 V
    12 / 24 V
    12 / 24 V
    Time Synchronization
    gPTP; PTP; $GPRMC
    gPTP; PTP; $GPRMC
    gPTP; PTP; $GPRMC
    Embedded IMU
    Yes
    Yes
    Yes
    Minimum Range
    0.5 m
    0.0 m
    0.5 m
    Near-IR Ambient Data
    Yes
    Yes
    Yes
    Ethernet Options
    1000-BaseT or 1000-BaseT1
    1000-BaseT or 1000-BaseT1
    1000-BaseT or 1000-BaseT1
    Beam Configuration Options
    For 32 and 64 channel options
    For 32 and 64 channel options
    For 32 and 64 channel options

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-2 weeks almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.