Skip to content
  • MIPI
    FISHEYE OPTION
    ZED X One Core module with fisheye lens, front view
    MIPI
    FISHEYE OPTION
    ZED X One Core fisheye, back view
    MIPI
    FISHEYE OPTION
    ZED X One Core lens options compared
    MIPI
    FISHEYE OPTION
    ZED Link MIPI Quad capture card with ZED X One Core cameras
    MIPI
    FISHEYE OPTION
    ZED Link MIPI Quad capture card setup, alternate view
    MIPI
    FISHEYE OPTION
    ZED X One Core barebone monocular camera module
    MIPI
    FISHEYE OPTION
    ZED X One Core module with fisheye lens, front view

    ZED X One Core

    € 329
    The ZED X One Core is a compact, barebone monocular camera for OEMs needing powerful vision in the smallest possible footprint. Its native industrial MIPI I-PEX interface connects to a capture card for low-latency performance. Order now, shipping from October 2026.
    Field of view

    Buy it with

    ZED Link MIPI Quad capture card, front view
    ZED Link MIPI Quad
    € 179

    Its ultra-slim design integrates seamlessly into tight enclosures and highly integrated robotic systems, making it ideal for next-generation automation platforms.

    It features a native Industrial MIPI I-PEX connector designed for extended coaxial cable lengths of up to 50cm, offering significantly greater routing flexibility than standard MIPI interfaces.

    The camera is designed for exclusive use with the ZED Link MIPI capture card. This ecosystem interfaces directly with either the NVIDIA Jetson AGX Orin Developer Kit, or the NVIDIA Holoscan Sensor Bridge for the NVIDIA Jetson AGX Thor Developer Kit.

    Up to 4 ZED X One Core cameras per NVIDIA Jetson AGX Orin Developer Kit, or up to 2 per NVIDIA Jetson Thor used with Lattice Sensor Bridge

    This setup enables low-latency, multi-camera acquisition, supporting up to four cameras from a single capture module. This modular solution facilitates the efficient deployment of advanced edge-AI pipelines while providing maximum scalability for complex perception tasks.

    Product Features
    • 2.3MP Color Global Shutter sensor
    • Resolution: 1920x1200 @60fps
    • Field of view options: 
      Fisheye 204° (H) x 137° (V) x 218° (D) 
      Wide 110°(H) x 80°(V) x 120°(D) 
      Narrow 73°(H) x 45°(V) x 87°(D) 

    • 16-bit IMU delivers low-noise, low-bias motion tracking with strong vibration resistance.
    • Robotics-ready MIPI I-PEX interface delivers high-bandwidth, EMI-free, low-latency video streaming.
    • Frame-level hardware sync with ≤15 μs precision for multi-camera setups.
    • Full compatibility with NVIDIA Jetson AGX Orin and beta compatibility with Holoscan Sensor Bridge for NVIDIA Jetson AGX Thor.
    • Compatible with ZED SDK

    * Please note: This camera is designed exclusively for use with the ZED Link MIPI capture card. Lens focusing and camera calibration (intrinsic and extrinsic for stereo configurations) are to be performed by the user to ensure optimal performance for their specific environment.

     

    • Data collection
    • Surround vision
    • Teleoperation
    • Long-range 3D perception with a matching camera pair
    • 1x ZED X One Core
    • 1x MIPI I-PEX Cable
    ProductSKUHS CodeCOO
    FisheyeZED-4140138525.89.40France
    WideZED-4120138525.89.40France
    NarrowZED-4130138525.89.40France
    No lensZED-4110138525.89.40France
    ZED X One Core module with fisheye lens, front view
    ZED X One Core
    Fisheye
    Worldwide shipping. Dispatched within 2-3 business days. . € 329
    Worldwide shipping. Dispatched within 2-3 business days. .

    Technical Specifications

    3D Models

    CAD files in .STL & .STEP

    Datasheets

    All technical specifications

    SDK

    Our software development kit

    Drivers

    Firmware to get connected

    Documentation

    Developer resources

    Compare Cameras

    From € 280Order now
    From € 280Order now
    From € 280Order now

    Mechanical

    Weight
    17g
    19g
    14g
    Dimensions
    27 mm x 27mm x 29.72 mm
    27 mm x 27 mm x 34.52 mm
    27 mm x 27 mm x 33.61 mm
    Operating Temperature

    Video Output

    Video Output
    1920x1200 @15/30/60fps

    1920x1080 @15/30/60fps cropping mode

    960x600 @15/30/60/120fps binning mode
    1920x1200 @15/30/60fps

    1920x1080 @15/30/60fps cropping mode

    960x600 @15/30/60/120fps binning mode
    1920x1200 @15/30/60fps

    1920x1080 @15/30/60fps cropping mode

    960x600 @15/30/60/120fps binning mode

    Motion

    Motion Sensors
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec
    3-axis Accelerometer - ODR 200Hz - Res. 16 bit - Max 12g
    3-axis Gyroscope - ODR 200Hz - Res. 16 bit - Max 1000 °/sec

    Lens

    Lens Type
    Fisheye
    Wide
    Narrow
    Focal Length
    1.4mm
    Wide 2.2mm
    4,6mm
    Field of View
    218° (D) x 204°(H) x 137°(V)
    120°(D) x 110°(H) x 80°(V)
    87°(D)x73°( H )x45°(V )
    Polarizing Filter
    No
    No
    No

    Image Sensors

    Sensor Size
    1/2.6” sensors
    1/2.6” sensors
    1/2.6” sensors
    Sensor Resolution
    2.3M pixels sensors with 3-micron pixels
    2.3M pixels sensors with 3-micron pixels
    2.3M pixels sensors with 3-micron pixels
    Sensor Format
    16/10
    16/10
    16/10
    Shutter Sync
    Electronic Synchronized Global Shutter
    Electronic Synchronized Global Shutter
    Electronic Synchronized Global Shutter

    Connectivity

    Connector
    MIPI Micro I-PEX cable
    MIPI Micro I-PEX cable
    MIPI Micro I-PEX cable
    Mounting Options
    4x 2.2mm diameter holes
    4x 2.2mm diameter holes
    4x 2.2mm diameter holes
    Power
    Power via MIPI
    240 mA @ 3.3 VDC
    Power via MIPI
    240 mA @ 3.3 VDC
    Power via MIPI
    240mA @ 5VDC max

    Capture Card

    Capture Card Compatibility
    NVIDIA Jetson AGX Orin Developer Kit (J12)
    NVIDIA Holoscan Sensor Bridge
    NVIDIA Jetson AGX Orin Developer Kit (J12)
    NVIDIA Holoscan Sensor Bridge
    NVIDIA Jetson AGX Orin Developer Kit (J12)
    NVIDIA Holoscan Sensor Bridge

    Other

    In the Box
    • 1x ZED X One Core
    • 1x ZED X One Core
    • 1x ZED X One Core
    Warranty
    2-year hardware warranty
    2-year hardware warranty
    2-year hardware warranty

    Compliance

    Country of Origin
    France
    France
    France
    HS Code
    85258940
    85258940
    85258940
    ECCN
    EAR99
    EAR99
    EAR99
    RoHS
    RoHS 3
    RoHS 3
    RoHS 3

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-2 weeks almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.